1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stripper Guide Bushings -3MIC Range, Oil, LOCTITE Adhesive, Headed Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PLAIN
  • OIL
  • 3μm
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

stripper guide bushing with oil supply, Loctite adhesive, and a head. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The outer diameter is finished with an absolute tolerance of 0/-0.005.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
TGBT10-[10,​13,​16,​20,​22,​25]
TGBT10-LC[8-24.9/0.1]
TGBT13-[13,​16,​20,​22,​25,​30]
TGBT13-LC[10-29.9/0.1]
TGBT16-[16,​20,​22,​25,​30,​35]
TGBT16-LC[13-34.4/0.1]
TGBT20-[20,​22,​25,​30,​35]
TGBT20-LC[16-34.4/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSd (Bushing inner diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)

-

GUIDE BUSHINGS 1 Piece(s) 4 Day(s) 101010 ~ 25-

-

GUIDE BUSHINGS 1 Piece(s) 4 Day(s) 1010-8 ~ 24.9

-

GUIDE BUSHINGS 1 Piece(s) 5 Day(s) 101313 ~ 30-

-

GUIDE BUSHINGS 1 Piece(s) 5 Day(s) 1013-10 ~ 29.9

-

GUIDE BUSHINGS 1 Piece(s) 4 Day(s) 101616 ~ 35-

-

GUIDE BUSHINGS 1 Piece(s) 4 Day(s) 1016-13 ~ 34.4

-

GUIDE BUSHINGS 1 Piece(s) 4 Day(s) 102020 ~ 35-

-

GUIDE BUSHINGS 1 Piece(s) 4 Day(s) 1020-16 ~ 34.4

Loading...

  1. 1
 

Basic Information

Type Bushings Tolerance range 3μm Bushing type For plain (Oil type)
Bushing mounting methods Loctite adhesive Material SUJ2