(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a removable type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.
Part Number |
---|
TGPR10-[40-60/10] |
TGPR10-LC[30-60/0.5] |
TGPR13-[40-70/10] |
TGPR13-LC[40-69.5/0.5] |
TGPR16-[40-100/10] |
TGPR16-LC[40-100/0.5] |
TGPR20-[50-100/10] |
TGPR20-LC[50-100/0.5] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Post diameter) (mm) | L (L dimension) (mm) | LC (L dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|
- | GUIDE PINS | 1 Piece(s) | 5 Day(s) | 10 | 10 | 40 ~ 60 | - | ||
- | GUIDE PINS | 1 Piece(s) | 5 Day(s) | 10 | 10 | - | 30 ~ 60 | ||
- | GUIDE PINS | 1 Piece(s) | 5 Day(s) | 10 | 13 | 40 ~ 70 | - | ||
- | GUIDE PINS | 1 Piece(s) | 5 Day(s) | 10 | 13 | - | 40 ~ 69.5 | ||
- | GUIDE PINS | 1 Piece(s) | 5 Day(s) | 10 | 16 | 40 ~ 100 | - | ||
- | GUIDE PINS | 1 Piece(s) | 5 Day(s) | 10 | 16 | - | 40 ~ 100 | ||
- | GUIDE PINS | 1 Piece(s) | 4 Day(s) | 10 | 20 | 50 ~ 100 | - | ||
- | GUIDE PINS | 1 Piece(s) | 4 Day(s) | 10 | 20 | - | 50 ~ 100 |
Loading...
Type | Pins | Tolerance range | 3μm | Pin type | Detachable |
---|---|---|---|---|---|
Material | SUJ2 |
How can we improve?
How can we improve?