1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stripper Guide Pins -3MIC Range, Headed Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Stripper Guide Pins -3MIC Range, Headed Type-
  • Stripper Guide Pins -3MIC Range, Headed Type-
  • Stripper Guide Pins -3MIC Range, Headed Type-
You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • PLAIN
  • OIL-FREE
  • 3μm
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a head type stripper guide pin. The tolerance range is 3μm. The material is bearing steel. It is suitable for high precision, medium volume production. Compared to the SG type, roundness, surface roughness, and coaxiality are improved. The pin holding part is finished with an absolute tolerance of 0/+0.003.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
TGPH10-[40,​50,​60,​70,​80,​90,​100]
TGPH10-LC[30-99.5/0.5]
TGPH13-120
TGPH13-[50,​60,​70,​80,​90,​100,​120]
TGPH13-LC[40-119.5/0.5]
TGPH16-[50,​60,​70,​80,​90,​100,​110,​120,​140]
TGPH16-LC[40-139.5/0.5]
TGPH20-[70,​80,​90,​100,​110,​120,​140]
TGPH20-LC[60-139.5/0.5]
TGPH25-80
TGPH25-90
TGPH25-100
TGPH25-120
TGPH25-[70,​80,​90,​100,​110,​120,​140]
TGPH25-LC[60-139.5/0.5]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAlterations D (Post diameter)
(mm)
L (L dimension)
(mm)
LC (L dimension alteration)
(mm)

-

GUIDE PIN 1 Piece(s) 6 Day(s) 10Yes1040 ~ 100-

-

GUIDE PIN 1 Piece(s) 6 Day(s) 10Yes10-30 ~ 99.5

฿ 708.00

GUIDE PIN 1 Piece(s) Available Same day 10No13120-

-

GUIDE PIN 1 Piece(s) 6 Day(s) 10Yes1350 ~ 120-

-

GUIDE PIN 1 Piece(s) 6 Day(s) 10Yes13-40 ~ 119.5

-

GUIDE PIN 1 Piece(s) 4 Day(s) 10Yes1650 ~ 140-

-

GUIDE PIN 1 Piece(s) 4 Day(s) 10Yes16-40 ~ 139.5

-

GUIDE PIN 1 Piece(s) 6 Day(s) 10Yes2070 ~ 140-

-

GUIDE PIN 1 Piece(s) 6 Day(s) 10Yes20-60 ~ 139.5

฿ 1,073.00

GUIDE PIN 1 Piece(s) Available 3 Day(s) 10No2580-

฿ 1,073.00

GUIDE PIN 1 Piece(s) Available 3 Day(s) 10No2590-

฿ 1,073.00

GUIDE PIN 1 Piece(s) Available 3 Day(s) 10No25100-

฿ 1,247.00

GUIDE PIN 1 Piece(s) Available 3 Day(s) 10No25120-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 10Yes2570 ~ 140-

-

GUIDE PIN 1 Piece(s) 5 Day(s) 10Yes25-60 ~ 139.5

Loading...

  1. 1
 

Basic Information

Type Pins Tolerance range 3μm Pin type With head
Material SUJ2