1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Material Guide Units -Induction-Hardened Type, Fixed to Die Plates-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an induction hardening type material guide unit. Die plate fixed type. The material is carbon steel for machine structures.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ZGUB13-[100-140/20]-[1-30/1]-[10-160/0.1]
ZGUB16-[100-140/20]-[1-30/1]-[10-160/0.1]
ZGUB20-[100-140/20]-[1-30/1]-[10-160/0.1]
ZGUB-L13-[100-140/20]-[1-30/1]
ZGUB-L16-[100-140/20]-[1-30/1]
ZGUB-L20-[100-140/20]-[1-30/1]
ZGUB-R13-[100-140/20]-[1-30/1]
ZGUB-R16-[100-140/20]-[1-30/1]
ZGUB-R20-[100-140/20]-[1-30/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecification B
(mm)
L
(mm)
W (Material guide width)
(mm)
Y (Heel height)
(mm)

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units13100 ~ 14010 ~ 1601 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units16100 ~ 14010 ~ 1601 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Units20100 ~ 14010 ~ 1601 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Rail L13100 ~ 140-1 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Rail L16100 ~ 140-1 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Rail L20100 ~ 140-1 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Rail R13100 ~ 140-1 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Rail R16100 ~ 140-1 ~ 30

-

STOCK GUIDE UNIT 1 Piece(s) 5 Day(s) 10Rail R20100 ~ 140-1 ~ 30

Loading...

  1. 1