(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Stripper bolt with specified L dimension and wrench hook. The material is chromoly steel.
Part Number |
---|
SBTL10-[20-65/0.1]-[15-35/5] |
SBTL13-[20-65/0.1]-[15-45/5] |
SBTL16-[25-65/0.1]-[20-45/5] |
SBTL20-[25-65/0.1]-[20-45/5] |
SBTLN10-[20-65/0.1] |
SBTLN13-[20-65/0.1] |
SBTLN16-[25-65/0.1] |
SBTLN20-[25-65/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Set/Single item | D (Outer diameter) (mm) | L (mm) | BL (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body and bolt | 10 | 20 ~ 65 | 15 ~ 35 | ||
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body and bolt | 13 | 20 ~ 65 | 15 ~ 45 | ||
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body and bolt | 16 | 25 ~ 65 | 20 ~ 45 | ||
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body and bolt | 20 | 25 ~ 65 | 20 ~ 45 | ||
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body only | 10 | 20 ~ 65 | - | ||
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body only | 13 | 20 ~ 65 | - | ||
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body only | 16 | 25 ~ 65 | - | ||
- | STRIPPER BOLT | 1 Piece(s) | 5 Day(s) | 10 | Body only | 20 | 25 ~ 65 | - |
Loading...
Stripper bolt type | Female thread type | Type | Configurable L dimension type | Spanner hook | With |
---|
How can we improve?
How can we improve?