(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a stripper bolt with a stroke extension retainer for externally threaded stripper bolts. The material is carbon tool steel.
Part Number |
---|
MSBE8-[50-90/10] |
MSBE10-[50-90/10] |
MSBE13-[50-90/10] |
MSBE16-[50-90/10] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | L (mm) | d (Inner diameter) (mm) |
---|---|---|---|---|---|---|---|---|
- | MSB RETAINER | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 90 | 8 | ||
- | MSB RETAINER | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 90 | 10 | ||
- | MSB RETAINER | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 90 | 13 | ||
- | MSB RETAINER | 1 Piece(s) | 5 Day(s) | 10 | 50 ~ 90 | 16 |
Loading...
How can we improve?
How can we improve?