Dowel Pin Extractors

Brand :
MISUMI

Caution

    Product Description

    A knock removal jig that includes a holder cap. The material is carbon steel.

    Outline drawing and product specifications


    Knockout jig 
    KNHN (① Main unit + ② Holder cap, 1 each)
    KNHN-B (① only)
    KNHN-M (② only)
    Main unit  
     [M]Material   S45C 
     [H]Hardness   38-42 HRC 
    Holder cap
     For M4, M5, M6, M8, M10, M12

    Standard table

    Model
    KNHN
    (①+②)

    *KNHN does not include holder cap No. 12.

    Model
    KNHN-B
    (① only)
    dModel
    TypeNo.
    4.2KNHN-M
    (② only)
    4
    5.25
    6.36
    8.58
    10.510
    12.512

    *②Holder cap No. 12 is only available for individual purchase.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat