1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Lock Punch Blanks Economy

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Ball Lock Punch Blanks  Economy
  • Ball Lock Punch Blanks  Economy
You can add up to 6 items per a category to the compare list.

  • BALL-LOCK
  • SKH51
  • SKD11
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ball lock punch blank. The material can be selected from die steel and high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EBJB10-[71,​80,​90,​100]
EBJB10-LC[60-100/0.1]
EBJB13-[71,​80,​90,​100]
EBJB13-LC[60-100/0.1]
EBJB16-[71,​80,​90,​100]
EBJB16-LC[60-100/0.1]
EBJB20-[71,​80,​90,​100]
EBJB20-LC[60-100/0.1]
EBJB25-[71,​80,​90,​100]
EBJB25-LC[60-100/0.1]
EBJB32-[71,​80,​90,​100]
EBJB32-LC[60-100/0.1]
EBPB10-[71,​80,​90,​100]
EBPB10-LC[60-100/0.1]
EBPB13-[71,​80,​90,​100]
EBPB13-LC[60-100/0.1]
EBPB16-[71,​80,​90,​100]
EBPB16-LC[60-100/0.1]
EBPB20-[71,​80,​90,​100]
EBPB20-LC[60-100/0.1]
EBPB25-[71,​80,​90,​100]
EBPB25-LC[60-100/0.1]
EBPB32-[71,​80,​90,​100]
EBPB32-LC[60-100/0.1]
ELJB10-[63,​71,​74,​80,​90]
ELJB10-LC[50-90/0.1]
ELJB13-[63,​71,​74,​80,​90]
ELJB13-LC[50-90/0.1]
ELJB16-[63,​71,​74,​80,​90]
ELJB16-LC[50-90/0.1]
ELJB20-[63,​71,​74,​80,​90]
ELJB20-LC[50-90/0.1]
ELJB25-[63,​71,​74,​80,​90]
ELJB25-LC[50-90/0.1]
ELJB32-[63,​71,​74,​80,​90]
ELJB32-LC[50-90/0.1]
ELPB10-[63,​71,​74,​80,​90]
ELPB10-LC[50-90/0.1]
ELPB13-[63,​71,​74,​80,​90]
ELPB13-LC[50-90/0.1]
ELPB16-[63,​71,​74,​80,​90]
ELPB16-LC[50-90/0.1]
ELPB20-[63,​71,​74,​80,​90]
ELPB20-LC[50-90/0.1]
ELPB25-[63,​71,​74,​80,​90]
ELPB25-LC[50-90/0.1]
ELPB32-[63,​71,​74,​80,​90]
ELPB32-LC[50-90/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Material D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent1071 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent10-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent1371 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent13-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent1671 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent16-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent2071 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent20-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent2571 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent25-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent3271 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKH51 Equivalent32-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent1071 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent10-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent1371 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent13-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent1671 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent16-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent2071 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent20-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent2571 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent25-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent3271 ~ 100-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKH51 Equivalent32-60 ~ 100

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent1063 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent10-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent1363 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent13-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent1663 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent16-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent2063 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent20-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent2563 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent25-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent3263 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10JectorSKD11 Equivalent32-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent1063 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent10-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent1363 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent13-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent1663 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent16-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent2063 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent20-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent2563 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent25-50 ~ 90

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent3263 ~ 90-

-

PUNCH 1 Piece(s) 3 Day(s) 10ShoulderSKD11 Equivalent32-50 ~ 90

Loading...

  1. 1