1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Lock Jector Punches Light Load Type with Wrench Flat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • BALL-LOCK
  • SKD11
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A lightweight ball lock jetter punch with a spanner groove. The material is die steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
KLJAL10-[71,​74,​80,​90]-P[3-9.97/0.01]
KLJAL10-[71,​74,​80,​90]-PC[2.8-2.99/0.01]
KLJAL10-LC[47-89.9/0.1]-P[3-9.97/0.01]
KLJAL10-LC[47-89.9/0.1]-PC[2.8-2.99/0.01]
KLJAL13-[71,​74,​80,​90]-P[6-12.97/0.01]
KLJAL13-[71,​74,​80,​90]-PC[5-5.99/0.01]
KLJAL13-LC[47-90/0.1]-P[6-12.97/0.01]
KLJAL13-LC[47-90/0.1]-PC[5-5.99/0.01]
KLJAL16-[71,​74,​80,​90]-P[10-15.97/0.01]
KLJAL16-[71,​74,​80,​90]-PC[8-9.99/0.01]
KLJAL16-LC[47-90/0.1]-P[10-15.97/0.01]
KLJAL16-LC[47-90/0.1]-PC[8-9.99/0.01]
KLJAL20-[71,​74,​80,​90]-P[13-19.97/0.01]
KLJAL20-[71,​74,​80,​90]-PC[9-12.99/0.01]
KLJAL20-LC[47-90/0.1]-P[13-19.97/0.01]
KLJAL20-LC[47-90/0.1]-PC[9-12.99/0.01]
KLJAL25-[71,​74,​80,​90]-P[18-24.97/0.01]
KLJAL25-[71,​74,​80,​90]-PC[9-17.99/0.01]
KLJAL25-LC[47-90/0.1]-P[18-24.97/0.01]
KLJAL25-LC[47-90/0.1]-PC[9-17.99/0.01]
KLJAL32-[71,​74,​80,​90]-P[22-31.97/0.01]
KLJAL32-[71,​74,​80,​90]-PC[15-21.99/0.01]
KLJAL32-LC[47-90/0.1]-P[22-31.97/0.01]
KLJAL32-LC[47-90/0.1]-PC[15-21.99/0.01]
KLJAS10-[63,​71,​74,​80,​90]-P[3-9.97/0.01]
KLJAS10-[63,​71,​74,​80,​90]-PC[2.8-2.99/0.01]
KLJAS10-LC[47-89.9/0.1]-P[3-9.97/0.01]
KLJAS10-LC[47-89.9/0.1]-PC[2.8-2.99/0.01]
KLJAS13-[63,​71,​74,​80,​90]-P[6-12.97/0.01]
KLJAS13-[63,​71,​74,​80,​90]-PC[5-5.99/0.01]
KLJAS13-LC[47-89.9/0.1]-P[6-12.97/0.01]
KLJAS13-LC[47-89.9/0.1]-PC[5-5.99/0.01]
KLJAS16-[63,​71,​74,​80,​90]-P[10-15.97/0.01]
KLJAS16-[63,​71,​74,​80,​90]-PC[8-9.99/0.01]
KLJAS16-LC[47-89.9/0.1]-P[10-15.97/0.01]
KLJAS16-LC[47-89.9/0.1]-PC[8-9.99/0.01]
KLJAS20-[63,​71,​74,​80,​90]-P[13-19.97/0.01]
KLJAS20-[63,​71,​74,​80,​90]-PC[9-12.99/0.01]
KLJAS20-LC[47-89.9/0.1]-P[13-19.97/0.01]
KLJAS20-LC[47-89.9/0.1]-PC[9-12.99/0.01]
KLJAS25-[63,​71,​74,​80,​90]-P[18-24.97/0.01]
KLJAS25-[63,​71,​74,​80,​90]-PC[9-17.99/0.01]
KLJAS25-LC[47-89.9/0.1]-P[18-24.97/0.01]
KLJAS25-LC[47-89.9/0.1]-PC[9-17.99/0.01]
KLJAS32-[63,​71,​74,​80,​90]-P[22-31.97/0.01]
KLJAS32-[63,​71,​74,​80,​90]-PC[15-21.99/0.01]
KLJAS32-LC[47-89.9/0.1]-P[22-31.97/0.01]
KLJAS32-LC[47-89.9/0.1]-PC[15-21.99/0.01]
KLJDL10-[71,​74,​80,​90]-P[3-9.9/0.01]-W[3-9.9/0.01]
KLJDL10-[71,​74,​80,​90]-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
KLJDL10-[71,​74,​80,​90]-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
KLJDL10-[71,​74,​80,​90]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
KLJDL10-LC47-P[3-9.9/0.01]-W[3-9.9/0.01]
KLJDL10-LC47-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
KLJDL10-LC47-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
KLJDL10-LC47-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
KLJDL10-LC[47-89.9/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]
KLJDL10-LC[47-89.9/0.1]-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
KLJDL10-LC[47-89.9/0.1]-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
KLJDL10-LC[47-89.9/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
KLJDL10-LC[47.1-90/0.1]-P[3-9.9/0.01]-W[3-9.9/0.01]
KLJDL10-LC[47.1-90/0.1]-P[3-9.9/0.01]-WC[2.8-2.99/0.01]
KLJDL10-LC[47.1-90/0.1]-PC[2.8-2.99/0.01]-W[3-9.9/0.01]
KLJDL10-LC[47.1-90/0.1]-PC[2.8-2.99/0.01]-WC[2.8-2.99/0.01]
KLJDL13-[71,​74,​80,​90]-P[6-12.9/0.01]-W[6-12.9/0.01]
KLJDL13-[71,​74,​80,​90]-P[6-12.9/0.01]-WC[5-5.99/0.01]
KLJDL13-[71,​74,​80,​90]-PC[5-5.99/0.01]-W[6-12.9/0.01]
KLJDL13-[71,​74,​80,​90]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
KLJDL13-LC47-P[6-12.9/0.01]-W[6-12.9/0.01]
KLJDL13-LC47-P[6-12.9/0.01]-WC[5-5.99/0.01]
KLJDL13-LC47-PC[5-5.99/0.01]-W[6-12.9/0.01]
KLJDL13-LC47-PC[5-5.99/0.01]-WC[5-5.99/0.01]
KLJDL13-LC[47-89.9/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]
KLJDL13-LC[47-89.9/0.1]-P[6-12.9/0.01]-WC[5-5.99/0.01]
KLJDL13-LC[47-89.9/0.1]-PC[5-5.99/0.01]-W[6-12.9/0.01]
KLJDL13-LC[47-89.9/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
KLJDL13-LC[47.1-90/0.1]-P[6-12.9/0.01]-W[6-12.9/0.01]
KLJDL13-LC[47.1-90/0.1]-P[6-12.9/0.01]-WC[5-5.99/0.01]
KLJDL13-LC[47.1-90/0.1]-PC[5-5.99/0.01]-W[6-12.9/0.01]
KLJDL13-LC[47.1-90/0.1]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
KLJDL16-[71,​74,​80,​90]-P[6-15.9/0.01]-W[6-15.9/0.01]
KLJDL16-[71,​74,​80,​90]-P[6-15.9/0.01]-WC[5-5.99/0.01]
KLJDL16-[71,​74,​80,​90]-PC[5-5.99/0.01]-W[6-15.9/0.01]
KLJDL16-[71,​74,​80,​90]-PC[5-5.99/0.01]-WC[5-5.99/0.01]
KLJDL16-LC47-P[6-15.9/0.01]-W[6-15.9/0.01]
KLJDL16-LC47-P[6-15.9/0.01]-WC[5-5.99/0.01]
KLJDL16-LC47-PC[5-5.99/0.01]-W[6-15.9/0.01]
KLJDL16-LC47-PC[5-5.99/0.01]-WC[5-5.99/0.01]
KLJDL16-LC[47-89.9/0.1]-P[6-15.9/0.01]-W[6-15.9/0.01]
KLJDL16-LC[47-89.9/0.1]-P[6-15.9/0.01]-WC[5-5.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape B (Tip length)
(mm)
D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
W (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
WC (Tip dimension alteration)
(mm)

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL103 ~ 9.97-71 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL10--71 ~ 90-2.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL103 ~ 9.97--47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL10---47 ~ 89.92.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL136 ~ 12.97-71 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL13--71 ~ 90-5 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL136 ~ 12.97--47 ~ 90---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL13---47 ~ 905 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL1610 ~ 15.97-71 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL16--71 ~ 90-8 ~ 9.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL1610 ~ 15.97--47 ~ 90---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL16---47 ~ 908 ~ 9.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL2013 ~ 19.97-71 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL20--71 ~ 90-9 ~ 12.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL2013 ~ 19.97--47 ~ 90---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL20---47 ~ 909 ~ 12.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL2518 ~ 24.97-71 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL25--71 ~ 90-9 ~ 17.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL2518 ~ 24.97--47 ~ 90---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL25---47 ~ 909 ~ 17.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL3222 ~ 31.97-71 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL32--71 ~ 90-15 ~ 21.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL3222 ~ 31.97--47 ~ 90---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AL32---47 ~ 9015 ~ 21.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS103 ~ 9.97-63 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS10--63 ~ 90-2.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS103 ~ 9.97--47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS10---47 ~ 89.92.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS136 ~ 12.97-63 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS13--63 ~ 90-5 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS136 ~ 12.97--47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS13---47 ~ 89.95 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS1610 ~ 15.97-63 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS16--63 ~ 90-8 ~ 9.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS1610 ~ 15.97--47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS16---47 ~ 89.98 ~ 9.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS2013 ~ 19.97-63 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS20--63 ~ 90-9 ~ 12.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS2013 ~ 19.97--47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS20---47 ~ 89.99 ~ 12.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS2518 ~ 24.97-63 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS25--63 ~ 90-9 ~ 17.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS2518 ~ 24.97--47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS25---47 ~ 89.99 ~ 17.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS3222 ~ 31.97-63 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS32--63 ~ 90-15 ~ 21.99--

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS3222 ~ 31.97--47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 2 Day(s) 10AS32---47 ~ 89.915 ~ 21.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.93 ~ 9.971 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.9-71 ~ 90---2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10-3 ~ 9.971 ~ 90-2.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10--71 ~ 90-2.8 ~ 2.99-2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.93 ~ 9.9-----

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.9-----2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10-3 ~ 9.9--2.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10----2.8 ~ 2.99-2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.93 ~ 9.9-47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.9--47 ~ 89.9--2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10-3 ~ 9.9-47 ~ 89.92.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10---47 ~ 89.92.8 ~ 2.99-2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.93 ~ 9.9-47.1 ~ 90---

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL103 ~ 9.9--47.1 ~ 90--2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10-3 ~ 9.9-47.1 ~ 902.8 ~ 2.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL10---47.1 ~ 902.8 ~ 2.99-2.8 ~ 2.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.96 ~ 12.971 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.9-71 ~ 90---5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13-6 ~ 12.971 ~ 90-5 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13--71 ~ 90-5 ~ 5.99-5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.96 ~ 12.9-----

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.9-----5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13-6 ~ 12.9--5 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13----5 ~ 5.99-5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.96 ~ 12.9-47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.9--47 ~ 89.9--5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13-6 ~ 12.9-47 ~ 89.95 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13---47 ~ 89.95 ~ 5.99-5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.96 ~ 12.9-47.1 ~ 90---

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL136 ~ 12.9--47.1 ~ 90--5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13-6 ~ 12.9-47.1 ~ 905 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL13---47.1 ~ 905 ~ 5.99-5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL166 ~ 15.96 ~ 15.971 ~ 90----

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL166 ~ 15.9-71 ~ 90---5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL16-6 ~ 15.971 ~ 90-5 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL16--71 ~ 90-5 ~ 5.99-5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL166 ~ 15.96 ~ 15.9-----

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL166 ~ 15.9-----5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL16-6 ~ 15.9--5 ~ 5.99--

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL16----5 ~ 5.99-5 ~ 5.99

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL166 ~ 15.96 ~ 15.9-47 ~ 89.9---

-

BALL LOCK PUNCH 1 Piece(s) 3 Day(s) 10DL166 ~ 15.9--47 ~ 89.9--5 ~ 5.99

Loading...

 

Basic Information

Type Jector with wrench flat Material SKD11 Equivalent