1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General Purpose Scrap Cutters

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • General Purpose Scrap Cutters
  • General Purpose Scrap Cutters
  • General Purpose Scrap Cutters
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A general-purpose scrap cutter used for cutting scraps on rings during trimming. The material is die steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SCL10-[20-60/10]
SCL10-LC[21-59/1]
SCL16-[20-60/10]
SCL16-LC[21-59/1]
SCL25-[20-60/10]
SCL25-LC[21-59/1]
SCT20-[30-100/10]
SCT20-LC[31-99/1]
SCT25-[30-100/10]
SCT25-LC[31-99/1]
SCT30-[30-100/10]
SCT30-LC[31-99/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHST (Cutter thickness)
(mm)
Cutter position L (Cutter height)
(mm)
LC (Cutter height 1mm increments designation)
(mm)

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1010One end20 ~ 60-

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1010One end-21 ~ 59

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1016One end20 ~ 60-

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1016One end-21 ~ 59

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1025One end20 ~ 60-

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1025One end-21 ~ 59

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1020Center30 ~ 100-

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1020Center-31 ~ 99

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1025Center30 ~ 100-

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1025Center-31 ~ 99

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1030Center30 ~ 100-

-

SCRAP CUTTER 1 Piece(s) 7 Day(s) 1030Center-31 ~ 99

Loading...

  1. 1