1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Short Bending Punches and Dies -Fixed Size Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKD11
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Full length short bending, surface punch & die, fixed external shape type. The material is die steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BPHFS2A0606-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0606-[13-25/0.1]-J0-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0606-[13-25/0.1]-J[0.2-6/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0606-[13-25/0.1]-J[0.2-6/0.01]-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0608-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0608-[13-25/0.1]-J0-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0608-[13-25/0.1]-J[0.2-6/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0608-[13-25/0.1]-J[0.2-6/0.01]-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0610-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0610-[13-25/0.1]-J0-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0610-[13-25/0.1]-J[0.2-6/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0610-[13-25/0.1]-J[0.2-6/0.01]-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0613-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0613-[13-25/0.1]-J0-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0613-[13-25/0.1]-J[0.2-6/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0613-[13-25/0.1]-J[0.2-6/0.01]-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0616-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0616-[13-25/0.1]-J0-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0616-[13-25/0.1]-J[0.2-6/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0616-[13-25/0.1]-J[0.2-6/0.01]-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0620-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0620-[13-25/0.1]-J0-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0620-[13-25/0.1]-J[0.2-6/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0620-[13-25/0.1]-J[0.2-6/0.01]-K[0.2-6/0.01]-F[0,​90,​180,​270]
BPHFS2A0806-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0806-[13-25/0.1]-J0-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0806-[13-25/0.1]-J[0.2-8/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0806-[13-25/0.1]-J[0.2-8/0.01]-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0808-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0808-[13-25/0.1]-J0-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0808-[13-25/0.1]-J[0.2-8/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0808-[13-25/0.1]-J[0.2-8/0.01]-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0810-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0810-[13-25/0.1]-J0-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0810-[13-25/0.1]-J[0.2-8/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0810-[13-25/0.1]-J[0.2-8/0.01]-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0813-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0813-[13-25/0.1]-J0-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0813-[13-25/0.1]-J[0.2-8/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0813-[13-25/0.1]-J[0.2-8/0.01]-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0816-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0816-[13-25/0.1]-J0-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0816-[13-25/0.1]-J[0.2-8/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0816-[13-25/0.1]-J[0.2-8/0.01]-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0820-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A0820-[13-25/0.1]-J0-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A0820-[13-25/0.1]-J[0.2-8/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A0820-[13-25/0.1]-J[0.2-8/0.01]-K[0.2-8/0.01]-F[0,​90,​180,​270]
BPHFS2A1006-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1006-[13-25/0.1]-J0-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1006-[13-25/0.1]-J[0.2-10/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1006-[13-25/0.1]-J[0.2-10/0.01]-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1008-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1008-[13-25/0.1]-J0-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1008-[13-25/0.1]-J[0.2-10/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1008-[13-25/0.1]-J[0.2-10/0.01]-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1010-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1010-[13-25/0.1]-J0-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1010-[13-25/0.1]-J[0.2-10/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1010-[13-25/0.1]-J[0.2-10/0.01]-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1013-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1013-[13-25/0.1]-J0-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1013-[13-25/0.1]-J[0.2-10/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1013-[13-25/0.1]-J[0.2-10/0.01]-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1016-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1016-[13-25/0.1]-J0-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1016-[13-25/0.1]-J[0.2-10/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1016-[13-25/0.1]-J[0.2-10/0.01]-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1020-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1020-[13-25/0.1]-J0-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1020-[13-25/0.1]-J[0.2-10/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1020-[13-25/0.1]-J[0.2-10/0.01]-K[0.2-10/0.01]-F[0,​90,​180,​270]
BPHFS2A1306-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1306-[13-25/0.1]-J0-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1306-[13-25/0.1]-J[0.2-13/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1306-[13-25/0.1]-J[0.2-13/0.01]-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1308-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1308-[13-25/0.1]-J0-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1308-[13-25/0.1]-J[0.2-13/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1308-[13-25/0.1]-J[0.2-13/0.01]-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1310-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1310-[13-25/0.1]-J0-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1310-[13-25/0.1]-J[0.2-13/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1310-[13-25/0.1]-J[0.2-13/0.01]-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1313-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1313-[13-25/0.1]-J0-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1313-[13-25/0.1]-J[0.2-13/0.01]-K0-F[0,​90,​180,​270]
BPHFS2A1313-[13-25/0.1]-J[0.2-13/0.01]-K[0.2-13/0.01]-F[0,​90,​180,​270]
BPHFS2A1316-[13-25/0.1]-J0-K0-F[0,​90,​180,​270]
BPHFS2A1316-[13-25/0.1]-J0-K[0.2-13/0.01]-F[0,​90,​180,​270]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
A (Angle)
(°)
B (Tip dimension)
(mm)
C (Tip dimension)
(mm)
E (Tip dimension)
(mm)
F (Flange position change)
(°)
G (Angle)
(°)
J (Corner R)
(mm)
K (Corner R)
(mm)
L (L dimension)
(mm)
N (Corner R)
(mm)
Q (Corner R)
(mm)
S (Tip dimension)
(mm)
U (Corner R)
(mm)
WF (Flange position change)
(°)

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged66----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged66----0 ~ 270-00.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged66----0 ~ 270-0.2 ~ 6013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged66----0 ~ 270-0.2 ~ 60.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged68----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged68----0 ~ 270-00.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged68----0 ~ 270-0.2 ~ 6013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged68----0 ~ 270-0.2 ~ 60.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged610----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged610----0 ~ 270-00.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged610----0 ~ 270-0.2 ~ 6013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged610----0 ~ 270-0.2 ~ 60.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged613----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged613----0 ~ 270-00.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged613----0 ~ 270-0.2 ~ 6013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged613----0 ~ 270-0.2 ~ 60.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged616----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged616----0 ~ 270-00.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged616----0 ~ 270-0.2 ~ 6013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged616----0 ~ 270-0.2 ~ 60.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged620----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged620----0 ~ 270-00.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged620----0 ~ 270-0.2 ~ 6013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged620----0 ~ 270-0.2 ~ 60.2 ~ 613 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged86----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged86----0 ~ 270-00.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged86----0 ~ 270-0.2 ~ 8013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged86----0 ~ 270-0.2 ~ 80.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged88----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged88----0 ~ 270-00.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged88----0 ~ 270-0.2 ~ 8013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged88----0 ~ 270-0.2 ~ 80.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged810----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged810----0 ~ 270-00.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged810----0 ~ 270-0.2 ~ 8013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged810----0 ~ 270-0.2 ~ 80.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged813----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged813----0 ~ 270-00.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged813----0 ~ 270-0.2 ~ 8013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged813----0 ~ 270-0.2 ~ 80.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged816----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged816----0 ~ 270-00.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged816----0 ~ 270-0.2 ~ 8013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged816----0 ~ 270-0.2 ~ 80.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged820----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged820----0 ~ 270-00.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged820----0 ~ 270-0.2 ~ 8013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged820----0 ~ 270-0.2 ~ 80.2 ~ 813 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged106----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged106----0 ~ 270-00.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged106----0 ~ 270-0.2 ~ 10013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged106----0 ~ 270-0.2 ~ 100.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged108----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged108----0 ~ 270-00.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged108----0 ~ 270-0.2 ~ 10013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged108----0 ~ 270-0.2 ~ 100.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1010----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1010----0 ~ 270-00.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1010----0 ~ 270-0.2 ~ 10013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1010----0 ~ 270-0.2 ~ 100.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1013----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1013----0 ~ 270-00.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1013----0 ~ 270-0.2 ~ 10013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1013----0 ~ 270-0.2 ~ 100.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1016----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1016----0 ~ 270-00.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1016----0 ~ 270-0.2 ~ 10013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1016----0 ~ 270-0.2 ~ 100.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1020----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1020----0 ~ 270-00.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1020----0 ~ 270-0.2 ~ 10013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1020----0 ~ 270-0.2 ~ 100.2 ~ 1013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged136----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged136----0 ~ 270-00.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged136----0 ~ 270-0.2 ~ 13013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged136----0 ~ 270-0.2 ~ 130.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged138----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged138----0 ~ 270-00.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged138----0 ~ 270-0.2 ~ 13013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged138----0 ~ 270-0.2 ~ 130.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1310----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1310----0 ~ 270-00.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1310----0 ~ 270-0.2 ~ 13013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1310----0 ~ 270-0.2 ~ 130.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1313----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1313----0 ~ 270-00.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1313----0 ~ 270-0.2 ~ 13013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1313----0 ~ 270-0.2 ~ 130.2 ~ 1313 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1316----0 ~ 270-0013 ~ 25-----

-

SHORT BENDING PUNCH 1 Piece(s) 7 Day(s) 102ASingle-flanged1316----0 ~ 270-00.2 ~ 1313 ~ 25-----

Loading...

 

Basic Information

Material SKD11 Equivalent