1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawing Dies, Carbide

Drawing Dies, Carbide
You can add up to 6 items per a category to the compare list.

  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A drawing die that allows you to choose between a head type or a straight type. The material can be selected from carbide and ultrafine grain carbide.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
WHA2A6-[16,​20,​22,​25]-P[2.2-3/0.01]-B[2-9/1]-R0
WHA2A6-[16,​20,​22,​25]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
WHA2A6-LC[13-25/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
WHA2A6-LC[13-25/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
WHA2A8-[16,​20,​22,​25]-P[2.5-4/0.01]-B[2-12/1]-R0
WHA2A8-[16,​20,​22,​25]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
WHA2A8-LC[13-25/0.1]-P[2.5-4/0.01]-B[2-12/1]-R0
WHA2A8-LC[13-25/0.1]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
WHA2A10-[16,​20,​22,​25]-P[3-5/0.01]-B[2-15/1]-R0
WHA2A10-[16,​20,​22,​25]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
WHA2A10-LC[13-25/0.1]-P[3-5/0.01]-B[2-15/1]-R0
WHA2A10-LC[13-25/0.1]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
WHA2A13-[16,​20,​22,​25]-P[4-6.5/0.01]-B[1-19/1]-R0
WHA2A13-[16,​20,​22,​25]-P[4-6.5/0.01]-B[1-19/1]-R[0.2-4.5/0.1]
WHA2A13-LC[13-25/0.1]-P[4-6.5/0.01]-B[1-19/1]-R0
WHA2A13-LC[13-25/0.1]-P[4-6.5/0.01]-B[1-19/1]-R[0.2-4.5/0.1]
WHA2A16-[16,​20,​22,​25]-P[5-8/0.01]-B[2-24/1]-R0
WHA2A16-[16,​20,​22,​25]-P[5-8/0.01]-B[2-24/1]-R[0.2-5.5/0.1]
WHA2A16-LC[13-25/0.1]-P[5-8/0.01]-B[2-24/1]-R0
WHA2A16-LC[13-25/0.1]-P[5-8/0.01]-B[2-24/1]-R[0.2-5.5/0.1]
WHA2A20-[16,​20,​22,​25]-P[8-10/0.01]-B[2-30/1]-R0
WHA2A20-[16,​20,​22,​25]-P[8-10/0.01]-B[2-30/1]-R[0.2-6/0.1]
WHA2A20-LC[13-25/0.1]-P[8-10/0.01]-B[2-30/1]-R0
WHA2A20-LC[13-25/0.1]-P[8-10/0.01]-B[2-30/1]-R[0.2-6/0.1]
WHA2A25-[16,​20,​22,​25]-P[10-12.5/0.01]-B[2-37/1]-R0
WHA2A25-[16,​20,​22,​25]-P[10-12.5/0.01]-B[2-37/1]-R[0.2-7.5/0.1]
WHA2A25-LC[13-25/0.1]-P[10-12.5/0.01]-B[2-37/1]-R0
WHA2A25-LC[13-25/0.1]-P[10-12.5/0.01]-B[2-37/1]-R[0.2-7.5/0.1]
WHA2B6-[16,​20,​22,​25]-P[2.2-3/0.01]-B[2-9/1]-R0
WHA2B6-[16,​20,​22,​25]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
WHA2B6-LC[13-25/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
WHA2B6-LC[13-25/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
WHA2B8-[16,​20,​22,​25]-P[2.5-4/0.01]-B[2-12/1]-R0
WHA2B8-[16,​20,​22,​25]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
WHA2B8-LC[13-25/0.1]-P[2.5-4/0.01]-B[2-12/1]-R0
WHA2B8-LC[13-25/0.1]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
WHA2B10-[16,​20,​22,​25]-P[3-5/0.01]-B[2-15/1]-R0
WHA2B10-[16,​20,​22,​25]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
WHA2B10-LC[13-25/0.1]-P[3-5/0.01]-B[2-15/1]-R0
WHA2B10-LC[13-25/0.1]-P[3-5/0.01]-B[2-15/1]-R[0.2-3.5/0.1]
WHA2B13-[16,​20,​22,​25]-P[4-6.5/0.01]-B[2-15/1]-R0
WHA2B13-[16,​20,​22,​25]-P[4-6.5/0.01]-B[2-15/1]-R[0.2-4.5/0.1]
WHA2B13-LC[13-25/0.1]-P[4-6.5/0.01]-B[2-15/1]-R0
WHA2B13-LC[13-25/0.1]-P[4-6.5/0.01]-B[2-15/1]-R[0.2-4.5/0.1]
WHA2B16-[16,​20,​22,​25]-P[5-8/0.01]-B[2-15/1]-R0
WHA2B16-[16,​20,​22,​25]-P[5-8/0.01]-B[2-15/1]-R[0.2-5.5/0.1]
WHA2B16-LC[13-25/0.1]-P[5-8/0.01]-B[2-15/1]-R0
WHA2B16-LC[13-25/0.1]-P[5-8/0.01]-B[2-15/1]-R[0.2-5.5/0.1]
WHA2B20-[16,​20,​22,​25]-P[8-10/0.01]-B[2-15/1]-R0
WHA2B20-[16,​20,​22,​25]-P[8-10/0.01]-B[2-15/1]-R[0.2-6/0.1]
WHA2B20-LC[13-25/0.1]-P[8-10/0.01]-B[2-15/1]-R0
WHA2B20-LC[13-25/0.1]-P[8-10/0.01]-B[2-15/1]-R[0.2-6/0.1]
WHA2B25-[16,​20,​22,​25]-P[10-12.5/0.01]-B[1-15/1]-R0
WHA2B25-[16,​20,​22,​25]-P[10-12.5/0.01]-B[1-15/1]-R[0.2-7.5/0.1]
WHA2B25-LC[13-25/0.1]-P[10-12.5/0.01]-B[1-15/1]-R0
WHA2B25-LC[13-25/0.1]-P[10-12.5/0.01]-B[1-15/1]-R[0.2-7.5/0.1]
WHA2S6-[16,​20,​22,​25]-P[2.2-3/0.01]-R0
WHA2S6-[16,​20,​22,​25]-P[2.2-3/0.01]-R[0.2-1.9/0.1]
WHA2S6-LC[13-25/0.1]-P[2.2-3/0.01]-R0
WHA2S6-LC[13-25/0.1]-P[2.2-3/0.01]-R[0.2-1.9/0.1]
WHA2S8-[16,​20,​22,​25]-P[2.5-4/0.01]-R0
WHA2S8-[16,​20,​22,​25]-P[2.5-4/0.01]-R[0.2-2.7/0.1]
WHA2S8-LC[13-25/0.1]-P[2.5-4/0.01]-R0
WHA2S8-LC[13-25/0.1]-P[2.5-4/0.01]-R[0.2-2.7/0.1]
WHA2S10-[16,​20,​22,​25]-P[3-5/0.01]-R0
WHA2S10-[16,​20,​22,​25]-P[3-5/0.01]-R[0.2-3.5/0.1]
WHA2S10-LC[13-25/0.1]-P[3-5/0.01]-R0
WHA2S10-LC[13-25/0.1]-P[3-5/0.01]-R[0.2-3.5/0.1]
WHA2S13-[16,​20,​22,​25]-P[4-6.5/0.01]-R0
WHA2S13-[16,​20,​22,​25]-P[4-6.5/0.01]-R[0.2-4.5/0.1]
WHA2S13-LC[13-25/0.1]-P[4-6.5/0.01]-R0
WHA2S13-LC[13-25/0.1]-P[4-6.5/0.01]-R[0.2-4.5/0.1]
WHA2S16-[16,​20,​22,​25]-P[5-8/0.01]-R0
WHA2S16-[16,​20,​22,​25]-P[5-8/0.01]-R[0.2-5.5/0.1]
WHA2S16-LC[13-25/0.1]-P[5-8/0.01]-R0
WHA2S16-LC[13-25/0.1]-P[5-8/0.01]-R[0.2-5.5/0.1]
WHA2S20-[16,​20,​22,​25]-P[8-10/0.01]-R0
WHA2S20-[16,​20,​22,​25]-P[8-10/0.01]-R[0.2-6/0.1]
WHA2S20-LC[13-25/0.1]-P[8-10/0.01]-R0
WHA2S20-LC[13-25/0.1]-P[8-10/0.01]-R[0.2-6/0.1]
WHA2S25-[16,​20,​22,​25]-P[10-12.5/0.01]-R0
WHA2S25-[16,​20,​22,​25]-P[10-12.5/0.01]-R[0.2-7.5/0.1]
WHA2S25-LC[13-25/0.1]-P[10-12.5/0.01]-R0
WHA2S25-LC[13-25/0.1]-P[10-12.5/0.01]-R[0.2-7.5/0.1]
WHB2A6-[16,​20,​22,​25]-P[2.2-3/0.01]-B[2-9/1]-R0
WHB2A6-[16,​20,​22,​25]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
WHB2A6-LC[13-25/0.1]-P[2.2-3/0.01]-B[2-9/1]-R0
WHB2A6-LC[13-25/0.1]-P[2.2-3/0.01]-B[2-9/1]-R[0.2-1.9/0.1]
WHB2A8-[16,​20,​22,​25]-P[2.5-4/0.01]-B[2-12/1]-R0
WHB2A8-[16,​20,​22,​25]-P[2.5-4/0.01]-B[2-12/1]-R[0.2-2.7/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Material Inner shape D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip diameter)
(mm)
R (Tip R)
(mm)

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight62 ~ 916 ~ 25-2.2 ~ 30

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight62 ~ 916 ~ 25-2.2 ~ 30.2 ~ 1.9

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight62 ~ 9-13 ~ 252.2 ~ 30

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight62 ~ 9-13 ~ 252.2 ~ 30.2 ~ 1.9

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight82 ~ 1216 ~ 25-2.5 ~ 40

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight82 ~ 1216 ~ 25-2.5 ~ 40.2 ~ 2.7

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight82 ~ 12-13 ~ 252.5 ~ 40

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight82 ~ 12-13 ~ 252.5 ~ 40.2 ~ 2.7

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight102 ~ 1516 ~ 25-3 ~ 50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight102 ~ 1516 ~ 25-3 ~ 50.2 ~ 3.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight102 ~ 15-13 ~ 253 ~ 50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight102 ~ 15-13 ~ 253 ~ 50.2 ~ 3.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight131 ~ 1916 ~ 25-4 ~ 6.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight131 ~ 1916 ~ 25-4 ~ 6.50.2 ~ 4.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight131 ~ 19-13 ~ 254 ~ 6.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight131 ~ 19-13 ~ 254 ~ 6.50.2 ~ 4.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight162 ~ 2416 ~ 25-5 ~ 80

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight162 ~ 2416 ~ 25-5 ~ 80.2 ~ 5.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight162 ~ 24-13 ~ 255 ~ 80

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight162 ~ 24-13 ~ 255 ~ 80.2 ~ 5.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight202 ~ 3016 ~ 25-8 ~ 100

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight202 ~ 3016 ~ 25-8 ~ 100.2 ~ 6

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight202 ~ 30-13 ~ 258 ~ 100

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight202 ~ 30-13 ~ 258 ~ 100.2 ~ 6

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight252 ~ 3716 ~ 25-10 ~ 12.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight252 ~ 3716 ~ 25-10 ~ 12.50.2 ~ 7.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight252 ~ 37-13 ~ 2510 ~ 12.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Stepped straight252 ~ 37-13 ~ 2510 ~ 12.50.2 ~ 7.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle62 ~ 916 ~ 25-2.2 ~ 30

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle62 ~ 916 ~ 25-2.2 ~ 30.2 ~ 1.9

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle62 ~ 9-13 ~ 252.2 ~ 30

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle62 ~ 9-13 ~ 252.2 ~ 30.2 ~ 1.9

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle82 ~ 1216 ~ 25-2.5 ~ 40

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle82 ~ 1216 ~ 25-2.5 ~ 40.2 ~ 2.7

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle82 ~ 12-13 ~ 252.5 ~ 40

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle82 ~ 12-13 ~ 252.5 ~ 40.2 ~ 2.7

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle102 ~ 1516 ~ 25-3 ~ 50

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle102 ~ 1516 ~ 25-3 ~ 50.2 ~ 3.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle102 ~ 15-13 ~ 253 ~ 50

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle102 ~ 15-13 ~ 253 ~ 50.2 ~ 3.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle132 ~ 1516 ~ 25-4 ~ 6.50

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle132 ~ 1516 ~ 25-4 ~ 6.50.2 ~ 4.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle132 ~ 15-13 ~ 254 ~ 6.50

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle132 ~ 15-13 ~ 254 ~ 6.50.2 ~ 4.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle162 ~ 1516 ~ 25-5 ~ 80

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle162 ~ 1516 ~ 25-5 ~ 80.2 ~ 5.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle162 ~ 15-13 ~ 255 ~ 80

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle162 ~ 15-13 ~ 255 ~ 80.2 ~ 5.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle202 ~ 1516 ~ 25-8 ~ 100

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle202 ~ 1516 ~ 25-8 ~ 100.2 ~ 6

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle202 ~ 15-13 ~ 258 ~ 100

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle202 ~ 15-13 ~ 258 ~ 100.2 ~ 6

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle251 ~ 1516 ~ 25-10 ~ 12.50

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle251 ~ 1516 ~ 25-10 ~ 12.50.2 ~ 7.5

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle251 ~ 15-13 ~ 2510 ~ 12.50

-

DRAWING BUTTON DIES 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)With relief angle251 ~ 15-13 ~ 2510 ~ 12.50.2 ~ 7.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight6-16 ~ 25-2.2 ~ 30

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight6-16 ~ 25-2.2 ~ 30.2 ~ 1.9

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight6--13 ~ 252.2 ~ 30

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight6--13 ~ 252.2 ~ 30.2 ~ 1.9

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight8-16 ~ 25-2.5 ~ 40

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight8-16 ~ 25-2.5 ~ 40.2 ~ 2.7

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight8--13 ~ 252.5 ~ 40

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight8--13 ~ 252.5 ~ 40.2 ~ 2.7

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight10-16 ~ 25-3 ~ 50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight10-16 ~ 25-3 ~ 50.2 ~ 3.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight10--13 ~ 253 ~ 50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight10--13 ~ 253 ~ 50.2 ~ 3.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight13-16 ~ 25-4 ~ 6.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight13-16 ~ 25-4 ~ 6.50.2 ~ 4.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight13--13 ~ 254 ~ 6.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight13--13 ~ 254 ~ 6.50.2 ~ 4.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight16-16 ~ 25-5 ~ 80

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight16-16 ~ 25-5 ~ 80.2 ~ 5.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight16--13 ~ 255 ~ 80

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight16--13 ~ 255 ~ 80.2 ~ 5.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight20-16 ~ 25-8 ~ 100

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight20-16 ~ 25-8 ~ 100.2 ~ 6

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight20--13 ~ 258 ~ 100

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight20--13 ~ 258 ~ 100.2 ~ 6

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight25-16 ~ 25-10 ~ 12.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight25-16 ~ 25-10 ~ 12.50.2 ~ 7.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight25--13 ~ 2510 ~ 12.50

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide super fine grain (HIP)Straight25--13 ~ 2510 ~ 12.50.2 ~ 7.5

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide V40 (HIP)Stepped straight62 ~ 916 ~ 25-2.2 ~ 30

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide V40 (HIP)Stepped straight62 ~ 916 ~ 25-2.2 ~ 30.2 ~ 1.9

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide V40 (HIP)Stepped straight62 ~ 9-13 ~ 252.2 ~ 30

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide V40 (HIP)Stepped straight62 ~ 9-13 ~ 252.2 ~ 30.2 ~ 1.9

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide V40 (HIP)Stepped straight82 ~ 1216 ~ 25-2.5 ~ 40

-

BUTTON DIE 1 Piece(s) 10 Day(s) 10Headed typeCarbide V40 (HIP)Stepped straight82 ~ 1216 ~ 25-2.5 ~ 40.2 ~ 2.7

Loading...