(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
punch for forming processes that mainly involve drawing. Dikote® treatment improves wear resistance, seizure resistance, and toughness, TiCN coating improves wear resistance, and WPC® treatment is applied to the base of TiCN coating to improve coating adhesion, wear resistance, fatigue strength, and seizure resistance. You can choose from three types of HW coatings that improve performance. The shank shape can be selected from regular type, positioning dowel hole type, and tapped type. The material can be selected from die steel, high speed steel, and powder high speed steel.
Part Number |
---|
H-MPH2A5-[40-80/0.1]-P[2-5/0.01]-A[1-89/1]-F[10-79.9/0.1] |
H-MPH2A5-[40-80/0.1]-PC[1.2-2/0.01]-A[1-89/1]-F[10-79.9/0.1] |
H-MPH2A6-[40-80/0.1]-P[2-6/0.01]-A[1-89/1]-F[10-79.9/0.1] |
H-MPH2A6-[40-80/0.1]-PC[1.2-1.99/0.01]-A[1-89/1]-F[10-79.9/0.1] |
H-MPH2A8-[40-100/0.1]-P[3-8/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A8-[40-100/0.1]-PC[1.5-3/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A10-[40-100/0.1]-P[3-10/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A10-[40-100/0.1]-PC[1.5-3/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A13-[40-100/0.1]-P[6-13/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A13-[40-100/0.1]-PC[3-6/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A16-[40-100/0.1]-P[10-16/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A16-[40-100/0.1]-PC[5-10/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A20-[40-100/0.1]-P[13-20/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A20-[40-100/0.1]-PC[6.5-13/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A25-[40-100/0.1]-P[18-25/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2A25-[40-100/0.1]-PC[9-18/0.01]-A[1-89/1]-F[10-99.9/0.1] |
H-MPH2B5-[40-80/0.1]-P[2-5/0.01]-R[0.1-15/0.1] |
H-MPH2B5-[40-80/0.1]-PC[1.2-2/0.01]-R[0.1-15/0.1] |
H-MPH2B6-[40-80/0.1]-P[2-6/0.01]-R[0.1-15/0.1] |
H-MPH2B6-[40-80/0.1]-PC[1.2-1.99/0.01]-R[0.1-15/0.1] |
H-MPH2B8-[40-100/0.1]-P[3-8/0.01]-R[0.1-15/0.1] |
H-MPH2B8-[40-100/0.1]-PC[1.5-2.99/0.01]-R[0.1-15/0.1] |
H-MPH2B10-[40-100/0.1]-P[3-10/0.01]-R[0.5-15/0.1] |
H-MPH2B10-[40-100/0.1]-PC[1.5-3/0.01]-R[0.5-15/0.1] |
H-MPH2B13-[40-100/0.1]-P[6-13/0.01]-R[0.1-15/0.1] |
H-MPH2B13-[40-100/0.1]-PC[3-6/0.01]-R[0.1-15/0.1] |
H-MPH2B16-[40-100/0.1]-P[10-16/0.01]-R[0.1-15/0.1] |
H-MPH2B16-[40-100/0.1]-PC[5-10/0.01]-R[0.1-15/0.1] |
H-MPH2B20-[40-100/0.1]-P[13-20/0.01]-R[0.1-15/0.1] |
H-MPH2B20-[40-100/0.1]-PC[6.5-13/0.01]-R[0.1-15/0.1] |
H-MPH2B25-[40-100/0.1]-P[18-25/0.01]-R[0.1-15/0.1] |
H-MPH2B25-[40-100/0.1]-PC[9-18/0.01]-R[0.1-15/0.1] |
H-MPH2C5-[40-80/0.1]-P[2-5/0.01]-V[1.2-4.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2C5-[40-80/0.1]-PC[1-2/0.01]-V[1.2-4.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2C6-[40-80/0.1]-P[2-6/0.01]-V[1.2-5.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2C6-[40-80/0.1]-PC[1-1.99/0.01]-V[1.2-5.96/0.01]-A[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2C8-[40-100/0.1]-P[3-8/0.01]-V[1.5-7.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C8-[40-100/0.1]-PC[1.5-2.99/0.01]-V[1.5-7.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C10-[40-100/0.1]-P[3-10/0.01]-V[1.5-9.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C10-[40-100/0.1]-PC[1.5-3/0.01]-V[1.5-9.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C13-[40-100/0.1]-P[6-13/0.01]-V[2-12.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-26/0.1] |
H-MPH2C13-[40-100/0.1]-PC[3-6/0.01]-V[2-12.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-26/0.1] |
H-MPH2C16-[40-100/0.1]-P[10-16/0.01]-V[3-15.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C16-[40-100/0.1]-PC[5-10/0.01]-V[3-15.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C20-[40-100/0.1]-P[13-20/0.01]-V[3-19.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C20-[40-100/0.1]-PC[6.5-13/0.01]-V[3-19.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C25-[40-100/0.1]-P[18-25/0.01]-V[4-24.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2C25-[40-100/0.1]-PC[9-18/0.01]-V[4-24.96/0.01]-A[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D5-[40-80/0.1]-P[2-5/0.01]-E[1.1-4.9/0.01]-V[1.2-4.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2D5-[40-80/0.1]-PC[1-2/0.01]-E[1.1-4.9/0.01]-V[1.2-4.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2D6-[40-80/0.1]-P[2-6/0.01]-E[1.3-5.9/0.01]-V[1.2-5.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2D6-[40-80/0.1]-PC[1-1.99/0.01]-E[1.3-5.9/0.01]-V[1.2-5.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-78/0.1]-S[1-20/0.1] |
H-MPH2D8-[40-100/0.1]-P[3-8/0.01]-E[1.3-7.9/0.01]-V[1.5-7.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D8-[40-100/0.1]-PC[1.5-2.99/0.01]-E[1.3-7.9/0.01]-V[1.5-7.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D10-[40-100/0.1]-P[3-10/0.01]-E[1.6-9.9/0.01]-V[1.5-9.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D10-[40-100/0.1]-PC[1.5-3/0.01]-E[1.6-9.9/0.01]-V[1.5-9.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D13-[40-100/0.1]-P[6-13/0.01]-E[2.1-12.9/0.01]-V[2-12.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D13-[40-100/0.1]-PC[3-6/0.01]-E[2.1-12.9/0.01]-V[2-12.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D16-[40-100/0.1]-P[10-16/0.01]-E[3.1-15.9/0.01]-V[3-15.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D16-[40-100/0.1]-PC[5-10/0.01]-E[3.1-15.9/0.01]-V[3-15.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D20-[40-100/0.1]-P[13-20/0.01]-E[3.1-19.9/0.01]-V[3-19.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D20-[40-100/0.1]-PC[6.5-13/0.01]-E[3.1-19.9/0.01]-V[3-19.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.1] |
H-MPH2D25-[40-100/0.1]-P[18-25/0.01]-E[4.1-24.9/0.01]-V[4-24.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.01] |
H-MPH2D25-[40-100/0.1]-PC[9-18/0.01]-E[4.1-24.9/0.01]-V[4-24.96/0.01]-A[20-89/1]-K[1-89/1]-F[10-98/0.1]-S[1-20/0.01] |
H-MPH3A5-[40-80/0.1]-P[2-5/0.01] |
H-MPH3A5-[40-80/0.1]-PC[1.2-2/0.01] |
H-MPH3A6-[40-80/0.1]-P[2-6/0.01] |
H-MPH3A6-[40-80/0.1]-PC[1.2-1.99/0.01] |
H-MPH3A8-[40-100/0.1]-P[3-8/0.01] |
H-MPH3A8-[40-100/0.1]-PC[1.5-2.99/0.01] |
H-MPH3A10-[40-100/0.1]-P[3-10/0.01] |
H-MPH3A10-[40-100/0.1]-PC[1.5-3/0.01] |
H-MPH3A13-[40-100/0.1]-P[6-13/0.01] |
H-MPH3A13-[40-100/0.1]-PC[3-6/0.01] |
H-MPH3A16-[40-100/0.1]-P[10-16/0.01] |
H-MPH3A16-[40-100/0.1]-PC[5-10/0.01] |
H-MPH3A20-[40-100/0.1]-P[13-20/0.01] |
H-MPH3A20-[40-100/0.1]-PC[6.5-13/0.01] |
H-MPH3A25-[40-100/0.1]-P[18-25/0.01] |
H-MPH3A25-[40-100/0.1]-PC[9-18/0.01] |
H-MPH3B5-[40-80/0.1]-P[2-5/0.01] |
H-MPH3B5-[40-80/0.1]-PC[1.2-2/0.01] |
H-MPH3B6-[40-80/0.1]-P[2-6/0.01] |
H-MPH3B6-[40-80/0.1]-PC[1.2-1.99/0.01] |
H-MPH3B8-[40-100/0.1]-P[3-8/0.01] |
H-MPH3B8-[40-100/0.1]-PC[1.5-2.99/0.01] |
H-MPH3B10-[40-100/0.1]-P[3-10/0.01] |
H-MPH3B10-[40-100/0.1]-PC[1.5-3/0.01] |
H-MPH3B13-[40-100/0.1]-P[6-13/0.01] |
H-MPH3B13-[40-100/0.1]-PC[3-6/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Surface treatment | Shank (mounting part) shape | D (Shank diameter) (mm) | A (°) | E (mm) | F (mm) | K (°) | L (L dimension) (mm) | P (mm) | PC (P dimension alteration) (mm) | Q (mm) | R (mm) | S (mm) | V (mm) | Y (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 5 | 1 ~ 89 | - | 10 ~ 79.9 | - | 40 ~ 80 | 2 ~ 5 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 5 | 1 ~ 89 | - | 10 ~ 79.9 | - | 40 ~ 80 | - | 1.2 ~ 2 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 6 | 1 ~ 89 | - | 10 ~ 79.9 | - | 40 ~ 80 | 2 ~ 6 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 6 | 1 ~ 89 | - | 10 ~ 79.9 | - | 40 ~ 80 | - | 1.2 ~ 1.99 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 8 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | 3 ~ 8 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 8 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | - | 1.5 ~ 3 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 10 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | 3 ~ 10 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 10 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | - | 1.5 ~ 3 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 13 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | 6 ~ 13 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 13 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | - | 3 ~ 6 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 16 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | 10 ~ 16 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 16 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | - | 5 ~ 10 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 20 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | 13 ~ 20 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 20 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | - | 6.5 ~ 13 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 25 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | 18 ~ 25 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2A | Powdered high-speed steel | TiCN | Tapped | 25 | 1 ~ 89 | - | 10 ~ 99.9 | - | 40 ~ 100 | - | 9 ~ 18 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 5 | - | - | - | - | 40 ~ 80 | 2 ~ 5 | - | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 5 | - | - | - | - | 40 ~ 80 | - | 1.2 ~ 2 | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 6 | - | - | - | - | 40 ~ 80 | 2 ~ 6 | - | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 6 | - | - | - | - | 40 ~ 80 | - | 1.2 ~ 1.99 | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 8 | - | - | - | - | 40 ~ 100 | 3 ~ 8 | - | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 8 | - | - | - | - | 40 ~ 100 | - | 1.5 ~ 2.99 | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 10 | - | - | - | - | 40 ~ 100 | 3 ~ 10 | - | - | 0.5 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 10 | - | - | - | - | 40 ~ 100 | - | 1.5 ~ 3 | - | 0.5 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 13 | - | - | - | - | 40 ~ 100 | 6 ~ 13 | - | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 13 | - | - | - | - | 40 ~ 100 | - | 3 ~ 6 | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 16 | - | - | - | - | 40 ~ 100 | 10 ~ 16 | - | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 16 | - | - | - | - | 40 ~ 100 | - | 5 ~ 10 | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 20 | - | - | - | - | 40 ~ 100 | 13 ~ 20 | - | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 20 | - | - | - | - | 40 ~ 100 | - | 6.5 ~ 13 | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 25 | - | - | - | - | 40 ~ 100 | 18 ~ 25 | - | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2B | Powdered high-speed steel | TiCN | Tapped | 25 | - | - | - | - | 40 ~ 100 | - | 9 ~ 18 | - | 0.1 ~ 15 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 5 | 1 ~ 89 | - | 10 ~ 78 | - | 40 ~ 80 | 2 ~ 5 | - | - | - | 1 ~ 20 | 1.2 ~ 4.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 5 | 1 ~ 89 | - | 10 ~ 78 | - | 40 ~ 80 | - | 1 ~ 2 | - | - | 1 ~ 20 | 1.2 ~ 4.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 6 | 1 ~ 89 | - | 10 ~ 78 | - | 40 ~ 80 | 2 ~ 6 | - | - | - | 1 ~ 20 | 1.2 ~ 5.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 6 | 1 ~ 89 | - | 10 ~ 78 | - | 40 ~ 80 | - | 1 ~ 1.99 | - | - | 1 ~ 20 | 1.2 ~ 5.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 8 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | 3 ~ 8 | - | - | - | 1 ~ 20 | 1.5 ~ 7.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 8 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | - | 1.5 ~ 2.99 | - | - | 1 ~ 20 | 1.5 ~ 7.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 10 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | 3 ~ 10 | - | - | - | 1 ~ 20 | 1.5 ~ 9.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 10 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | - | 1.5 ~ 3 | - | - | 1 ~ 20 | 1.5 ~ 9.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 13 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | 6 ~ 13 | - | - | - | 1 ~ 26 | 2 ~ 12.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 13 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | - | 3 ~ 6 | - | - | 1 ~ 26 | 2 ~ 12.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 16 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | 10 ~ 16 | - | - | - | 1 ~ 20 | 3 ~ 15.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 16 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | - | 5 ~ 10 | - | - | 1 ~ 20 | 3 ~ 15.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 20 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | 13 ~ 20 | - | - | - | 1 ~ 20 | 3 ~ 19.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 20 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | - | 6.5 ~ 13 | - | - | 1 ~ 20 | 3 ~ 19.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 25 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | 18 ~ 25 | - | - | - | 1 ~ 20 | 4 ~ 24.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2C | Powdered high-speed steel | TiCN | Tapped | 25 | 1 ~ 89 | - | 10 ~ 98 | - | 40 ~ 100 | - | 9 ~ 18 | - | - | 1 ~ 20 | 4 ~ 24.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 5 | 20 ~ 89 | 1.1 ~ 4.9 | 10 ~ 78 | 1 ~ 89 | 40 ~ 80 | 2 ~ 5 | - | - | - | 1 ~ 20 | 1.2 ~ 4.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 5 | 20 ~ 89 | 1.1 ~ 4.9 | 10 ~ 78 | 1 ~ 89 | 40 ~ 80 | - | 1 ~ 2 | - | - | 1 ~ 20 | 1.2 ~ 4.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 6 | 20 ~ 89 | 1.3 ~ 5.9 | 10 ~ 78 | 1 ~ 89 | 40 ~ 80 | 2 ~ 6 | - | - | - | 1 ~ 20 | 1.2 ~ 5.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 6 | 20 ~ 89 | 1.3 ~ 5.9 | 10 ~ 78 | 1 ~ 89 | 40 ~ 80 | - | 1 ~ 1.99 | - | - | 1 ~ 20 | 1.2 ~ 5.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 8 | 20 ~ 89 | 1.3 ~ 7.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | 3 ~ 8 | - | - | - | 1 ~ 20 | 1.5 ~ 7.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 8 | 20 ~ 89 | 1.3 ~ 7.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | - | 1.5 ~ 2.99 | - | - | 1 ~ 20 | 1.5 ~ 7.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 10 | 20 ~ 89 | 1.6 ~ 9.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | 3 ~ 10 | - | - | - | 1 ~ 20 | 1.5 ~ 9.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 10 | 20 ~ 89 | 1.6 ~ 9.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | - | 1.5 ~ 3 | - | - | 1 ~ 20 | 1.5 ~ 9.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 13 | 20 ~ 89 | 2.1 ~ 12.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | 6 ~ 13 | - | - | - | 1 ~ 20 | 2 ~ 12.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 13 | 20 ~ 89 | 2.1 ~ 12.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | - | 3 ~ 6 | - | - | 1 ~ 20 | 2 ~ 12.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 16 | 20 ~ 89 | 3.1 ~ 15.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | 10 ~ 16 | - | - | - | 1 ~ 20 | 3 ~ 15.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 16 | 20 ~ 89 | 3.1 ~ 15.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | - | 5 ~ 10 | - | - | 1 ~ 20 | 3 ~ 15.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 20 | 20 ~ 89 | 3.1 ~ 19.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | 13 ~ 20 | - | - | - | 1 ~ 20 | 3 ~ 19.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 20 | 20 ~ 89 | 3.1 ~ 19.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | - | 6.5 ~ 13 | - | - | 1 ~ 20 | 3 ~ 19.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 25 | 20 ~ 89 | 4.1 ~ 24.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | 18 ~ 25 | - | - | - | 1 ~ 20 | 4 ~ 24.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 2D | Powdered high-speed steel | TiCN | Tapped | 25 | 20 ~ 89 | 4.1 ~ 24.9 | 10 ~ 98 | 1 ~ 89 | 40 ~ 100 | - | 9 ~ 18 | - | - | 1 ~ 20 | 4 ~ 24.96 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 5 | - | - | - | - | 40 ~ 80 | 2 ~ 5 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 5 | - | - | - | - | 40 ~ 80 | - | 1.2 ~ 2 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 6 | - | - | - | - | 40 ~ 80 | 2 ~ 6 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 6 | - | - | - | - | 40 ~ 80 | - | 1.2 ~ 1.99 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 8 | - | - | - | - | 40 ~ 100 | 3 ~ 8 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 8 | - | - | - | - | 40 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 10 | - | - | - | - | 40 ~ 100 | 3 ~ 10 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 10 | - | - | - | - | 40 ~ 100 | - | 1.5 ~ 3 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 13 | - | - | - | - | 40 ~ 100 | 6 ~ 13 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 13 | - | - | - | - | 40 ~ 100 | - | 3 ~ 6 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 16 | - | - | - | - | 40 ~ 100 | 10 ~ 16 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 16 | - | - | - | - | 40 ~ 100 | - | 5 ~ 10 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 20 | - | - | - | - | 40 ~ 100 | 13 ~ 20 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 20 | - | - | - | - | 40 ~ 100 | - | 6.5 ~ 13 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 25 | - | - | - | - | 40 ~ 100 | 18 ~ 25 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3A | Powdered high-speed steel | TiCN | Tapped | 25 | - | - | - | - | 40 ~ 100 | - | 9 ~ 18 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 5 | - | - | - | - | 40 ~ 80 | 2 ~ 5 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 5 | - | - | - | - | 40 ~ 80 | - | 1.2 ~ 2 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 6 | - | - | - | - | 40 ~ 80 | 2 ~ 6 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 6 | - | - | - | - | 40 ~ 80 | - | 1.2 ~ 1.99 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 8 | - | - | - | - | 40 ~ 100 | 3 ~ 8 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 8 | - | - | - | - | 40 ~ 100 | - | 1.5 ~ 2.99 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 10 | - | - | - | - | 40 ~ 100 | 3 ~ 10 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 10 | - | - | - | - | 40 ~ 100 | - | 1.5 ~ 3 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 13 | - | - | - | - | 40 ~ 100 | 6 ~ 13 | - | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | 3B | Powdered high-speed steel | TiCN | Tapped | 13 | - | - | - | - | 40 ~ 100 | - | 3 ~ 6 | - | - | - | - | - |
Loading...
With/without jector | W/O |
---|
How can we improve?
How can we improve?