1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Embossing Punches -SR Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an SR type embossing punch. Materials can be selected from high-speed steel and powdered high-speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PHSR1.0-[20-30/0.1]-P[0.5-1/0.01]
PHSR1.6-[20-50/0.1]-P[1-1.6/0.01]
PHSR2.0-[20-50/0.1]-P[1.6-2/0.01]
PHSR2.5-[20-50/0.1]-P[2-2.5/0.01]
PHSR3-[20-80/0.1]-P[2.5-3/0.01]
PHSR4-[20-80/0.1]-P[3-4/0.01]
PHSR5-[20-80/0.1]-P[4-5/0.01]
PHSR6-[20-80/0.1]-P[5-6/0.01]
PHSR8-[20-80/0.1]-P[6-8/0.01]
PHSR10-[20-80/0.1]-P[8-10/0.01]
SHSR1.0-[20-30/0.1]-P[0.5-1/0.01]
SHSR1.6-[20-50/0.1]-P[1-1.6/0.01]
SHSR2.0-[20-50/0.1]-P[1.6-2/0.01]
SHSR2.5-[20-50/0.1]-P[2-2.5/0.01]
SHSR3-[20-80/0.1]-P[2.5-3/0.01]
SHSR4-[20-80/0.1]-P[3-4/0.01]
SHSR5-[20-80/0.1]-P[4-5/0.01]
SHSR6-[20-80/0.1]-P[5-6/0.01]
SHSR8-[20-80/0.1]-P[6-8/0.01]
SHSR10-[20-80/0.1]-P[8-10/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
P (Shank diameter)
(mm)

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel1.020 ~ 300.5 ~ 1

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel1.620 ~ 501 ~ 1.6

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel2.020 ~ 501.6 ~ 2

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel2.520 ~ 502 ~ 2.5

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel320 ~ 802.5 ~ 3

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel420 ~ 803 ~ 4

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel520 ~ 804 ~ 5

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel620 ~ 805 ~ 6

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel820 ~ 806 ~ 8

-

EMBOSSING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steel1020 ~ 808 ~ 10

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH511.020 ~ 300.5 ~ 1

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH511.620 ~ 501 ~ 1.6

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH512.020 ~ 501.6 ~ 2

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH512.520 ~ 502 ~ 2.5

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH51320 ~ 802.5 ~ 3

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH51420 ~ 803 ~ 4

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH51520 ~ 804 ~ 5

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH51620 ~ 805 ~ 6

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH51820 ~ 806 ~ 8

-

EMBOSSING PUNCH 1 Piece(s) 5 Day(s) 10SKH511020 ~ 808 ~ 10

Loading...

  1. 1
 

Basic Information

Tip shape SR type