1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scrapless Burring Punches

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a burring punch that does not produce any scraps. Non-coating and TiCN coating to improve wear resistance are available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-PH2E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
A-PH2E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
A-PH2E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
A-PH2E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-PH2E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-PH3E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
A-PH3E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
A-PH3E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
A-PH3E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-PH3E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-PH4E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
A-PH4E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
A-PH4E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
A-PH4E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-PH4E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-PHL2E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-PHL2E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-PHL2E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-PHL2E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-PHL3E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-PHL3E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-PHL3E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-PHL3E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-PHL4E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-PHL4E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-PHL4E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-PHL4E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-SH2E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
A-SH2E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
A-SH2E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
A-SH2E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-SH2E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-SH3E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
A-SH3E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
A-SH3E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
A-SH3E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-SH3E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-SH4E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
A-SH4E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
A-SH4E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
A-SH4E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-SH4E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
A-SHL2E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-SHL2E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-SHL2E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-SHL2E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-SHL3E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-SHL3E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-SHL3E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-SHL3E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-SHL4E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-SHL4E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-SHL4E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-SHL4E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-SP2E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-79/0.1]
A-SP2E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-79/0.1]
A-SP2E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-99/0.1]
A-SP2E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[30-98/0.1]
A-SP2E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[30-98/0.1]
A-SP3E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-79/0.1]
A-SP3E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-79/0.1]
A-SP3E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-99/0.1]
A-SP3E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[30-98/0.1]
A-SP3E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[30-98/0.1]
A-SP4E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-79/0.1]
A-SP4E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-79/0.1]
A-SP4E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-99/0.1]
A-SP4E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[30-98/0.1]
A-SP4E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[30-98/0.1]
A-SPL2E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-SPL2E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-SPL2E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-SPL2E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-SPL3E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-SPL3E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-SPL3E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-SPL3E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
A-SPL4E5-[50-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.69/0.01]-R[0.5-3.7/0.1]-F[32.5-78/0.1]
A-SPL4E6-[50-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.69/0.01]-R[0.5-4.7/0.1]-F[32.5-78/0.1]
A-SPL4E8-[50-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.69/0.01]-R[0.5-6.4/0.1]-F[32.5-98/0.1]
A-SPL4E10-[50-100/0.1]-V[3-9.99/0.01]-P[2.5-9.69/0.01]-R[0.5-7.4/0.1]-F[32.5-98/0.1]
AH-PH2E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AH-PH2E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AH-PH2E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AH-PH2E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AH-PH2E10-[40-100/0.1]-VC[2.1-8.5/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
AH-PH3E5-[40-80/0.1]-V[1.8-4.99/0.01]-P[1.2-4.9/0.01]-R[0.5-3.7/0.1]-F[32.5-78.5/0.1]
AH-PH3E6-[40-80/0.1]-V[1.8-5.99/0.01]-P[1.2-5.9/0.01]-R[0.5-4.7/0.1]-F[32.5-78.5/0.1]
AH-PH3E8-[40-100/0.1]-V[2.1-7.99/0.01]-P[1.5-7.9/0.01]-R[0.5-6.4/0.1]-F[32.5-98.5/0.1]
AH-PH3E10-[40-100/0.1]-V[3-9.99/0.01]-P[2.5-9.96/0.01]-R[0.5-7.4/0.1]-F[32.5-98.5/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface treatment Tip shape L (Length)
(mm)
Shank diameter tolerance B (Tip length) D (Shank diameter)
(mm)
F
(mm)
P (Tip dimension)
(mm)
R (Tip R)
(mm)
V (Tip dimension)
(mm)

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone2E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone3E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone4E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone2E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone3E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone4E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E40 ~ 80+0.005/0Short532.5 ~ 791.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E40 ~ 80+0.005/0Short632.5 ~ 791.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E40 ~ 100+0.005/0Short832.5 ~ 991.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E40 ~ 100+0.005/0Short1030 ~ 982.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E40 ~ 100+0.005/0Short1030 ~ 982.5 ~ 9.960.5 ~ 7.4-

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E40 ~ 80+0.005/0Short532.5 ~ 791.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E40 ~ 80+0.005/0Short632.5 ~ 791.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E40 ~ 100+0.005/0Short832.5 ~ 991.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E40 ~ 100+0.005/0Short1030 ~ 982.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E40 ~ 100+0.005/0Short1030 ~ 982.5 ~ 9.960.5 ~ 7.4-

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E40 ~ 80+0.005/0Short532.5 ~ 791.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E40 ~ 80+0.005/0Short632.5 ~ 791.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E40 ~ 100+0.005/0Short832.5 ~ 991.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E40 ~ 100+0.005/0Short1030 ~ 982.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E40 ~ 100+0.005/0Short1030 ~ 982.5 ~ 9.960.5 ~ 7.4-

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone2E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone3E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E50 ~ 80+0.005/0Long532.5 ~ 781.2 ~ 4.690.5 ~ 3.71.8 ~ 4.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E50 ~ 80+0.005/0Long632.5 ~ 781.2 ~ 5.690.5 ~ 4.71.8 ~ 5.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E50 ~ 100+0.005/0Long832.5 ~ 981.5 ~ 7.690.5 ~ 6.42.1 ~ 7.99

-

BURRING PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone4E50 ~ 100+0.005/0Long1032.5 ~ 982.5 ~ 9.690.5 ~ 7.43 ~ 9.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN2E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN2E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN2E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN2E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.4-

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN3E40 ~ 80+0.005/0Short532.5 ~ 78.51.2 ~ 4.90.5 ~ 3.71.8 ~ 4.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN3E40 ~ 80+0.005/0Short632.5 ~ 78.51.2 ~ 5.90.5 ~ 4.71.8 ~ 5.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN3E40 ~ 100+0.005/0Short832.5 ~ 98.51.5 ~ 7.90.5 ~ 6.42.1 ~ 7.99

-

SCRAPLESS BURRING PUNCHES-TICN 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN3E40 ~ 100+0.005/0Short1032.5 ~ 98.52.5 ~ 9.960.5 ~ 7.43 ~ 9.99

Loading...

 

Basic Information

Tip shape Scrapless burring punches With/without jector W/O