1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Burring Die Units

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
  • FLANGE
  • SKD11
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a purling die unit that is effective as a countermeasure against scrap removal. Single unit purchase is also possible. The material is die steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BDB13-25-V[3.05-4.7/0.01]
BDB13-30-V[3.05-4.7/0.01]
BDB16-25-V[3.05-7.8/0.01]
BDB16-30-V[3.05-7.8/0.01]
BDIB13-25-V[3.05-4.7/0.01]-P[1.55-2.2/0.01]
BDIB13-30-V[3.05-4.7/0.01]-P[1.55-2.2/0.01]
BDIB16-25-V[3.05-7.8/0.01]-P[1.55-3.3/0.01]
BDIB16-30-V[3.05-7.8/0.01]-P[1.55-3.3/0.01]
BDIS13-25-V[3.05-4.7/0.01]-P[1.55-2.2/0.01]
BDIS13-30-V[3.05-4.7/0.01]-P[1.55-2.2/0.01]
BDIS16-25-V[3.05-7.8/0.01]-P[1.55-3.3/0.01]
BDIS16-30-V[3.05-7.8/0.01]-P[1.55-3.3/0.01]
BDM13
BDM16
BDU13-25-V[3.05-4.7/0.01]-P[1.55-2.2/0.01]
BDU13-30-V[3.05-4.7/0.01]-P[1.55-2.2/0.01]
BDU16-25-V[3.05-7.8/0.01]-P[1.55-3.3/0.01]
BDU16-30-V[3.05-7.8/0.01]-P[1.55-3.3/0.01]
BDW13-[25,​30]
BDW16-[25,​30]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSales form D
(mm)
L
(mm)
P
(mm)
V
(mm)

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Outer bushing only1325-3.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Outer bushing only1330-3.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Outer bushing only1625-3.05 ~ 7.8

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Outer bushing only1630-3.05 ~ 7.8

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing only13251.55 ~ 2.23.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing only13301.55 ~ 2.23.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing only16251.55 ~ 3.33.05 ~ 7.8

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing only16301.55 ~ 3.33.05 ~ 7.8

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing set (Excluding outer bushing)13251.55 ~ 2.23.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing set (Excluding outer bushing)13301.55 ~ 2.23.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing set (Excluding outer bushing)16251.55 ~ 3.33.05 ~ 7.8

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Inner bushing set (Excluding outer bushing)16301.55 ~ 3.33.05 ~ 7.8

฿ 39.00

BURRING DIE 1 Piece(s) Available 5 Day(s) 10Screw plug only13---

฿ 39.00

BURRING DIE 1 Piece(s) Available 5 Day(s) 10Screw plug only16---

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Units sets13251.55 ~ 2.23.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Units sets13301.55 ~ 2.23.05 ~ 4.7

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Units sets16251.55 ~ 3.33.05 ~ 7.8

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Units sets16301.55 ~ 3.33.05 ~ 7.8

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Coil spring only1325 ~ 30--

-

BURRING DIE 1 Piece(s) 5 Day(s) 10Coil spring only1625 ~ 30--

Loading...

  1. 1