1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Burring Punches Half-made Tapered Tip Type -Jector Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKD11
  • POWDER HSS
  • TiCN
  • HW
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a paring punch with a tapered tip that allows you to choose between TiCN coating that improves wear resistance or HW coating that uses WPC® treatment on the base of the TiCN coating to improve the adhesion of the film and the sliding properties on the workpiece. .

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
A-SJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
A-SJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
AH-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
AH-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
AHW-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
AHW-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
H-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
H-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
H-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
H-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
H-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
HW-PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
HW-PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
HW-PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
HW-PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
HW-PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
PJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
PJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
PJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
PJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
PJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
SJMT4-[40-80/10]-V[2-3.99/0.01]-P[1-3.9/0.01]-F[30-78/0.1]-K[1-89/1]
SJMT5-[40-80/10]-V[2-4.99/0.01]-P[2-4.9/0.01]-F[30-78/0.1]-K[1-89/1]
SJMT6-[40-80/10]-V[2-5.99/0.01]-P[2-5.9/0.01]-F[30-78/0.1]-K[1-89/1]
SJMT8-[40-80/10]-V[3-7.99/0.01]-P[3-7.9/0.01]-F[30-78/0.1]-K[1-89/1]
SJMT10-[40-80/10]-V[3-9.99/0.01]-P[3-9.96/0.01]-F[30-78/0.1]-K[0-89/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface treatment L (Length)
(mm)
Shank diameter tolerance D (Shank diameter)
(mm)
F
(mm)
K (Angle)
(°)
P (Tip dimension)
(mm)
V (Tip dimension)
(mm)

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80+0.005/0430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80+0.005/0530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80+0.005/0630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80+0.005/0830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80+0.005/01030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone40 ~ 80+0.005/0430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone40 ~ 80+0.005/0530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone40 ~ 80+0.005/0630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone40 ~ 80+0.005/0830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone40 ~ 80+0.005/01030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80+0.005/0430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80+0.005/0530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80+0.005/0630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80+0.005/0830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80+0.005/01030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80+0.005/0430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80+0.005/0530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80+0.005/0630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80+0.005/0830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80+0.005/01030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80m5430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80m5530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80m5630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80m5830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelTiCN40 ~ 80m51030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80m5430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80m5530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80m5630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80m5830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelHW coating40 ~ 80m51030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80m5430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80m5530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80m5630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80m5830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10Powdered high-speed steelNone40 ~ 80m51030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone40 ~ 80m5430 ~ 781 ~ 891 ~ 3.92 ~ 3.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone40 ~ 80m5530 ~ 781 ~ 892 ~ 4.92 ~ 4.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKH51 EquivalentNone40 ~ 80m5630 ~ 781 ~ 892 ~ 5.92 ~ 5.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone40 ~ 80m5830 ~ 781 ~ 893 ~ 7.93 ~ 7.99

-

PUNCH 1 Piece(s) 5 Day(s) 10SKD11 EquivalentNone40 ~ 80m51030 ~ 780 ~ 893 ~ 9.963 ~ 9.99

Loading...

  1. 1
 

Basic Information

Tip shape Burring punches With/without jector With B (Tip length) Short