1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Block Die Blanks

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This block die blank is made of carbide (V30) and uses a square shank for positioning.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ZD1010-[40,​50,​60,​70]
ZD1010-LC[30-69/1]
ZD1013-[40,​50,​60,​70]
ZD1013-LC[30-69/1]
ZD1016-[40,​50,​60,​70]
ZD1016-LC[30-69/1]
ZD1020-[40,​50,​60,​70]
ZD1020-LC[30-69/1]
ZD1320-[40,​50,​60,​70]
ZD1320-LC[30-69/1]
ZD1616-[40,​50,​60,​70]
ZD1616-LC[30-69/1]
ZD1620-[40,​50,​60,​70]
ZD1620-LC[30-69/1]
ZD2020-[40,​50,​60,​70]
ZD2020-LC[30-69/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHST (Thickness)
(mm)
A (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Shape alteration)
(mm)

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10101040 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 101010-30 ~ 69

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10101340 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 101013-30 ~ 69

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10101640 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 101016-30 ~ 69

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10102040 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 101020-30 ~ 69

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10132040 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 101320-30 ~ 69

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10161640 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 101616-30 ~ 69

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10162040 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 101620-30 ~ 69

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 10202040 ~ 70-

-

CARBIDE DIE 1 Piece(s) 12 Day(s) 102020-30 ~ 69

Loading...

  1. 1
 

Basic Information

Material Carbide V30 (HIP)