1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scrap Retention Carbide Angular Button Dies -Straight Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PRESS-FIT
  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight carbide angular button die with a special groove on the inner diameter of the cutting edge to prevent scrap from rising. The material is carbide (V40). Shank diameter tolerance can be selected from n5 and +0.005/0.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SR-WASD4-[13,​16,​20,​22,​25]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-[13,​16,​20,​22,​25]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-LC[8-12.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-LC[8-12.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-LC[13.1-24.9/0.1]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-LC[13.1-24.9/0.1]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[8-12.99/0.01]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[8-12.99/0.01]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[13.1-15.99/0.01]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[13.1-15.99/0.01]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[16.1-19.99/0.01]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[16.1-19.99/0.01]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[20.1-21.99/0.01]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[20.1-21.99/0.01]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[22.1-24.99/0.01]-P[1-1.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD4-SLC[22.1-24.99/0.01]-PC[1.51-1.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-[13,​16,​20,​22,​25]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-[13,​16,​20,​22,​25]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-LC[8-12.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-LC[8-12.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-LC[13.1-24.9/0.1]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-LC[13.1-24.9/0.1]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[8-12.99/0.01]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[8-12.99/0.01]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[13.1-15.99/0.01]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[13.1-15.99/0.01]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[16.1-19.99/0.01]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[16.1-19.99/0.01]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[20.1-21.99/0.01]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[20.1-21.99/0.01]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[22.1-24.99/0.01]-P[1-2.5/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD5-SLC[22.1-24.99/0.01]-PC[2.51-2.7/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-[13,​16,​20,​22,​25]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-[13,​16,​20,​22,​25]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-LC[8-12.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-LC[8-12.9/0.1]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-LC[13.1-24.9/0.1]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-LC[13.1-24.9/0.1]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[8-12.99/0.01]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[8-12.99/0.01]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[13.1-15.99/0.01]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[13.1-15.99/0.01]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[16.1-19.99/0.01]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[16.1-19.99/0.01]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[20.1-21.99/0.01]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[20.1-21.99/0.01]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[22.1-24.99/0.01]-P[1-3/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD6-SLC[22.1-24.99/0.01]-PC[3.01-3.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-[13,​16,​20,​22,​25,​30,​35]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-[13,​16,​20,​22,​25,​30,​35]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-LC[8-12.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-LC[8-12.9/0.1]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-LC[13.1-34.9/0.1]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-LC[13.1-34.9/0.1]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[8-12.99/0.01]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[8-12.99/0.01]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[13.1-15.99/0.01]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[13.1-15.99/0.01]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[16.1-19.99/0.01]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[16.1-19.99/0.01]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[20.1-21.99/0.01]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[20.1-21.99/0.01]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[22.1-24.99/0.01]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[22.1-24.99/0.01]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[25.1-29.99/0.01]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[25.1-29.99/0.01]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[30.1-34.99/0.01]-P[1-4/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD8-SLC[30.1-34.99/0.01]-PC[4.01-4.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-[13,​16,​20,​22,​25,​30,​35]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-[13,​16,​20,​22,​25,​30,​35]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-[13,​16,​20,​22,​25,​30,​35]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-LC[8-12.9/0.1]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-LC[8-12.9/0.1]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-LC[8-12.9/0.1]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-LC[13.1-34.9/0.1]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-LC[13.1-34.9/0.1]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-LC[13.1-34.9/0.1]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[8-12.99/0.01]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[8-12.99/0.01]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[8-12.99/0.01]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[13.1-15.99/0.01]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[13.1-15.99/0.01]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[13.1-15.99/0.01]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[16.1-19.99/0.01]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[16.1-19.99/0.01]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[16.1-19.99/0.01]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[20.1-21.99/0.01]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[20.1-21.99/0.01]-PC[1-1.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[20.1-21.99/0.01]-PC[6.01-6.2/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-WASD10-SLC[22.1-24.99/0.01]-P[2-6/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Shank diameter tolerance D (Shank diameter)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
SLC (Full length alteration tolerance change)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 1.5-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.813 ~ 25-0.15 ~ 8-1.51 ~ 1.7----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8-8 ~ 12.90.15 ~ 81 ~ 1.5-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8-8 ~ 12.90.15 ~ 8-1.51 ~ 1.7----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8-13.1 ~ 24.90.15 ~ 81 ~ 1.5-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8-13.1 ~ 24.90.15 ~ 8-1.51 ~ 1.7----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 81 ~ 1.5--8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 8-1.51 ~ 1.7-8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 81 ~ 1.5--13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 8-1.51 ~ 1.7-13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 81 ~ 1.5--16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 8-1.51 ~ 1.7-16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 81 ~ 1.5--20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 8-1.51 ~ 1.7-20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 81 ~ 1.5--22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An540.01 ~ 0.8--0.15 ~ 8-1.51 ~ 1.7-22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 2.5-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.813 ~ 25-0.15 ~ 8-2.51 ~ 2.7----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8-8 ~ 12.90.15 ~ 81 ~ 2.5-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8-8 ~ 12.90.15 ~ 8-2.51 ~ 2.7----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8-13.1 ~ 24.90.15 ~ 81 ~ 2.5-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8-13.1 ~ 24.90.15 ~ 8-2.51 ~ 2.7----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 81 ~ 2.5--8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 8-2.51 ~ 2.7-8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 81 ~ 2.5--13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 8-2.51 ~ 2.7-13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 81 ~ 2.5--16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 8-2.51 ~ 2.7-16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 81 ~ 2.5--20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 8-2.51 ~ 2.7-20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 81 ~ 2.5--22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An550.01 ~ 0.8--0.15 ~ 8-2.51 ~ 2.7-22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.813 ~ 25-0.15 ~ 81 ~ 3-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.813 ~ 25-0.15 ~ 8-3.01 ~ 3.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8-8 ~ 12.90.15 ~ 81 ~ 3-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8-8 ~ 12.90.15 ~ 8-3.01 ~ 3.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8-13.1 ~ 24.90.15 ~ 81 ~ 3-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8-13.1 ~ 24.90.15 ~ 8-3.01 ~ 3.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 81 ~ 3--8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 8-3.01 ~ 3.2-8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 81 ~ 3--13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 8-3.01 ~ 3.2-13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 81 ~ 3--16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 8-3.01 ~ 3.2-16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 81 ~ 3--20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 8-3.01 ~ 3.2-20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 81 ~ 3--22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An560.01 ~ 0.8--0.15 ~ 8-3.01 ~ 3.2-22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.813 ~ 35-0.15 ~ 81 ~ 4-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.813 ~ 35-0.15 ~ 8-4.01 ~ 4.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8-8 ~ 12.90.15 ~ 81 ~ 4-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8-8 ~ 12.90.15 ~ 8-4.01 ~ 4.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8-13.1 ~ 34.90.15 ~ 81 ~ 4-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8-13.1 ~ 34.90.15 ~ 8-4.01 ~ 4.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 81 ~ 4--8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 8-4.01 ~ 4.2-8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 81 ~ 4--13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 8-4.01 ~ 4.2-13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 81 ~ 4--16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 8-4.01 ~ 4.2-16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 81 ~ 4--20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 8-4.01 ~ 4.2-20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 81 ~ 4--22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 8-4.01 ~ 4.2-22.1 ~ 24.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 81 ~ 4--25.1 ~ 29.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 8-4.01 ~ 4.2-25.1 ~ 29.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 81 ~ 4--30.1 ~ 34.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An580.01 ~ 0.8--0.15 ~ 8-4.01 ~ 4.2-30.1 ~ 34.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.813 ~ 35-0.15 ~ 82 ~ 6-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.813 ~ 35-0.15 ~ 8-1 ~ 1.99----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.813 ~ 35-0.15 ~ 8-6.01 ~ 6.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8-8 ~ 12.90.15 ~ 82 ~ 6-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8-8 ~ 12.90.15 ~ 8-1 ~ 1.99----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8-8 ~ 12.90.15 ~ 8-6.01 ~ 6.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8-13.1 ~ 34.90.15 ~ 82 ~ 6-----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8-13.1 ~ 34.90.15 ~ 8-1 ~ 1.99----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8-13.1 ~ 34.90.15 ~ 8-6.01 ~ 6.2----

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 82 ~ 6--8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-1 ~ 1.99-8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-6.01 ~ 6.2-8 ~ 12.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 82 ~ 6--13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-1 ~ 1.99-13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-6.01 ~ 6.2-13.1 ~ 15.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 82 ~ 6--16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-1 ~ 1.99-16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-6.01 ~ 6.2-16.1 ~ 19.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 82 ~ 6--20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-1 ~ 1.99-20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 8-6.01 ~ 6.2-20.1 ~ 21.99--

-

CARBIDE DIE 1 Piece(s) 3 Day(s) 10An5100.01 ~ 0.8--0.15 ~ 82 ~ 6--22.1 ~ 24.99--

Loading...

 

Basic Information

Shape Straight Inside shape Angular Material Carbide V40 (HIP)