1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Movable Pilot Punches -Tapered Tip Type- Normal, Lapping, TiCN Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • CARBIDE
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carbide movable pilot punch with a tapered tip and a spring to prevent material from breaking through in the event of a feed error. The material is carbide (V30). Available in normal, lapped, and TiCN coating for improved wear resistance. Shank tolerance can be selected from g6 and -0.005/-0.010.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-WTUPT3-[42,​52,​62]-P[1-2.5/0.001]-B[5-23/0.1]
A-WTUPT3-[42,​52,​62]-PC[0.5-0.999/0.001]-B[5-23/0.1]
A-WTUPT3-LC[14-61.9/0.1]-P[1-2.5/0.001]-B[5-23/0.1]
A-WTUPT3-LC[14-61.9/0.1]-PC[0.5-0.999/0.001]-B[5-23/0.1]
A-WTUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[5-23/0.1]
A-WTUPT4-[42,​52,​62,​72]-PC[0.75-1.499/0.001]-B[5-23/0.1]
A-WTUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.001]-B[5-23/0.1]
A-WTUPT4-LC[14-71.9/0.1]-PC[0.75-1.499/0.001]-B[5-23/0.1]
A-WTUPT5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[5-23/0.1]
A-WTUPT5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[5-23/0.1]
A-WTUPT5-LC[14-71.9/0.1]-P[2-4.5/0.001]-B[5-23/0.1]
A-WTUPT5-LC[14-71.9/0.1]-PC[1-1.999/0.001]-B[5-23/0.1]
A-WTUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[5-23/0.1]
A-WTUPT6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[5-23/0.1]
A-WTUPT6-LC[14-71.9/0.1]-P[2.5-5.5/0.001]-B[5-23/0.1]
A-WTUPT6-LC[14-71.9/0.1]-PC[1.25-2.499/0.001]-B[5-23/0.1]
A-WTUPT8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[5-23/0.1]
A-WTUPT8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[5-23/0.1]
A-WTUPT8-LC[14-81.9/0.1]-P[3-7.5/0.001]-B[5-23/0.1]
A-WTUPT8-LC[14-81.9/0.1]-PC[1.5-2.999/0.001]-B[5-23/0.1]
AH-WTUPT3-[42,​52,​62]-P[1-2.5/0.01]-B[5-23/0.1]
AH-WTUPT3-LC[14-61.9/0.1]-P[1-2.5/0.01]-B[5-23/0.1]
AH-WTUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[5-23/0.1]
AH-WTUPT4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[5-23/0.1]
AH-WTUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.01]-B[5-23/0.1]
AH-WTUPT4-LC[14-71.9/0.1]-PC[1-1.49/0.01]-B[5-23/0.1]
AH-WTUPT5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[5-23/0.1]
AH-WTUPT5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[5-23/0.1]
AH-WTUPT5-LC[14-71.9/0.1]-P[2-4.5/0.01]-B[5-23/0.1]
AH-WTUPT5-LC[14-71.9/0.1]-PC[1-1.99/0.01]-B[5-23/0.1]
AH-WTUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[5-23/0.1]
AH-WTUPT6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[5-23/0.1]
AH-WTUPT6-LC[14-71.9/0.1]-P[2.5-5.5/0.01]-B[5-23/0.1]
AH-WTUPT6-LC[14-71.9/0.1]-PC[1.25-2.49/0.01]-B[5-23/0.1]
AH-WTUPT8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[5-23/0.1]
AH-WTUPT8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[5-23/0.1]
AH-WTUPT8-LC[14-81.9/0.1]-P[3-7.5/0.01]-B[5-23/0.1]
AH-WTUPT8-LC[14-81.9/0.1]-PC[1.5-2.99/0.01]-B[5-23/0.1]
AL-WTUPT3-[42,​52,​62]-P[1-2.5/0.001]-B[5-23/0.1]
AL-WTUPT3-[42,​52,​62]-PC[0.5-0.999/0.001]-B[5-23/0.1]
AL-WTUPT3-LC[14-61.9/0.1]-P[1-2.5/0.001]-B[5-23/0.1]
AL-WTUPT3-LC[14-61.9/0.1]-PC[0.5-0.999/0.001]-B[5-23/0.1]
AL-WTUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[5-23/0.1]
AL-WTUPT4-[42,​52,​62,​72]-PC[0.75-1.499/0.001]-B[5-23/0.1]
AL-WTUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.001]-B[5-23/0.1]
AL-WTUPT4-LC[14-71.9/0.1]-PC[0.75-1.499/0.001]-B[5-23/0.1]
AL-WTUPT5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[5-23/0.1]
AL-WTUPT5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[5-23/0.1]
AL-WTUPT5-LC[14-71.9/0.1]-P[2-4.5/0.001]-B[5-23/0.1]
AL-WTUPT5-LC[14-71.9/0.1]-PC[1-1.999/0.001]-B[5-23/0.1]
AL-WTUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[5-23/0.1]
AL-WTUPT6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[5-23/0.1]
AL-WTUPT6-LC[14-71.9/0.1]-P[2.5-5.5/0.001]-B[5-23/0.1]
AL-WTUPT6-LC[14-71.9/0.1]-PC[1.25-2.499/0.001]-B[5-23/0.1]
AL-WTUPT8-[42,​52,​62,​72,​82]-P[3-7.5/0.001]-B[5-23/0.1]
AL-WTUPT8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-B[5-23/0.1]
AL-WTUPT8-LC[14-81.9/0.1]-P[3-7.5/0.001]-B[5-23/0.1]
AL-WTUPT8-LC[14-81.9/0.1]-PC[1.5-2.999/0.001]-B[5-23/0.1]
H-WTUPT3-[42,​52,​62]-P[1-2.5/0.01]-B[5-23/0.1]
H-WTUPT3-LC[14-61.9/0.1]-P[1-2.5/0.01]-B[5-23/0.1]
H-WTUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.01]-B[5-23/0.1]
H-WTUPT4-[42,​52,​62,​72]-PC[1-1.49/0.01]-B[5-23/0.1]
H-WTUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.01]-B[5-23/0.1]
H-WTUPT4-LC[14-71.9/0.1]-PC[1-1.49/0.01]-B[5-23/0.1]
H-WTUPT5-[42,​52,​62,​72]-P[2-4.5/0.01]-B[5-23/0.1]
H-WTUPT5-[42,​52,​62,​72]-PC[1-1.99/0.01]-B[5-23/0.1]
H-WTUPT5-LC[14-71.9/0.1]-P[2-4.5/0.01]-B[5-23/0.1]
H-WTUPT5-LC[14-71.9/0.1]-PC[1-1.99/0.01]-B[5-23/0.1]
H-WTUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.01]-B[5-23/0.1]
H-WTUPT6-[42,​52,​62,​72]-PC[1.25-2.49/0.01]-B[5-23/0.1]
H-WTUPT6-LC[14-71.9/0.1]-P[2.5-5.5/0.01]-B[5-23/0.1]
H-WTUPT6-LC[14-71.9/0.1]-PC[1.25-2.49/0.01]-B[5-23/0.1]
H-WTUPT8-[42,​52,​62,​72,​82]-P[3-7.5/0.01]-B[5-23/0.1]
H-WTUPT8-[42,​52,​62,​72,​82]-PC[1.5-2.99/0.01]-B[5-23/0.1]
H-WTUPT8-LC[14-81.9/0.1]-P[3-7.5/0.01]-B[5-23/0.1]
H-WTUPT8-LC[14-81.9/0.1]-PC[1.5-2.99/0.01]-B[5-23/0.1]
L-WTUPT3-[42,​52,​62]-P[1-2.5/0.001]-B[5-23/0.1]
L-WTUPT3-[42,​52,​62]-PC[0.5-0.999/0.001]-B[5-23/0.1]
L-WTUPT3-LC[14-61.9/0.1]-P[1-2.5/0.001]-B[5-23/0.1]
L-WTUPT3-LC[14-61.9/0.1]-PC[0.5-0.999/0.001]-B[5-23/0.1]
L-WTUPT4-[42,​52,​62,​72]-P[1.5-3.5/0.001]-B[5-23/0.1]
L-WTUPT4-[42,​52,​62,​72]-PC[0.75-1.499/0.001]-B[5-23/0.1]
L-WTUPT4-LC[14-71.9/0.1]-P[1.5-3.5/0.001]-B[5-23/0.1]
L-WTUPT4-LC[14-71.9/0.1]-PC[0.75-1.499/0.001]-B[5-23/0.1]
L-WTUPT5-[42,​52,​62,​72]-P[2-4.5/0.001]-B[5-23/0.1]
L-WTUPT5-[42,​52,​62,​72]-PC[1-1.999/0.001]-B[5-23/0.1]
L-WTUPT5-LC[14-71.9/0.1]-P[2-4.5/0.001]-B[5-23/0.1]
L-WTUPT5-LC[14-71.9/0.1]-PC[1-1.999/0.001]-B[5-23/0.1]
L-WTUPT6-[42,​52,​62,​72]-P[2.5-5.5/0.001]-B[5-23/0.1]
L-WTUPT6-[42,​52,​62,​72]-PC[1.25-2.499/0.001]-B[5-23/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01035 ~ 2342 ~ 62-1 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01035 ~ 2342 ~ 62--0.5 ~ 0.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01035 ~ 23-14 ~ 61.91 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01035 ~ 23-14 ~ 61.9-0.5 ~ 0.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01045 ~ 2342 ~ 72-1.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01045 ~ 2342 ~ 72--0.75 ~ 1.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01045 ~ 23-14 ~ 71.91.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01045 ~ 23-14 ~ 71.9-0.75 ~ 1.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01055 ~ 2342 ~ 72-2 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01055 ~ 2342 ~ 72--1 ~ 1.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01055 ~ 23-14 ~ 71.92 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01055 ~ 23-14 ~ 71.9-1 ~ 1.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01065 ~ 2342 ~ 72-2.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01065 ~ 2342 ~ 72--1.25 ~ 2.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01065 ~ 23-14 ~ 71.92.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01065 ~ 23-14 ~ 71.9-1.25 ~ 2.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01085 ~ 2342 ~ 82-3 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01085 ~ 2342 ~ 82--1.5 ~ 2.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01085 ~ 23-14 ~ 81.93 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10None-0.005/-0.01085 ~ 23-14 ~ 81.9-1.5 ~ 2.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01035 ~ 2342 ~ 62-1 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01035 ~ 23-14 ~ 61.91 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01045 ~ 2342 ~ 72-1.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01045 ~ 2342 ~ 72--1 ~ 1.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01045 ~ 23-14 ~ 71.91.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01045 ~ 23-14 ~ 71.9-1 ~ 1.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01055 ~ 2342 ~ 72-2 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01055 ~ 2342 ~ 72--1 ~ 1.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01055 ~ 23-14 ~ 71.92 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01055 ~ 23-14 ~ 71.9-1 ~ 1.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01065 ~ 2342 ~ 72-2.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01065 ~ 2342 ~ 72--1.25 ~ 2.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01065 ~ 23-14 ~ 71.92.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01065 ~ 23-14 ~ 71.9-1.25 ~ 2.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01085 ~ 2342 ~ 82-3 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01085 ~ 2342 ~ 82--1.5 ~ 2.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01085 ~ 23-14 ~ 81.93 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCN-0.005/-0.01085 ~ 23-14 ~ 81.9-1.5 ~ 2.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01035 ~ 2342 ~ 62-1 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01035 ~ 2342 ~ 62--0.5 ~ 0.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01035 ~ 23-14 ~ 61.91 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01035 ~ 23-14 ~ 61.9-0.5 ~ 0.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01045 ~ 2342 ~ 72-1.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01045 ~ 2342 ~ 72--0.75 ~ 1.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01045 ~ 23-14 ~ 71.91.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01045 ~ 23-14 ~ 71.9-0.75 ~ 1.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01055 ~ 2342 ~ 72-2 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01055 ~ 2342 ~ 72--1 ~ 1.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01055 ~ 23-14 ~ 71.92 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01055 ~ 23-14 ~ 71.9-1 ~ 1.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01065 ~ 2342 ~ 72-2.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01065 ~ 2342 ~ 72--1.25 ~ 2.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01065 ~ 23-14 ~ 71.92.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01065 ~ 23-14 ~ 71.9-1.25 ~ 2.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01085 ~ 2342 ~ 82-3 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01085 ~ 2342 ~ 82--1.5 ~ 2.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01085 ~ 23-14 ~ 81.93 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping-0.005/-0.01085 ~ 23-14 ~ 81.9-1.5 ~ 2.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg635 ~ 2342 ~ 62-1 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg635 ~ 23-14 ~ 61.91 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg645 ~ 2342 ~ 72-1.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg645 ~ 2342 ~ 72--1 ~ 1.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg645 ~ 23-14 ~ 71.91.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg645 ~ 23-14 ~ 71.9-1 ~ 1.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg655 ~ 2342 ~ 72-2 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg655 ~ 2342 ~ 72--1 ~ 1.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg655 ~ 23-14 ~ 71.92 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg655 ~ 23-14 ~ 71.9-1 ~ 1.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg665 ~ 2342 ~ 72-2.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg665 ~ 2342 ~ 72--1.25 ~ 2.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg665 ~ 23-14 ~ 71.92.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg665 ~ 23-14 ~ 71.9-1.25 ~ 2.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg685 ~ 2342 ~ 82-3 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg685 ~ 2342 ~ 82--1.5 ~ 2.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg685 ~ 23-14 ~ 81.93 ~ 7.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 7 Day(s) 10TiCNg685 ~ 23-14 ~ 81.9-1.5 ~ 2.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg635 ~ 2342 ~ 62-1 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg635 ~ 2342 ~ 62--0.5 ~ 0.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg635 ~ 23-14 ~ 61.91 ~ 2.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg635 ~ 23-14 ~ 61.9-0.5 ~ 0.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg645 ~ 2342 ~ 72-1.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg645 ~ 2342 ~ 72--0.75 ~ 1.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg645 ~ 23-14 ~ 71.91.5 ~ 3.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg645 ~ 23-14 ~ 71.9-0.75 ~ 1.499

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg655 ~ 2342 ~ 72-2 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg655 ~ 2342 ~ 72--1 ~ 1.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg655 ~ 23-14 ~ 71.92 ~ 4.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg655 ~ 23-14 ~ 71.9-1 ~ 1.999

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg665 ~ 2342 ~ 72-2.5 ~ 5.5-

-

CARBIDE PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lappingg665 ~ 2342 ~ 72--1.25 ~ 2.499

Loading...

 

Basic Information

Shank type Standard Tip shape Tapered tip Material Carbide V30 (HIP)
Mounting plate Punch plate Shank (mounting part) shape Standard