1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Pilot Punches for Fixing to Stripper Plates Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
  • Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
  • Carbide Pilot Punches for Fixing to Stripper Plates  Tip R and Taper Combined Type, Minus Head tolerance, Normal, Lapping, TiCN Coating
You can add up to 6 items per a category to the compare list.

  • FLANGE
  • CARBIDE
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pilot punch for fixing carbide strippers with an R-type tip and a minus flange thickness tolerance. The material is carbide (V30). Normal type, lap finish, and TiCN coating are available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-WSPTPF1.6-[10-32/0.1]-P[1-1.59/0.01]
H-WSPTPF2.0-[10-32/0.1]-P[1-1.99/0.01]
H-WSPTPF2.5-[10-32/0.1]-P[1-2.49/0.01]
H-WSPTPF3-[10-40/0.1]-P[1-2.99/0.01]
L-WSPTPF1.6-[10-32/0.1]-P[0.8-1.59/0.001]
L-WSPTPF2.0-[10-32/0.1]-P[1-1.999/0.001]
L-WSPTPF2.5-[10-32/0.1]-P[1-2.49/0.001]
L-WSPTPF3-[10-40/0.1]-P[1-2.999/0.001]
WSPTPF1.6-[10-32/0.1]-P[0.8-1.59/0.001]
WSPTPF2.0-[10-32/0.1]-P[1-1.99/0.001]
WSPTPF2.5-[10-32/0.1]-P[1-2.49/0.001]
WSPTPF3-[10-40/0.1]-P[1-2.999/0.001]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface treatment D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10TiCN1.610 ~ 321 ~ 1.59

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10TiCN210 ~ 321 ~ 1.99

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10TiCN2.510 ~ 321 ~ 2.49

-

PILOT PUNCH 1 Piece(s) 10 Day(s) 10TiCN310 ~ 401 ~ 2.99

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping1.610 ~ 320.8 ~ 1.59

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping210 ~ 321 ~ 1.999

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping2.510 ~ 321 ~ 2.49

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10Lapping310 ~ 401 ~ 2.999

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10None1.610 ~ 320.8 ~ 1.59

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10None210 ~ 321 ~ 1.99

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10None2.510 ~ 321 ~ 2.49

-

PILOT PUNCH 1 Piece(s) 5 Day(s) 10None310 ~ 401 ~ 2.999

Loading...

  1. 1
 

Basic Information

Shank type Standard Tip shape Tip R & taper Material Carbide V30 (HIP)
Mounting plate Stripper plate Shank (mounting part) shape Standard Shank diameter D tolerance m5