(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Catalog error] If the nominal diameter is 1.6mm or 2.0mm, the Y dimension will be 1mm. (If P≦0.8mm, Y dimension will be 0.8mm)
Part Number |
---|
L-WTPT1.6-[10-32/0.1]-P[0.6-1.6/0.001] |
L-WTPT2.0-[10-32/0.1]-P[1-2/0.001] |
L-WTPT2.5-[10-32/0.1]-P[1.5-2.5/0.001] |
L-WTPT3-[10-40/0.1]-P[2-3/0.001] |
L-WTPT4-[10-40/0.1]-P[3-4/0.001] |
L-WTPT5-[10-40/0.1]-P[4-5/0.001] |
L-WTPT6-[10-40/0.1]-P[5-6/0.001] |
WTPT1.6-[10-32/0.1]-P[0.6-1.6/0.001] |
WTPT2.0-[10-32/0.1]-P[1-2/0.001] |
WTPT2.5-[10-32/0.1]-P[1.5-2.5/0.001] |
WTPT3-[10-40/0.1]-P[2-3/0.001] |
WTPT4-[10-40/0.1]-P[3-4/0.001] |
WTPT5-[10-40/0.1]-P[4-5/0.001] |
WTPT6-[10-40/0.1]-P[5-6/0.001] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface treatment | No. (Nominal diameter) (mm) | L (L dimension) (mm) | P (Tip dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Lapping | 1.6 | 10 ~ 32 | 0.6 ~ 1.6 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Lapping | 2.0 | 10 ~ 32 | 1 ~ 2 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Lapping | 2.5 | 10 ~ 32 | 1.5 ~ 2.5 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 3 | 10 ~ 40 | 2 ~ 3 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 4 | 10 ~ 40 | 3 ~ 4 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 5 | 10 ~ 40 | 4 ~ 5 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 6 | 10 ~ 40 | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 1.6 | 10 ~ 32 | 0.6 ~ 1.6 | ||
- | PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 2.0 | 10 ~ 32 | 1 ~ 2 | ||
- | PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 2.5 | 10 ~ 32 | 1.5 ~ 2.5 | ||
- | PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 3 | 10 ~ 40 | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 4 | 10 ~ 40 | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 5 | 10 ~ 40 | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 6 | 10 ~ 40 | 5 ~ 6 |
Loading...
Shank type | Straight | Tip shape | Tapered tip | Material | Carbide V30 (HIP) |
---|---|---|---|---|---|
Mounting plate | Stripper plate | Shank (mounting part) shape | Standard |
How can we improve?
How can we improve?