1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Pilot Punches for Fixing to Stripper Plates -Tip R Type- Normal, Lapping

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pilot punch with R type tip for fixing carbide strippers. The material is carbide (V30). You can choose between normal type and lap finish. Shank diameter tolerance can be selected from m5 and +0.005/0.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-WSPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]
A-WSPTP2.0-[10-32/0.1]-P[1-1.99/0.001]
A-WSPTP2.5-[10-32/0.1]-P[1-2.49/0.001]
A-WSPTP3-[10-40/0.1]-P[1-2.99/0.001]
A-WSPTP4-[10-40/0.1]-P[2-3.99/0.001]
A-WSPTP5-[10-40/0.1]-P[2-4.99/0.001]
A-WSPTP6-[10-40/0.1]-P[2.5-5.99/0.001]
AL-WSPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]
AL-WSPTP2.0-[10-32/0.1]-P[1-1.99/0.001]
AL-WSPTP2.5-[10-32/0.1]-P[1-2.49/0.001]
AL-WSPTP3-[10-40/0.1]-P[1-2.99/0.001]
AL-WSPTP4-[10-40/0.1]-P[2-3.99/0.001]
AL-WSPTP5-[10-40/0.1]-P[2-4.99/0.001]
AL-WSPTP6-[10-40/0.1]-P[2.5-5.99/0.001]
L-WSPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]
L-WSPTP2.0-[10-32/0.1]-P[1-1.99/0.001]
L-WSPTP2.5-[10-32/0.1]-P[1-2.49/0.001]
L-WSPTP3-[10-40/0.1]-P[1-2.99/0.001]
L-WSPTP4-[10-40/0.1]-P[2-3.99/0.001]
L-WSPTP5-[10-40/0.1]-P[2-4.99/0.001]
L-WSPTP6-[10-40/0.1]-P[2.5-5.99/0.001]
WSPTP1.6-[10-32/0.1]-P[0.8-1.59/0.001]
WSPTP2.0-[10-32/0.1]-P[1-1.99/0.001]
WSPTP2.5-[10-32/0.1]-P[1-2.49/0.001]
WSPTP3-[10-40/0.1]-P[1-2.99/0.001]
WSPTP4-[10-40/0.1]-P[2-3.99/0.001]
WSPTP5-[10-40/0.1]-P[2-4.99/0.001]
WSPTP6-[10-40/0.1]-P[2-5.99/0.001]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
P (Tip dimension)
(mm)

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10None+0.005/01.610 ~ 320.8 ~ 1.59

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10None+0.005/0210 ~ 321 ~ 1.99

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10None+0.005/02.510 ~ 321 ~ 2.49

-

PILOT PUNCH 1 Piece(s) 4 Day(s) 10None+0.005/0310 ~ 401 ~ 2.99

-

PILOT PUNCH 1 Piece(s) 4 Day(s) 10None+0.005/0410 ~ 402 ~ 3.99

-

PILOT PUNCH 1 Piece(s) 4 Day(s) 10None+0.005/0510 ~ 402 ~ 4.99

-

PILOT PUNCH 1 Piece(s) 4 Day(s) 10None+0.005/0610 ~ 402.5 ~ 5.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10Lapping+0.005/01.610 ~ 320.8 ~ 1.59

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10Lapping+0.005/0210 ~ 321 ~ 1.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10Lapping+0.005/02.510 ~ 321 ~ 2.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lapping+0.005/0310 ~ 401 ~ 2.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lapping+0.005/0410 ~ 402 ~ 3.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lapping+0.005/0510 ~ 402 ~ 4.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lapping+0.005/0610 ~ 402.5 ~ 5.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10Lappingm51.610 ~ 320.8 ~ 1.59

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10Lappingm5210 ~ 321 ~ 1.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10Lappingm52.510 ~ 321 ~ 2.49

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lappingm5310 ~ 401 ~ 2.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lappingm5410 ~ 402 ~ 3.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lappingm5510 ~ 402 ~ 4.99

-

CARBIDE PILOT PUNCH 1 Piece(s) 4 Day(s) 10Lappingm5610 ~ 402.5 ~ 5.99

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10Nonem51.610 ~ 320.8 ~ 1.59

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10Nonem5210 ~ 321 ~ 1.99

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10Nonem52.510 ~ 321 ~ 2.49

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10Nonem5310 ~ 401 ~ 2.99

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10Nonem5410 ~ 402 ~ 3.99

-

PILOT PUNCH 1 Piece(s) 4 Day(s) 10Nonem5510 ~ 402 ~ 4.99

-

PILOT PUNCH 1 Piece(s) 3 Day(s) 10Nonem5610 ~ 402 ~ 5.99

Loading...

  1. 1
 

Basic Information

Shank type Standard Tip shape Tip R Material Carbide V30 (HIP)
Mounting plate Stripper plate Shank (mounting part) shape Standard