(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
carbide straight pilot punch with an R-type tip and a straight shank. The material is carbide (V30). Normal type, lap finish, and TiCN coating to improve wear resistance are available.
Part Number |
---|
H-WSTC3-[42-62/10]-P[2-3/0.01] |
H-WSTC3-LC[32-61.9/0.1]-P[2-3/0.01] |
H-WSTC3-LCT[32-61.9/0.1]-P[2-3/0.01] |
H-WSTC3-LMT[32-61.9/0.1]-P[2-3/0.01] |
H-WSTC4-[42-72/10]-P[3-4/0.01] |
H-WSTC4-LC[32-71.9/0.1]-P[3-4/0.01] |
H-WSTC4-LCT[32-71.9/0.1]-P[3-4/0.01] |
H-WSTC4-LMT[32-71.9/0.1]-P[3-4/0.01] |
H-WSTC5-[42-72/10]-P[4-5/0.01] |
H-WSTC5-LC[32-71.9/0.1]-P[4-5/0.01] |
H-WSTC5-LCT[32-71.9/0.1]-P[4-5/0.01] |
H-WSTC5-LMT[32-71.9/0.1]-P[4-5/0.01] |
H-WSTC6-[42-72/10]-P[5-6/0.01] |
H-WSTC6-LC[32-71.9/0.1]-P[5-6/0.01] |
H-WSTC6-LCT[32-71.9/0.1]-P[5-6/0.01] |
H-WSTC6-LMT[32-71.9/0.1]-P[5-6/0.01] |
H-WSTC8-[42-72/10]-P[6-8/0.01] |
H-WSTC8-LC[32-71.9/0.1]-P[6-8/0.01] |
H-WSTC8-LCT[32-71.9/0.1]-P[6-8/0.01] |
H-WSTC8-LMT[32-71.9/0.1]-P[6-8/0.01] |
H-WSTC10-[42-72/10]-P[8-10/0.01] |
H-WSTC10-LC[32-71.9/0.1]-P[8-10/0.01] |
H-WSTC10-LCT[32-71.9/0.1]-P[8-10/0.01] |
H-WSTC10-LMT[32-71.9/0.1]-P[8-10/0.01] |
L-WSTC3-[42,52,62]-P[2-3/0.001] |
L-WSTC3-LC[32-61.9/0.1]-P[2-3/0.001] |
L-WSTC3-LCT[32-61.9/0.1]-P[2-3/0.001] |
L-WSTC3-LMT[32-61.9/0.1]-P[2-3/0.001] |
L-WSTC4-[42,52,62,72]-P[3-4/0.001] |
L-WSTC4-LC[32-71.9/0.1]-P[3-4/0.001] |
L-WSTC4-LCT[32-71.9/0.1]-P[3-4/0.001] |
L-WSTC4-LMT[32-71.9/0.1]-P[3-4/0.001] |
L-WSTC5-[42,52,62,72]-P[4-5/0.001] |
L-WSTC5-LC[32-71.9/0.1]-P[4-5/0.001] |
L-WSTC5-LCT[32-71.9/0.1]-P[4-5/0.001] |
L-WSTC5-LMT[32-71.9/0.1]-P[4-5/0.001] |
L-WSTC6-[42,52,62,72]-P[5-6/0.001] |
L-WSTC6-LC[32-71.9/0.1]-P[5-6/0.001] |
L-WSTC6-LCT[32-71.9/0.1]-P[5-6/0.001] |
L-WSTC6-LMT[32-71.9/0.1]-P[5-6/0.001] |
L-WSTC8-[42,52,62,72]-P[6-8/0.001] |
L-WSTC8-LC[32-71.9/0.1]-P[6-8/0.001] |
L-WSTC8-LCT[32-71.9/0.1]-P[6-8/0.001] |
L-WSTC8-LMT[32-71.9/0.1]-P[6-8/0.001] |
L-WSTC10-[42,52,62,72]-P[8-10/0.001] |
L-WSTC10-LC[32-71.9/0.1]-P[8-10/0.001] |
L-WSTC10-LCT[32-71.9/0.1]-P[8-10/0.001] |
L-WSTC10-LMT[32-71.9/0.1]-P[8-10/0.001] |
WSTC3-[42-62/10]-P[2-3/0.001] |
WSTC3-LC[32-61.9/0.1]-P[2-3/0.001] |
WSTC3-LCT[32-61.9/0.1]-P[2-3/0.001] |
WSTC3-LMT[32-61.9/0.1]-P[2-3/0.001] |
WSTC4-[42-72/10]-P[3-4/0.001] |
WSTC4-LC[32-71.9/0.1]-P[3-4/0.001] |
WSTC4-LCT[32-71.9/0.1]-P[3-4/0.001] |
WSTC4-LMT[32-71.9/0.1]-P[3-4/0.001] |
WSTC5-[42-72/10]-P[4-5/0.001] |
WSTC5-LC[32-71.9/0.1]-P[4-5/0.001] |
WSTC5-LCT[32-71.9/0.1]-P[4-5/0.001] |
WSTC5-LMT[32-71.9/0.1]-P[4-5/0.001] |
WSTC6-[42-72/10]-P[5-6/0.001] |
WSTC6-LC[32-71.9/0.1]-P[5-6/0.001] |
WSTC6-LCT[32-71.9/0.1]-P[5-6/0.001] |
WSTC6-LMT[32-71.9/0.1]-P[5-6/0.001] |
WSTC8-[42-72/10]-P[6-8/0.001] |
WSTC8-LC[32-71.9/0.1]-P[6-8/0.001] |
WSTC8-LCT[32-71.9/0.1]-P[6-8/0.001] |
WSTC8-LMT[32-71.9/0.1]-P[6-8/0.001] |
WSTC10-[42-72/10]-P[8-10/0.001] |
WSTC10-LC[32-71.9/0.1]-P[8-10/0.001] |
WSTC10-LCT[32-71.9/0.1]-P[8-10/0.001] |
WSTC10-LMT[32-71.9/0.1]-P[8-10/0.001] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface treatment | No. (Nominal diameter) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + Total length alteration) (mm) | LMT (Head thickness tolerance change + Total length alteration) (mm) | P (Tip dimension) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 3 | 42 ~ 62 | - | - | - | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 3 | - | 32 ~ 61.9 | - | - | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 3 | - | - | 32 ~ 61.9 | - | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 3 | - | - | - | 32 ~ 61.9 | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 4 | 42 ~ 72 | - | - | - | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 4 | - | 32 ~ 71.9 | - | - | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 4 | - | - | 32 ~ 71.9 | - | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 4 | - | - | - | 32 ~ 71.9 | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 5 | 42 ~ 72 | - | - | - | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 5 | - | 32 ~ 71.9 | - | - | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 5 | - | - | 32 ~ 71.9 | - | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 5 | - | - | - | 32 ~ 71.9 | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 6 | 42 ~ 72 | - | - | - | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 6 | - | 32 ~ 71.9 | - | - | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 6 | - | - | 32 ~ 71.9 | - | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 6 | - | - | - | 32 ~ 71.9 | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 8 | 42 ~ 72 | - | - | - | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 8 | - | 32 ~ 71.9 | - | - | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 8 | - | - | 32 ~ 71.9 | - | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 8 | - | - | - | 32 ~ 71.9 | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 10 | 42 ~ 72 | - | - | - | 8 ~ 10 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 10 | - | 32 ~ 71.9 | - | - | 8 ~ 10 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 10 | - | - | 32 ~ 71.9 | - | 8 ~ 10 | ||
- | PILOT PUNCH | 1 Piece(s) | 7 Day(s) | 10 | TiCN | 10 | - | - | - | 32 ~ 71.9 | 8 ~ 10 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 3 | 42 ~ 62 | - | - | - | 2 ~ 3 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 3 | - | 32 ~ 61.9 | - | - | 2 ~ 3 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 3 | - | - | 32 ~ 61.9 | - | 2 ~ 3 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 3 | - | - | - | 32 ~ 61.9 | 2 ~ 3 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 4 | 42 ~ 72 | - | - | - | 3 ~ 4 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 4 | - | 32 ~ 71.9 | - | - | 3 ~ 4 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 4 | - | - | 32 ~ 71.9 | - | 3 ~ 4 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 4 | - | - | - | 32 ~ 71.9 | 3 ~ 4 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 5 | 42 ~ 72 | - | - | - | 4 ~ 5 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 5 | - | 32 ~ 71.9 | - | - | 4 ~ 5 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 5 | - | - | 32 ~ 71.9 | - | 4 ~ 5 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 5 | - | - | - | 32 ~ 71.9 | 4 ~ 5 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 6 | 42 ~ 72 | - | - | - | 5 ~ 6 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 6 | - | 32 ~ 71.9 | - | - | 5 ~ 6 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 6 | - | - | 32 ~ 71.9 | - | 5 ~ 6 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 6 | - | - | - | 32 ~ 71.9 | 5 ~ 6 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 8 | 42 ~ 72 | - | - | - | 6 ~ 8 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 8 | - | 32 ~ 71.9 | - | - | 6 ~ 8 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 8 | - | - | 32 ~ 71.9 | - | 6 ~ 8 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 8 | - | - | - | 32 ~ 71.9 | 6 ~ 8 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 10 | 42 ~ 72 | - | - | - | 8 ~ 10 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 10 | - | 32 ~ 71.9 | - | - | 8 ~ 10 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 10 | - | - | 32 ~ 71.9 | - | 8 ~ 10 | ||
- | CARBIDE PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | Lapping | 10 | - | - | - | 32 ~ 71.9 | 8 ~ 10 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 3 | 42 ~ 62 | - | - | - | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 3 | - | 32 ~ 61.9 | - | - | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 3 | - | - | 32 ~ 61.9 | - | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 3 | - | - | - | 32 ~ 61.9 | 2 ~ 3 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 4 | 42 ~ 72 | - | - | - | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 4 | - | 32 ~ 71.9 | - | - | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 4 | - | - | 32 ~ 71.9 | - | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 4 | - | - | - | 32 ~ 71.9 | 3 ~ 4 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 5 | 42 ~ 72 | - | - | - | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 5 | - | 32 ~ 71.9 | - | - | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 5 | - | - | 32 ~ 71.9 | - | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 5 | - | - | - | 32 ~ 71.9 | 4 ~ 5 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 6 | 42 ~ 72 | - | - | - | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 6 | - | 32 ~ 71.9 | - | - | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 6 | - | - | 32 ~ 71.9 | - | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 6 | - | - | - | 32 ~ 71.9 | 5 ~ 6 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 8 | 42 ~ 72 | - | - | - | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 8 | - | 32 ~ 71.9 | - | - | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 8 | - | - | 32 ~ 71.9 | - | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 8 | - | - | - | 32 ~ 71.9 | 6 ~ 8 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 10 | 42 ~ 72 | - | - | - | 8 ~ 10 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 10 | - | 32 ~ 71.9 | - | - | 8 ~ 10 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 10 | - | - | 32 ~ 71.9 | - | 8 ~ 10 | ||
- | PILOT PUNCH | 1 Piece(s) | 4 Day(s) | 10 | None | 10 | - | - | - | 32 ~ 71.9 | 8 ~ 10 |
Loading...
Shank type | Straight | Tip shape | Tip R | Material | Carbide V30 (HIP) |
---|---|---|---|---|---|
Mounting plate | Punch plate | Shank (mounting part) shape | Standard |
How can we improve?
How can we improve?