1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Pilot Punches with Key Grooves -Tapered Tip Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • KEY
  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A pilot punch with a tapered tip and a carbide keyway with a keyway on the shank. The material is carbide (V30). Shank diameter tolerance can be selected from m5 and +0.005/0.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-WKTPAL3-[52,​62]-P[1-2.99/0.001]-T[5-62/0.1]
A-WKTPAL3-LC[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
A-WKTPAL3-LCT[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
A-WKTPAL4-[52,​62,​72]-P[1-3.99/0.001]-T[5-72/0.1]
A-WKTPAL4-LC[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
A-WKTPAL4-LCT[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
A-WKTPAL5-[52,​62,​72]-P[2-4.99/0.001]-T[5-72/0.1]
A-WKTPAL5-[52,​62,​72]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAL5-LC[27-71.9/0.1]-P[2-4.99/0.001]-T[5-72/0.1]
A-WKTPAL5-LC[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAL5-LCT[27-71.9/0.1]-P[2-4.99/0.001]-T[5-72/0.1]
A-WKTPAL5-LCT[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAL6-[52,​62,​72]-P[2-5.99/0.001]-T[5-72/0.1]
A-WKTPAL6-[52,​62,​72]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAL6-LC[27-71.9/0.1]-P[2-5.99/0.001]-T[5-72/0.1]
A-WKTPAL6-LC[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAL6-LCT[27-71.9/0.1]-P[2-5.99/0.001]-T[5-72/0.1]
A-WKTPAL6-LCT[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAL8-[52,​62,​72,​82]-P[3-7.99/0.001]-T[5-82/0.1]
A-WKTPAL8-[52,​62,​72,​82]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAL8-LC[27-81.9/0.1]-P[3-7.99/0.001]-T[5-82/0.1]
A-WKTPAL8-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAL8-LCT[27-81.9/0.1]-P[3-7.99/0.001]-T[5-82/0.1]
A-WKTPAL8-LCT[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAL10-[52,​62,​72,​82]-P[3-9.99/0.001]-T[5-82/0.1]
A-WKTPAL10-[52,​62,​72,​82]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAL10-LC[27-81.9/0.1]-P[3-9.99/0.001]-T[5-82/0.1]
A-WKTPAL10-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAL10-LCT[27-81.9/0.1]-P[3-9.99/0.001]-T[5-82/0.1]
A-WKTPAL10-LCT[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAL13-[52,​62,​72,​82]-P[6-12.99/0.001]-T[5-82/0.1]
A-WKTPAL13-[52,​62,​72,​82]-PC[3-5.999/0.001]-T[5-82/0.1]
A-WKTPAL13-LC[27-81.9/0.1]-P[6-12.99/0.001]-T[5-82/0.1]
A-WKTPAL13-LC[27-81.9/0.1]-PC[3-5.999/0.001]-T[5-82/0.1]
A-WKTPAL13-LCT[27-81.9/0.1]-P[6-12.99/0.001]-T[5-82/0.1]
A-WKTPAL13-LCT[27-81.9/0.1]-PC[3-5.999/0.001]-T[5-82/0.1]
A-WKTPAL16-[62,​72,​82]-P[10-15.99/0.001]-T[5-82/0.1]
A-WKTPAL16-[62,​72,​82]-PC[5-9.999/0.001]-T[5-82/0.1]
A-WKTPAL16-LC[27-81.9/0.1]-P[10-15.99/0.001]-T[5-82/0.1]
A-WKTPAL16-LC[27-81.9/0.1]-PC[5-9.999/0.001]-T[5-82/0.1]
A-WKTPAL16-LCT[27-81.9/0.1]-P[10-15.99/0.001]-T[5-82/0.1]
A-WKTPAL16-LCT[27-81.9/0.1]-PC[5-9.999/0.001]-T[5-82/0.1]
A-WKTPAS3-[42,​52,​62]-P[1-2.99/0.001]-T[5-62/0.1]
A-WKTPAS3-LC[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
A-WKTPAS3-LCT[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
A-WKTPAS4-[42,​52,​62,​72]-P[1-3.99/0.001]-T[5-72/0.1]
A-WKTPAS4-LC[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
A-WKTPAS4-LCT[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
A-WKTPAS5-[42,​52,​62,​72]-P[2-4.99/0.001]-T[5-72/0.1]
A-WKTPAS5-[42,​52,​62,​72]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAS5-LC[27-71.9/0.1]-P[2-4.99/0.001]-T[5-72/0.1]
A-WKTPAS5-LC[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAS5-LCT[27-71.9/0.1]-P[2-4.99/0.001]-T[5-72/0.1]
A-WKTPAS5-LCT[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAS6-[42,​52,​62,​72]-P[2-5.99/0.001]-T[5-72/0.1]
A-WKTPAS6-[42,​52,​62,​72]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAS6-LC[27-71.9/0.1]-P[2-5.99/0.001]-T[5-72/0.1]
A-WKTPAS6-LC[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAS6-LCT[27-71.9/0.1]-P[2-5.99/0.001]-T[5-72/0.1]
A-WKTPAS6-LCT[27-71.9/0.1]-PC[1-1.999/0.001]-T[5-72/0.1]
A-WKTPAS8-[42,​52,​62,​72,​82]-P[3-7.99/0.001]-T[5-82/0.1]
A-WKTPAS8-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAS8-LC[27-81.9/0.1]-P[3-7.99/0.001]-T[5-82/0.1]
A-WKTPAS8-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAS8-LCT[27-81.9/0.1]-P[3-7.99/0.001]-T[5-82/0.1]
A-WKTPAS8-LCT[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAS10-[42,​52,​62,​72,​82]-P[3-9.99/0.001]-T[5-82/0.1]
A-WKTPAS10-[42,​52,​62,​72,​82]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAS10-LC[27-81.9/0.1]-P[3-9.99/0.001]-T[5-82/0.1]
A-WKTPAS10-LC[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAS10-LCT[27-81.9/0.1]-P[3-9.99/0.001]-T[5-82/0.1]
A-WKTPAS10-LCT[27-81.9/0.1]-PC[1.5-2.999/0.001]-T[5-82/0.1]
A-WKTPAS13-[42,​52,​62,​72,​82]-P[6-12.99/0.001]-T[5-82/0.1]
A-WKTPAS13-[42,​52,​62,​72,​82]-PC[3-5.999/0.001]-T[5-82/0.1]
A-WKTPAS13-LC[27-81.9/0.1]-P[6-12.99/0.001]-T[5-82/0.1]
A-WKTPAS13-LC[27-81.9/0.1]-PC[3-5.999/0.001]-T[5-82/0.1]
A-WKTPAS13-LCT[27-81.9/0.1]-P[6-12.99/0.001]-T[5-82/0.1]
A-WKTPAS13-LCT[27-81.9/0.1]-PC[3-5.999/0.001]-T[5-82/0.1]
A-WKTPAS16-[42,​52,​62,​72,​82]-P[10-15.99/0.001]-T[5-82/0.1]
A-WKTPAS16-[42,​52,​62,​72,​82]-PC[5-9.999/0.001]-T[5-82/0.1]
A-WKTPAS16-LC[27-81.9/0.1]-P[10-15.99/0.001]-T[5-82/0.1]
A-WKTPAS16-LC[27-81.9/0.1]-PC[5-9.999/0.001]-T[5-82/0.1]
A-WKTPAS16-LCT[27-81.9/0.1]-P[10-15.99/0.001]-T[5-82/0.1]
A-WKTPAS16-LCT[27-81.9/0.1]-PC[5-9.999/0.001]-T[5-82/0.1]
WKTPAL3-[52,​62]-P[1-2.99/0.001]-T[5-62/0.1]
WKTPAL3-LC[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
WKTPAL3-LCT[27-61.9/0.1]-P[1-2.99/0.001]-T[5-62/0.1]
WKTPAL4-[52,​62,​72]-P[1-3.99/0.001]-T[5-72/0.1]
WKTPAL4-LC[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
WKTPAL4-LCT[27-71.9/0.1]-P[1-3.99/0.001]-T[5-72/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShank diameter D tolerance Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L352 ~ 62--1 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L3-27 ~ 61.9-1 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L3--27 ~ 61.91 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L452 ~ 72--1 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L4-27 ~ 71.9-1 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L4--27 ~ 71.91 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L552 ~ 72--2 ~ 4.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L552 ~ 72---1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L5-27 ~ 71.9-2 ~ 4.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L5-27 ~ 71.9--1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L5--27 ~ 71.92 ~ 4.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L5--27 ~ 71.9-1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L652 ~ 72--2 ~ 5.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L652 ~ 72---1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L6-27 ~ 71.9-2 ~ 5.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L6-27 ~ 71.9--1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L6--27 ~ 71.92 ~ 5.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L6--27 ~ 71.9-1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L852 ~ 82--3 ~ 7.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L852 ~ 82---1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L8-27 ~ 81.9-3 ~ 7.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L8-27 ~ 81.9--1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L8--27 ~ 81.93 ~ 7.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L8--27 ~ 81.9-1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L1052 ~ 82--3 ~ 9.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L1052 ~ 82---1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L10-27 ~ 81.9-3 ~ 9.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L10-27 ~ 81.9--1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L10--27 ~ 81.93 ~ 9.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L10--27 ~ 81.9-1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L1352 ~ 82--6 ~ 12.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L1352 ~ 82---3 ~ 5.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L13-27 ~ 81.9-6 ~ 12.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L13-27 ~ 81.9--3 ~ 5.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L13--27 ~ 81.96 ~ 12.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L13--27 ~ 81.9-3 ~ 5.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L1662 ~ 82--10 ~ 15.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L1662 ~ 82---5 ~ 9.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L16-27 ~ 81.9-10 ~ 15.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L16-27 ~ 81.9--5 ~ 9.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L16--27 ~ 81.910 ~ 15.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0L16--27 ~ 81.9-5 ~ 9.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S342 ~ 62--1 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S3-27 ~ 61.9-1 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S3--27 ~ 61.91 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S442 ~ 72--1 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S4-27 ~ 71.9-1 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S4--27 ~ 71.91 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S542 ~ 72--2 ~ 4.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S542 ~ 72---1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S5-27 ~ 71.9-2 ~ 4.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S5-27 ~ 71.9--1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S5--27 ~ 71.92 ~ 4.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S5--27 ~ 71.9-1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S642 ~ 72--2 ~ 5.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S642 ~ 72---1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S6-27 ~ 71.9-2 ~ 5.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S6-27 ~ 71.9--1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S6--27 ~ 71.92 ~ 5.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S6--27 ~ 71.9-1 ~ 1.9995 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S842 ~ 82--3 ~ 7.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S842 ~ 82---1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S8-27 ~ 81.9-3 ~ 7.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S8-27 ~ 81.9--1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S8--27 ~ 81.93 ~ 7.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S8--27 ~ 81.9-1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S1042 ~ 82--3 ~ 9.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S1042 ~ 82---1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S10-27 ~ 81.9-3 ~ 9.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S10-27 ~ 81.9--1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S10--27 ~ 81.93 ~ 9.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S10--27 ~ 81.9-1.5 ~ 2.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S1342 ~ 82--6 ~ 12.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S1342 ~ 82---3 ~ 5.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S13-27 ~ 81.9-6 ~ 12.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S13-27 ~ 81.9--3 ~ 5.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S13--27 ~ 81.96 ~ 12.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S13--27 ~ 81.9-3 ~ 5.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S1642 ~ 82--10 ~ 15.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S1642 ~ 82---5 ~ 9.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S16-27 ~ 81.9-10 ~ 15.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S16-27 ~ 81.9--5 ~ 9.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S16--27 ~ 81.910 ~ 15.99-5 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0S16--27 ~ 81.9-5 ~ 9.9995 ~ 82

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10m5L352 ~ 62--1 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10m5L3-27 ~ 61.9-1 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10m5L3--27 ~ 61.91 ~ 2.99-5 ~ 62

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10m5L452 ~ 72--1 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10m5L4-27 ~ 71.9-1 ~ 3.99-5 ~ 72

-

CARBIDE PILOT PUNCH 1 Piece(s) 3 Day(s) 10m5L4--27 ~ 71.91 ~ 3.99-5 ~ 72

Loading...

 

Basic Information

Shank type Standard Tip shape Tapered tip Material Carbide V30 (HIP)
Surface treatment None Mounting plate Punch plate Shank (mounting part) shape With key groove