1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Punches with Key Grooves Minus D tolerance, TiCN Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • KEY
  • CARBIDE
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A punch with a carbide key groove that is fixed with a key. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from -0.001/-0.006.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BH-WKAL3-[50-70/10]-P[1-2.99/0.01]-T[5.1-60/0.1]
BH-WKAL3-LC[27-69.9/0.1]-P[1-2.99/0.01]-T[5.1-60/0.1]
BH-WKAL4-[50-70/10]-P[1-3.99/0.01]-T[5.1-60/0.1]
BH-WKAL4-LC[27-69.9/0.1]-P[1-3.99/0.01]-T[5.1-60/0.1]
BH-WKAL5-[50-70/10]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WKAL5-[50-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAL5-LC[27-69.9/0.1]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WKAL5-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAL6-[50-70/10]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WKAL6-[50-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAL6-LC[27-69.9/0.1]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WKAL6-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAL8-[50-80/10]-P[3-7.99/0.01]-T[5.1-80/0.1]
BH-WKAL8-[50-80/10]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAL8-LC[27-79.9/0.1]-P[3-7.99/0.01]-T[5.1-80/0.1]
BH-WKAL8-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAL10-[50-80/10]-P[3-9.99/0.01]-T[5.1-80/0.1]
BH-WKAL10-[50-80/10]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAL10-LC[27-79.9/0.1]-P[3-9.99/0.01]-T[5.1-80/0.1]
BH-WKAL10-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAL13-[50-80/10]-P[6-12.99/0.01]-T[5.1-80/0.1]
BH-WKAL13-[50-80/10]-PC[3-5.99/0.01]-T[5.1-80/0.1]
BH-WKAL13-LC[27-79.9/0.1]-P[6-12.99/0.01]-T[5.1-80/0.1]
BH-WKAL13-LC[27-79.9/0.1]-PC[3-5.99/0.01]-T[5.1-80/0.1]
BH-WKAL16-[60-80/10]-P[10-15.99/0.01]-T[5.1-80/0.1]
BH-WKAL16-[60-80/10]-PC[5-9.99/0.01]-T[5.1-80/0.1]
BH-WKAL16-LC[27-79.9/0.1]-P[10-15.99/0.01]-T[5.1-80/0.1]
BH-WKAL16-LC[27-79.9/0.1]-PC[5-9.99/0.01]-T[5.1-80/0.1]
BH-WKAS3-[40-70/10]-P[1-2.99/0.01]-T[5.1-70/0.1]
BH-WKAS3-LC[27-69.9/0.1]-P[1-2.99/0.01]-T[5.1-70/0.1]
BH-WKAS4-[40-70/10]-P[1-3.99/0.01]-T[5.1-70/0.1]
BH-WKAS4-[40-70/10]-PC[0.5-0.99/0.01]-T[5.1-70/0.1]
BH-WKAS4-LC[27-69.9/0.1]-P[1-3.99/0.01]-T[5.1-70/0.1]
BH-WKAS4-LC[27-69.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-70/0.1]
BH-WKAS5-[40-70/10]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WKAS5-[40-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAS5-LC[27-69.9/0.1]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WKAS5-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAS6-[40-70/10]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WKAS6-[40-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAS6-LC[27-69.9/0.1]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WKAS6-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WKAS8-[40-80/10]-P[3-7.99/0.01]-T[5.1-80/0.1]
BH-WKAS8-[40-80/10]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAS8-LC[27-79.9/0.1]-P[3-7.99/0.01]-T[5.1-80/0.1]
BH-WKAS8-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAS10-[40-80/10]-P[3-9.99/0.01]-T[5.1-80/0.1]
BH-WKAS10-[40-80/10]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAS10-LC[27-79.9/0.1]-P[3-9.99/0.01]-T[5.1-80/0.1]
BH-WKAS10-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5.1-80/0.1]
BH-WKAS13-[40-80/10]-P[6-12.99/0.01]-T[5.1-80/0.1]
BH-WKAS13-[40-80/10]-PC[3-5.99/0.01]-T[5.1-80/0.1]
BH-WKAS13-LC[27-79.9/0.1]-P[6-12.99/0.01]-T[5.1-80/0.1]
BH-WKAS13-LC[27-79.9/0.1]-PC[3-5.99/0.01]-T[5.1-80/0.1]
BH-WKAS16-[40-80/10]-P[10-15.99/0.01]-T[5.1-80/0.1]
BH-WKAS16-[40-80/10]-PC[5-9.99/0.01]-T[5.1-80/0.1]
BH-WKAS16-LC[27-79.9/0.1]-P[10-15.99/0.01]-T[5.1-80/0.1]
BH-WKAS16-LC[27-79.9/0.1]-PC[5-9.99/0.01]-T[5.1-80/0.1]
BH-WXKAL3-[50-70/10]-P[1-2.99/0.01]-T[5.1-60/0.1]
BH-WXKAL3-LC[27-69.9/0.1]-P[1-2.99/0.01]-T[5.1-60/0.1]
BH-WXKAL4-[50-70/10]-P[1-3.99/0.01]-T[5.1-60/0.1]
BH-WXKAL4-LC[27-69.9/0.1]-P[1-3.99/0.01]-T[5.1-60/0.1]
BH-WXKAL5-[50-70/10]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WXKAL5-[50-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WXKAL5-LC[27-69.9/0.1]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WXKAL5-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WXKAL6-[50-70/10]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WXKAL6-[50-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WXKAL6-LC[27-69.9/0.1]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WXKAL6-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WXKAS3-[40-70/10]-P[1-2.99/0.01]-T[5.1-70/0.1]
BH-WXKAS3-[40-70/10]-PC[0.5-0.99/0.01]-T[5.1-70/0.1]
BH-WXKAS3-LC[27-69.9/0.1]-P[1-2.99/0.01]-T[5.1-70/0.1]
BH-WXKAS3-LC[27-69.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-70/0.1]
BH-WXKAS4-[40-70/10]-P[1-3.99/0.01]-T[5.1-70/0.1]
BH-WXKAS4-[40-70/10]-PC[0.5-0.99/0.01]-T[5.1-70/0.1]
BH-WXKAS4-LC[27-69.9/0.1]-P[1-3.99/0.01]-T[5.1-70/0.1]
BH-WXKAS4-LC[27-69.9/0.1]-PC[0.5-0.99/0.01]-T[5.1-70/0.1]
BH-WXKAS5-[40-70/10]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WXKAS5-[40-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WXKAS5-LC[27-69.9/0.1]-P[2-4.99/0.01]-T[5.1-70/0.1]
BH-WXKAS5-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WXKAS6-[40-70/10]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WXKAS6-[40-70/10]-PC[1-1.99/0.01]-T[5.1-70/0.1]
BH-WXKAS6-LC[27-69.9/0.1]-P[2-5.99/0.01]-T[5.1-70/0.1]
BH-WXKAS6-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5.1-70/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L350 ~ 70-1 ~ 2.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L3-27 ~ 69.91 ~ 2.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L450 ~ 70-1 ~ 3.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L4-27 ~ 69.91 ~ 3.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L550 ~ 70-2 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L550 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L5-27 ~ 69.92 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L5-27 ~ 69.9-1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L650 ~ 70-2 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L650 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L6-27 ~ 69.92 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L6-27 ~ 69.9-1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L850 ~ 80-3 ~ 7.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L850 ~ 80--1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L8-27 ~ 79.93 ~ 7.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L8-27 ~ 79.9-1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L1050 ~ 80-3 ~ 9.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L1050 ~ 80--1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L10-27 ~ 79.93 ~ 9.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L10-27 ~ 79.9-1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L1350 ~ 80-6 ~ 12.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L1350 ~ 80--3 ~ 5.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L13-27 ~ 79.96 ~ 12.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L13-27 ~ 79.9-3 ~ 5.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L1660 ~ 80-10 ~ 15.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L1660 ~ 80--5 ~ 9.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L16-27 ~ 79.910 ~ 15.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)L16-27 ~ 79.9-5 ~ 9.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S340 ~ 70-1 ~ 2.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S3-27 ~ 69.91 ~ 2.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S440 ~ 70-1 ~ 3.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S440 ~ 70--0.5 ~ 0.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S4-27 ~ 69.91 ~ 3.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S4-27 ~ 69.9-0.5 ~ 0.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S540 ~ 70-2 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S540 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S5-27 ~ 69.92 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S5-27 ~ 69.9-1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S640 ~ 70-2 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S640 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S6-27 ~ 69.92 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S6-27 ~ 69.9-1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S840 ~ 80-3 ~ 7.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S840 ~ 80--1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S8-27 ~ 79.93 ~ 7.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S8-27 ~ 79.9-1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S1040 ~ 80-3 ~ 9.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S1040 ~ 80--1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S10-27 ~ 79.93 ~ 9.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S10-27 ~ 79.9-1.5 ~ 2.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S1340 ~ 80-6 ~ 12.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S1340 ~ 80--3 ~ 5.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S13-27 ~ 79.96 ~ 12.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S13-27 ~ 79.9-3 ~ 5.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S1640 ~ 80-10 ~ 15.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S1640 ~ 80--5 ~ 9.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S16-27 ~ 79.910 ~ 15.99-5 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide V30 (HIP)S16-27 ~ 79.9-5 ~ 9.995 ~ 80

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L350 ~ 70-1 ~ 2.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L3-27 ~ 69.91 ~ 2.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L450 ~ 70-1 ~ 3.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L4-27 ~ 69.91 ~ 3.99-5 ~ 60

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L550 ~ 70-2 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L550 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L5-27 ~ 69.92 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L5-27 ~ 69.9-1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L650 ~ 70-2 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L650 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L6-27 ~ 69.92 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)L6-27 ~ 69.9-1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S340 ~ 70-1 ~ 2.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S340 ~ 70--0.5 ~ 0.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S3-27 ~ 69.91 ~ 2.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S3-27 ~ 69.9-0.5 ~ 0.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S440 ~ 70-1 ~ 3.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S440 ~ 70--0.5 ~ 0.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S4-27 ~ 69.91 ~ 3.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S4-27 ~ 69.9-0.5 ~ 0.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S540 ~ 70-2 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S540 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S5-27 ~ 69.92 ~ 4.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S5-27 ~ 69.9-1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S640 ~ 70-2 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S640 ~ 70--1 ~ 1.995 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S6-27 ~ 69.92 ~ 5.99-5 ~ 70

-

CARBIDE PUNCH 1 Piece(s) 7 Day(s) 10Carbide super fine grain (HIP)S6-27 ~ 69.9-1 ~ 1.995 ~ 70

Loading...

  1. 1
 

Basic Information

Tip shapes One-step Jector None Tip shape A
Surface treatment TiCN Shank (mounting part) shape With key groove Shank diameter D tolerance -0.001/-0.006