1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Punches with Key Grooves TiCN Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • KEY
  • CARBIDE
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A punch with a carbide key groove that is fixed with a key. It has a TiCN coating that improves wear resistance. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance can be selected from m5 and +0.005/0.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AH-WKAL3-[50-70/10]-P[1-2.99/0.01]-T[5-60/0.1]
AH-WKAL3-LC[27-69.9/0.1]-P[1-2.99/0.01]-T[5-60/0.1]
AH-WKAL3-LCT[27-69.9/0.1]-P[1-2.99/0.01]-T[5-60/0.1]
AH-WKAL4-[50-70/10]-P[1-3.99/0.01]-T[5-60/0.1]
AH-WKAL4-LC[27-69.9/0.1]-P[1-3.99/0.01]-T[5-60/0.1]
AH-WKAL4-LCT[27-69.9/0.1]-P[1-3.99/0.01]-T[5-60/0.1]
AH-WKAL5-[50-70/10]-P[2-4.99/0.01]-T[5-70/0.1]
AH-WKAL5-[50-70/10]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAL5-LC[27-69.9/0.1]-P[2-4.99/0.01]-T[5-70/0.1]
AH-WKAL5-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAL5-LCT[27-69.9/0.1]-P[2-4.99/0.01]-T[5-70/0.1]
AH-WKAL5-LCT[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAL6-[50-70/10]-P[2-5.99/0.01]-T[5-70/0.1]
AH-WKAL6-[50-70/10]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAL6-LC[27-69.9/0.1]-P[2-5.99/0.01]-T[5-70/0.1]
AH-WKAL6-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAL6-LCT[27-69.9/0.1]-P[2-5.99/0.01]-T[5-70/0.1]
AH-WKAL6-LCT[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAL8-[50-80/10]-P[3-7.99/0.01]-T[5-80/0.1]
AH-WKAL8-[50-80/10]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAL8-LC[27-79.9/0.1]-P[3-7.99/0.01]-T[5-80/0.1]
AH-WKAL8-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAL8-LCT[27-79.9/0.1]-P[3-7.99/0.01]-T[5-80/0.1]
AH-WKAL8-LCT[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAL10-[50-80/10]-P[3-9.99/0.01]-T[5-80/0.1]
AH-WKAL10-[50-80/10]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAL10-LC[27-79.9/0.1]-P[3-9.99/0.01]-T[5-80/0.1]
AH-WKAL10-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAL10-LCT[27-79.9/0.1]-P[3-9.99/0.01]-T[5-80/0.1]
AH-WKAL10-LCT[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAL13-[50-80/10]-P[6-12.99/0.01]-T[5-80/0.1]
AH-WKAL13-[50-80/10]-PC[3-5.99/0.01]-T[5-80/0.1]
AH-WKAL13-LC[27-79.9/0.1]-P[6-12.99/0.01]-T[5-80/0.1]
AH-WKAL13-LC[27-79.9/0.1]-PC[3-5.99/0.01]-T[5-80/0.1]
AH-WKAL13-LCT[27-79.9/0.1]-P[6-12.99/0.01]-T[5-80/0.1]
AH-WKAL13-LCT[27-79.9/0.1]-PC[3-5.99/0.01]-T[5-80/0.1]
AH-WKAL16-[60-80/10]-P[10-15.99/0.01]-T[5-80/0.1]
AH-WKAL16-[60-80/10]-PC[5-9.99/0.01]-T[5-80/0.1]
AH-WKAL16-LC[27-79.9/0.1]-P[10-15.99/0.01]-T[5-80/0.1]
AH-WKAL16-LC[27-79.9/0.1]-PC[5-9.99/0.01]-T[5-80/0.1]
AH-WKAL16-LCT[27-79.9/0.1]-P[10-15.99/0.01]-T[5-80/0.1]
AH-WKAL16-LCT[27-79.9/0.1]-PC[5-9.99/0.01]-T[5-80/0.1]
AH-WKAS3-[40-70/10]-P[1-2.99/0.01]-T[5-70/0.1]
AH-WKAS3-LC[27-69.9/0.1]-P[1-2.99/0.01]-T[5-70/0.1]
AH-WKAS3-LCT[27-69.9/0.1]-P[1-2.99/0.01]-T[5-70/0.1]
AH-WKAS4-[40-70/10]-P[1-3.99/0.01]-T[5-70/0.1]
AH-WKAS4-LC[27-69.9/0.1]-P[1-3.99/0.01]-T[5-70/0.1]
AH-WKAS4-LCT[27-69.9/0.1]-P[1-3.99/0.01]-T[5-70/0.1]
AH-WKAS5-[40-70/10]-P[2-4.99/0.01]-T[5-70/0.1]
AH-WKAS5-[40-70/10]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAS5-LC[27-69.9/0.1]-P[2-4.99/0.01]-T[5-70/0.1]
AH-WKAS5-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAS5-LCT[27-69.9/0.1]-P[2-4.99/0.01]-T[5-70/0.1]
AH-WKAS5-LCT[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAS6-[40-70/10]-P[2-5.99/0.01]-T[5-70/0.1]
AH-WKAS6-[40-70/10]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAS6-LC[27-69.9/0.1]-P[2-5.99/0.01]-T[5-70/0.1]
AH-WKAS6-LC[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAS6-LCT[27-69.9/0.1]-P[2-5.99/0.01]-T[5-70/0.1]
AH-WKAS6-LCT[27-69.9/0.1]-PC[1-1.99/0.01]-T[5-70/0.1]
AH-WKAS8-[40-80/10]-P[3-7.99/0.01]-T[5-80/0.1]
AH-WKAS8-[40-80/10]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAS8-LC[27-79.9/0.1]-P[3-7.99/0.01]-T[5-80/0.1]
AH-WKAS8-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAS8-LCT[27-79.9/0.1]-P[3-7.99/0.01]-T[5-80/0.1]
AH-WKAS8-LCT[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAS10-[40-80/10]-P[3-9.99/0.01]-T[5-80/0.1]
AH-WKAS10-[40-80/10]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAS10-LC[27-79.9/0.1]-P[3-9.99/0.01]-T[5-80/0.1]
AH-WKAS10-LC[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAS10-LCT[27-79.9/0.1]-P[3-9.99/0.01]-T[5-80/0.1]
AH-WKAS10-LCT[27-79.9/0.1]-PC[1.5-2.99/0.01]-T[5-80/0.1]
AH-WKAS13-[40-80/10]-P[6-12.99/0.01]-T[5-80/0.1]
AH-WKAS13-[40-80/10]-PC[3-5.99/0.01]-T[5-80/0.1]
AH-WKAS13-LC[27-79.9/0.1]-P[6-12.99/0.01]-T[5-80/0.1]
AH-WKAS13-LC[27-79.9/0.1]-PC[3-5.99/0.01]-T[5-80/0.1]
AH-WKAS13-LCT[27-79.9/0.1]-P[6-12.99/0.01]-T[5-80/0.1]
AH-WKAS13-LCT[27-79.9/0.1]-PC[3-5.99/0.01]-T[5-80/0.1]
AH-WKAS16-[40-80/10]-P[10-15.99/0.01]-T[5-80/0.1]
AH-WKAS16-[40-80/10]-PC[5-9.99/0.01]-T[5-80/0.1]
AH-WKAS16-LC[27-79.9/0.1]-P[10-15.99/0.01]-T[5-80/0.1]
AH-WKAS16-LC[27-79.9/0.1]-PC[5-9.99/0.01]-T[5-80/0.1]
AH-WKAS16-LCT[27-79.9/0.1]-P[10-15.99/0.01]-T[5-80/0.1]
AH-WKAS16-LCT[27-79.9/0.1]-PC[5-9.99/0.01]-T[5-80/0.1]
AH-WKDL4-[50-70/10]-P[2-3.97/0.01]-W[2-3.97/0.01]-T[5-70/0.1]
AH-WKDL4-[50-70/10]-P[2-3.97/0.01]-WC[1.34-1.99/0.01]-T[5-70/0.1]
AH-WKDL4-[50-70/10]-PC[1.34-1.99/0.01]-W[2-3.97/0.01]-T[5-70/0.1]
AH-WKDL4-[50-70/10]-PC[1.34-1.99/0.01]-WC[1.34-1.99/0.01]-T[5-70/0.1]
AH-WKDL4-LC[39-69.9/0.1]-P[2-3.97/0.01]-W[2-3.97/0.01]-T[5-70/0.1]
AH-WKDL4-LC[39-69.9/0.1]-P[2-3.97/0.01]-WC[1.34-1.99/0.01]-T[5-70/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Shank diameter D tolerance Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L350 ~ 70--1 ~ 2.99--5 ~ 60--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L3-27 ~ 69.9-1 ~ 2.99--5 ~ 60--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L3--27 ~ 69.91 ~ 2.99--5 ~ 60--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L450 ~ 70--1 ~ 3.99--5 ~ 60--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L4-27 ~ 69.9-1 ~ 3.99--5 ~ 60--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L4--27 ~ 69.91 ~ 3.99--5 ~ 60--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L550 ~ 70--2 ~ 4.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L550 ~ 70---1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L5-27 ~ 69.9-2 ~ 4.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L5-27 ~ 69.9--1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L5--27 ~ 69.92 ~ 4.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L5--27 ~ 69.9-1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L650 ~ 70--2 ~ 5.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L650 ~ 70---1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L6-27 ~ 69.9-2 ~ 5.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L6-27 ~ 69.9--1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L6--27 ~ 69.92 ~ 5.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L6--27 ~ 69.9-1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L850 ~ 80--3 ~ 7.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L850 ~ 80---1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L8-27 ~ 79.9-3 ~ 7.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L8-27 ~ 79.9--1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L8--27 ~ 79.93 ~ 7.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L8--27 ~ 79.9-1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L1050 ~ 80--3 ~ 9.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L1050 ~ 80---1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L10-27 ~ 79.9-3 ~ 9.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L10-27 ~ 79.9--1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L10--27 ~ 79.93 ~ 9.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L10--27 ~ 79.9-1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L1350 ~ 80--6 ~ 12.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L1350 ~ 80---3 ~ 5.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L13-27 ~ 79.9-6 ~ 12.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L13-27 ~ 79.9--3 ~ 5.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L13--27 ~ 79.96 ~ 12.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L13--27 ~ 79.9-3 ~ 5.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L1660 ~ 80--10 ~ 15.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L1660 ~ 80---5 ~ 9.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L16-27 ~ 79.9-10 ~ 15.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L16-27 ~ 79.9--5 ~ 9.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L16--27 ~ 79.910 ~ 15.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0L16--27 ~ 79.9-5 ~ 9.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S340 ~ 70--1 ~ 2.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S3-27 ~ 69.9-1 ~ 2.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S3--27 ~ 69.91 ~ 2.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S440 ~ 70--1 ~ 3.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S4-27 ~ 69.9-1 ~ 3.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S4--27 ~ 69.91 ~ 3.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S540 ~ 70--2 ~ 4.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S540 ~ 70---1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S5-27 ~ 69.9-2 ~ 4.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S5-27 ~ 69.9--1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S5--27 ~ 69.92 ~ 4.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S5--27 ~ 69.9-1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S640 ~ 70--2 ~ 5.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S640 ~ 70---1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S6-27 ~ 69.9-2 ~ 5.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S6-27 ~ 69.9--1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S6--27 ~ 69.92 ~ 5.99--5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S6--27 ~ 69.9-1 ~ 1.99-5 ~ 70--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S840 ~ 80--3 ~ 7.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S840 ~ 80---1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S8-27 ~ 79.9-3 ~ 7.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S8-27 ~ 79.9--1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S8--27 ~ 79.93 ~ 7.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S8--27 ~ 79.9-1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S1040 ~ 80--3 ~ 9.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S1040 ~ 80---1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S10-27 ~ 79.9-3 ~ 9.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S10-27 ~ 79.9--1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S10--27 ~ 79.93 ~ 9.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S10--27 ~ 79.9-1.5 ~ 2.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S1340 ~ 80--6 ~ 12.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S1340 ~ 80---3 ~ 5.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S13-27 ~ 79.9-6 ~ 12.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S13-27 ~ 79.9--3 ~ 5.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S13--27 ~ 79.96 ~ 12.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S13--27 ~ 79.9-3 ~ 5.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S1640 ~ 80--10 ~ 15.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S1640 ~ 80---5 ~ 9.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S16-27 ~ 79.9-10 ~ 15.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S16-27 ~ 79.9--5 ~ 9.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S16--27 ~ 79.910 ~ 15.99--5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10ACarbide V30 (HIP)+0.005/0S16--27 ~ 79.9-5 ~ 9.99-5 ~ 80--

-

CARBIDE PUNCH 1 Piece(s) 10 Day(s) 10DCarbide V30 (HIP)+0.005/0L450 ~ 70--2 ~ 3.97--5 ~ 702 ~ 3.97-

-

CARBIDE PUNCH 1 Piece(s) 10 Day(s) 10DCarbide V30 (HIP)+0.005/0L450 ~ 70--2 ~ 3.97--5 ~ 70-1.34 ~ 1.99

-

CARBIDE PUNCH 1 Piece(s) 10 Day(s) 10DCarbide V30 (HIP)+0.005/0L450 ~ 70---1.34 ~ 1.99-5 ~ 702 ~ 3.97-

-

CARBIDE PUNCH 1 Piece(s) 10 Day(s) 10DCarbide V30 (HIP)+0.005/0L450 ~ 70---1.34 ~ 1.99-5 ~ 70-1.34 ~ 1.99

-

CARBIDE PUNCH 1 Piece(s) 10 Day(s) 10DCarbide V30 (HIP)+0.005/0L4-39 ~ 69.9-2 ~ 3.97--5 ~ 702 ~ 3.97-

-

CARBIDE PUNCH 1 Piece(s) 10 Day(s) 10DCarbide V30 (HIP)+0.005/0L4-39 ~ 69.9-2 ~ 3.97--5 ~ 70-1.34 ~ 1.99

Loading...

 

Basic Information

Tip shapes One-step Jector None Surface treatment TiCN
Shank (mounting part) shape With key groove