(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A punch with a carbide tap that is coated with TiCN to improve wear resistance and is secured with a screw (bolt) instead of a collar. The material is carbide (V30) and ultrafine particle carbide (HIP). Shank diameter tolerance is +0.005/0.
Part Number |
---|
AH-WMPAL5-[50-70/10]-P[2-4.99/0.01] |
AH-WMPAL5-[50-70/10]-PC[1-1.99/0.01] |
AH-WMPAL5-LC[27-69.9/0.1]-P[2-4.99/0.01] |
AH-WMPAL5-LC[27-69.9/0.1]-PC[1-1.99/0.01] |
AH-WMPAL6-[50-70/10]-P[2-5.99/0.01] |
AH-WMPAL6-[50-70/10]-PC[1-1.99/0.01] |
AH-WMPAL6-LC[27-69.9/0.1]-P[2-5.99/0.01] |
AH-WMPAL6-LC[27-69.9/0.1]-PC[1-1.99/0.01] |
AH-WMPAL8-[50-80/10]-P[3-7.99/0.01] |
AH-WMPAL8-[50-80/10]-PC[1.5-2.99/0.01] |
AH-WMPAL8-LC[27-79.9/0.1]-P[3-7.99/0.01] |
AH-WMPAL8-LC[27-79.9/0.1]-PC[1.5-2.99/0.01] |
AH-WMPAL10-[50-80/10]-P[3-9.99/0.01] |
AH-WMPAL10-[50-80/10]-PC[1.5-2.99/0.01] |
AH-WMPAL10-LC[27-79.9/0.1]-P[3-9.99/0.01] |
AH-WMPAL10-LC[27-79.9/0.1]-PC[1.5-2.99/0.01] |
AH-WMPAL13-[50-80/10]-P[6-12.99/0.01] |
AH-WMPAL13-[50-80/10]-PC[3-5.99/0.01] |
AH-WMPAL13-LC[27-79.9/0.1]-P[6-12.99/0.01] |
AH-WMPAL13-LC[27-79.9/0.1]-PC[3-5.99/0.01] |
AH-WMPAL16-[60-80/10]-P[10-15.99/0.01] |
AH-WMPAL16-[60-80/10]-PC[5-9.99/0.01] |
AH-WMPAL16-LC[27-79.9/0.1]-P[10-15.99/0.01] |
AH-WMPAL16-LC[27-79.9/0.1]-PC[5-9.99/0.01] |
AH-WMPAS5-[40-70/10]-P[2-4.99/0.01] |
AH-WMPAS5-[40-70/10]-PC[1-1.99/0.01] |
AH-WMPAS5-LC[27-69.9/0.1]-P[2-4.99/0.01] |
AH-WMPAS5-LC[27-69.9/0.1]-PC[1-1.99/0.01] |
AH-WMPAS6-[40-70/10]-P[2-5.99/0.01] |
AH-WMPAS6-[40-70/10]-PC[1-1.99/0.01] |
AH-WMPAS6-LC[27-69.9/0.1]-P[2-5.99/0.01] |
AH-WMPAS6-LC[27-69.9/0.1]-PC[1-1.99/0.01] |
AH-WMPAS8-[40-80/10]-P[3-7.99/0.01] |
AH-WMPAS8-[40-80/10]-PC[1.5-2.99/0.01] |
AH-WMPAS8-LC[27-79.9/0.1]-P[3-7.99/0.01] |
AH-WMPAS8-LC[27-79.9/0.1]-PC[1.5-2.99/0.01] |
AH-WMPAS10-[40-80/10]-P[3-9.99/0.01] |
AH-WMPAS10-[40-80/10]-PC[1.5-2.99/0.01] |
AH-WMPAS10-LC[27-79.9/0.1]-P[3-9.99/0.01] |
AH-WMPAS10-LC[27-79.9/0.1]-PC[1.5-2.99/0.01] |
AH-WMPAS13-[40-80/10]-P[6-12.99/0.01] |
AH-WMPAS13-[40-80/10]-PC[3-5.99/0.01] |
AH-WMPAS13-LC[27-79.9/0.1]-P[6-12.99/0.01] |
AH-WMPAS13-LC[27-79.9/0.1]-PC[3-5.99/0.01] |
AH-WMPAS16-[40-80/10]-P[10-15.99/0.01] |
AH-WMPAS16-[40-80/10]-PC[5-9.99/0.01] |
AH-WMPAS16-LC[27-79.9/0.1]-P[10-15.99/0.01] |
AH-WMPAS16-LC[27-79.9/0.1]-PC[5-9.99/0.01] |
AH-WMPDL6-[50-70/10]-P[2-5.97/0.01]-W[2-5.97/0.01] |
AH-WMPDL6-[50-70/10]-P[2-5.97/0.01]-WC[1.3-1.99/0.01] |
AH-WMPDL6-[50-70/10]-PC[1.3-1.99/0.01]-W[2-5.97/0.01] |
AH-WMPDL6-[50-70/10]-PC[1.3-1.99/0.01]-WC[1.3-1.99/0.01] |
AH-WMPDL6-LC[32-69.9/0.1]-P[2-5.97/0.01]-W[2-5.97/0.01] |
AH-WMPDL6-LC[32-69.9/0.1]-P[2-5.97/0.01]-WC[1.3-1.99/0.01] |
AH-WMPDL6-LC[32-69.9/0.1]-PC[1.3-1.99/0.01]-W[2-5.97/0.01] |
AH-WMPDL6-LC[32-69.9/0.1]-PC[1.3-1.99/0.01]-WC[1.3-1.99/0.01] |
AH-WMPDL8-[50-80/10]-P[2.5-7.97/0.01]-W[2.5-7.97/0.01] |
AH-WMPDL8-[50-80/10]-P[2.5-7.97/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL8-[50-80/10]-PC[1.6-2.49/0.01]-W[2.5-7.97/0.01] |
AH-WMPDL8-[50-80/10]-PC[1.6-2.49/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL8-LC[32-79.9/0.1]-P[2.5-7.97/0.01]-W[2.5-7.97/0.01] |
AH-WMPDL8-LC[32-79.9/0.1]-P[2.5-7.97/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL8-LC[32-79.9/0.1]-PC[1.6-2.49/0.01]-W[2.5-7.97/0.01] |
AH-WMPDL8-LC[32-79.9/0.1]-PC[1.6-2.49/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL10-[50-80/10]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01] |
AH-WMPDL10-[50-80/10]-P[2.5-9.97/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL10-[50-80/10]-PC[1.6-2.49/0.01]-W[2.5-9.97/0.01] |
AH-WMPDL10-[50-80/10]-PC[1.6-2.49/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL10-LC[32-79.9/0.1]-P[2.5-9.97/0.01]-W[2.5-9.97/0.01] |
AH-WMPDL10-LC[32-79.9/0.1]-P[2.5-9.97/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL10-LC[32-79.9/0.1]-PC[1.6-2.49/0.01]-W[2.5-9.97/0.01] |
AH-WMPDL10-LC[32-79.9/0.1]-PC[1.6-2.49/0.01]-WC[1.6-2.49/0.01] |
AH-WMPDL13-[50-80/10]-P[3-12.97/0.01]-W[3-12.97/0.01] |
AH-WMPDL13-[50-80/10]-P[3-12.97/0.01]-WC[2-2.99/0.01] |
AH-WMPDL13-[50-80/10]-PC[2-2.99/0.01]-W[3-12.97/0.01] |
AH-WMPDL13-[50-80/10]-PC[2-2.99/0.01]-WC[2-2.99/0.01] |
AH-WMPDL13-LC[32-79.9/0.1]-P[3-12.97/0.01]-W[3-12.97/0.01] |
AH-WMPDL13-LC[32-79.9/0.1]-P[3-12.97/0.01]-WC[2-2.99/0.01] |
AH-WMPDL13-LC[32-79.9/0.1]-PC[2-2.99/0.01]-W[3-12.97/0.01] |
AH-WMPDL13-LC[32-79.9/0.1]-PC[2-2.99/0.01]-WC[2-2.99/0.01] |
AH-WMPDL16-[60-80/10]-P[4-15.97/0.01]-W[4-15.97/0.01] |
AH-WMPDL16-[60-80/10]-P[4-15.97/0.01]-WC[2.6-3.99/0.01] |
AH-WMPDL16-[60-80/10]-PC[2.6-3.99/0.01]-W[4-15.97/0.01] |
AH-WMPDL16-[60-80/10]-PC[2.6-3.99/0.01]-WC[2.6-3.99/0.01] |
AH-WMPDL16-LC[32-79.9/0.1]-P[4-15.97/0.01]-W[4-15.97/0.01] |
AH-WMPDL16-LC[32-79.9/0.1]-P[4-15.97/0.01]-WC[2.6-3.99/0.01] |
AH-WMPDL16-LC[32-79.9/0.1]-PC[2.6-3.99/0.01]-W[4-15.97/0.01] |
AH-WMPDL16-LC[32-79.9/0.1]-PC[2.6-3.99/0.01]-WC[2.6-3.99/0.01] |
AH-WMPDS6-[40-70/10]-P[1.5-5.97/0.01]-W[1.5-5.97/0.01] |
AH-WMPDS6-[40-70/10]-P[1.5-5.97/0.01]-WC[1-1.49/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Tip length | D (Shank diameter) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 5 | 50 ~ 70 | - | 2 ~ 4.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 5 | 50 ~ 70 | - | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 5 | - | 27 ~ 69.9 | 2 ~ 4.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 5 | - | 27 ~ 69.9 | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 6 | 50 ~ 70 | - | 2 ~ 5.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 6 | 50 ~ 70 | - | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 6 | - | 27 ~ 69.9 | 2 ~ 5.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 6 | - | 27 ~ 69.9 | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 8 | 50 ~ 80 | - | 3 ~ 7.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 8 | 50 ~ 80 | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 8 | - | 27 ~ 79.9 | 3 ~ 7.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 8 | - | 27 ~ 79.9 | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 10 | 50 ~ 80 | - | 3 ~ 9.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 10 | 50 ~ 80 | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 10 | - | 27 ~ 79.9 | 3 ~ 9.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 10 | - | 27 ~ 79.9 | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 13 | 50 ~ 80 | - | 6 ~ 12.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 13 | 50 ~ 80 | - | - | 3 ~ 5.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 13 | - | 27 ~ 79.9 | 6 ~ 12.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 13 | - | 27 ~ 79.9 | - | 3 ~ 5.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 16 | 60 ~ 80 | - | 10 ~ 15.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 16 | 60 ~ 80 | - | - | 5 ~ 9.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 16 | - | 27 ~ 79.9 | 10 ~ 15.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | L | 16 | - | 27 ~ 79.9 | - | 5 ~ 9.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 5 | 40 ~ 70 | - | 2 ~ 4.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 5 | 40 ~ 70 | - | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 5 | - | 27 ~ 69.9 | 2 ~ 4.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 5 | - | 27 ~ 69.9 | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 6 | 40 ~ 70 | - | 2 ~ 5.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 6 | 40 ~ 70 | - | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 6 | - | 27 ~ 69.9 | 2 ~ 5.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 6 | - | 27 ~ 69.9 | - | 1 ~ 1.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 8 | 40 ~ 80 | - | 3 ~ 7.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 8 | 40 ~ 80 | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 8 | - | 27 ~ 79.9 | 3 ~ 7.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 8 | - | 27 ~ 79.9 | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 10 | 40 ~ 80 | - | 3 ~ 9.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 10 | 40 ~ 80 | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 10 | - | 27 ~ 79.9 | 3 ~ 9.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 10 | - | 27 ~ 79.9 | - | 1.5 ~ 2.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 13 | 40 ~ 80 | - | 6 ~ 12.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 13 | 40 ~ 80 | - | - | 3 ~ 5.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 13 | - | 27 ~ 79.9 | 6 ~ 12.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 13 | - | 27 ~ 79.9 | - | 3 ~ 5.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 16 | 40 ~ 80 | - | 10 ~ 15.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 16 | 40 ~ 80 | - | - | 5 ~ 9.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 16 | - | 27 ~ 79.9 | 10 ~ 15.99 | - | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 3 Day(s) | 10 | A | Carbide V30 (HIP) | S | 16 | - | 27 ~ 79.9 | - | 5 ~ 9.99 | - | - | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | 50 ~ 70 | - | 2 ~ 5.97 | - | - | 2 ~ 5.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | 50 ~ 70 | - | 2 ~ 5.97 | - | - | - | 1.3 ~ 1.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | 50 ~ 70 | - | - | 1.3 ~ 1.99 | - | 2 ~ 5.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | 50 ~ 70 | - | - | 1.3 ~ 1.99 | - | - | 1.3 ~ 1.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | - | 32 ~ 69.9 | 2 ~ 5.97 | - | - | 2 ~ 5.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | - | 32 ~ 69.9 | 2 ~ 5.97 | - | - | - | 1.3 ~ 1.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | - | 32 ~ 69.9 | - | 1.3 ~ 1.99 | - | 2 ~ 5.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 6 | - | 32 ~ 69.9 | - | 1.3 ~ 1.99 | - | - | 1.3 ~ 1.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | 50 ~ 80 | - | 2.5 ~ 7.97 | - | - | 2.5 ~ 7.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | 50 ~ 80 | - | 2.5 ~ 7.97 | - | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | 50 ~ 80 | - | - | 1.6 ~ 2.49 | - | 2.5 ~ 7.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | 50 ~ 80 | - | - | 1.6 ~ 2.49 | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | - | 32 ~ 79.9 | 2.5 ~ 7.97 | - | - | 2.5 ~ 7.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | - | 32 ~ 79.9 | 2.5 ~ 7.97 | - | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | - | 32 ~ 79.9 | - | 1.6 ~ 2.49 | - | 2.5 ~ 7.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 8 | - | 32 ~ 79.9 | - | 1.6 ~ 2.49 | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | 50 ~ 80 | - | 2.5 ~ 9.97 | - | - | 2.5 ~ 9.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | 50 ~ 80 | - | 2.5 ~ 9.97 | - | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | 50 ~ 80 | - | - | 1.6 ~ 2.49 | - | 2.5 ~ 9.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | 50 ~ 80 | - | - | 1.6 ~ 2.49 | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | - | 32 ~ 79.9 | 2.5 ~ 9.97 | - | - | 2.5 ~ 9.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | - | 32 ~ 79.9 | 2.5 ~ 9.97 | - | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | - | 32 ~ 79.9 | - | 1.6 ~ 2.49 | - | 2.5 ~ 9.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 10 | - | 32 ~ 79.9 | - | 1.6 ~ 2.49 | - | - | 1.6 ~ 2.49 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | 50 ~ 80 | - | 3 ~ 12.97 | - | - | 3 ~ 12.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | 50 ~ 80 | - | 3 ~ 12.97 | - | - | - | 2 ~ 2.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | 50 ~ 80 | - | - | 2 ~ 2.99 | - | 3 ~ 12.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | 50 ~ 80 | - | - | 2 ~ 2.99 | - | - | 2 ~ 2.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | - | 32 ~ 79.9 | 3 ~ 12.97 | - | - | 3 ~ 12.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | - | 32 ~ 79.9 | 3 ~ 12.97 | - | - | - | 2 ~ 2.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | - | 32 ~ 79.9 | - | 2 ~ 2.99 | - | 3 ~ 12.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 13 | - | 32 ~ 79.9 | - | 2 ~ 2.99 | - | - | 2 ~ 2.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | 60 ~ 80 | - | 4 ~ 15.97 | - | - | 4 ~ 15.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | 60 ~ 80 | - | 4 ~ 15.97 | - | - | - | 2.6 ~ 3.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | 60 ~ 80 | - | - | 2.6 ~ 3.99 | - | 4 ~ 15.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | 60 ~ 80 | - | - | 2.6 ~ 3.99 | - | - | 2.6 ~ 3.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | - | 32 ~ 79.9 | 4 ~ 15.97 | - | - | 4 ~ 15.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | - | 32 ~ 79.9 | 4 ~ 15.97 | - | - | - | 2.6 ~ 3.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | - | 32 ~ 79.9 | - | 2.6 ~ 3.99 | - | 4 ~ 15.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | L | 16 | - | 32 ~ 79.9 | - | 2.6 ~ 3.99 | - | - | 2.6 ~ 3.99 | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | S | 6 | 40 ~ 70 | - | 1.5 ~ 5.97 | - | - | 1.5 ~ 5.97 | - | ||
- | COATING PUNCH | 1 Piece(s) | 10 Day(s) | 10 | D | Carbide V30 (HIP) | S | 6 | 40 ~ 70 | - | 1.5 ~ 5.97 | - | - | - | 1 ~ 1.49 |
Loading...
Tip shapes | One-step | Jector | None | Surface treatment | TiCN |
---|---|---|---|---|---|
Shank (mounting part) shape | Tapped | Shank diameter D tolerance | +0.005/0 |
How can we improve?
How can we improve?