1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Carbide Shoulder Punches Short Type Normal, Lapping, TiCN Coating

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Carbide Shoulder Punches  Short Type Normal, Lapping, TiCN Coating
  • Carbide Shoulder Punches  Short Type Normal, Lapping, TiCN Coating
  • Carbide Shoulder Punches  Short Type Normal, Lapping, TiCN Coating
You can add up to 6 items per a category to the compare list.

  • FLANGE
  • CARBIDE
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a short overall length type of carbide shoulder punch that has a short overall length and can be used in narrow areas inside the mold. The material is carbide (V30), ultra-fine particle carbide. Shank diameter tolerance can be selected from m5 and +0.005/0. You can choose between normal, lap finish, and TiCN coating to improve wear resistance.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-WSAL3-[30-40/5]-P[1-2.99/0.001]
A-WSAL3-LC[17-39.9/0.1]-P[1-2.99/0.001]
A-WSAL3-LCT[17-39.9/0.1]-P[1-2.99/0.001]
A-WSAL3-LMT[17-39.9/0.1]-P[1-2.99/0.001]
A-WSAL4-[30-40/5]-P[2-3.99/0.001]
A-WSAL4-LC[17-39.9/0.1]-P[2-3.99/0.001]
A-WSAL4-LCT[17-39.9/0.1]-P[2-3.99/0.001]
A-WSAL4-LMT[17-39.9/0.1]-P[2-3.99/0.001]
A-WSAL5-[30-40/5]-P[2-4.99/0.001]
A-WSAL5-LC[17-39.9/0.1]-P[2-4.99/0.001]
A-WSAL5-LCT[17-39.9/0.1]-P[2-4.99/0.001]
A-WSAL5-LMT[17-39.9/0.1]-P[2-4.99/0.001]
A-WSAL6-[30-40/5]-P[2.5-5.99/0.001]
A-WSAL6-LC[17-39.9/0.1]-P[2.5-5.99/0.001]
A-WSAL6-LCT[17-39.9/0.1]-P[2.5-5.99/0.001]
A-WSAL6-LMT[17-39.9/0.1]-P[2.5-5.99/0.001]
A-WSAL8-[30-40/5]-P[5-7.99/0.001]
A-WSAL8-LC[17-39.9/0.1]-P[5-7.99/0.001]
A-WSAL8-LCT[17-39.9/0.1]-P[5-7.99/0.001]
A-WSAL8-LMT[17-39.9/0.1]-P[5-7.99/0.001]
A-WSAL10-[30-40/5]-P[7-9.99/0.001]
A-WSAL10-LC[17-39.9/0.1]-P[7-9.99/0.001]
A-WSAL10-LCT[17-39.9/0.1]-P[7-9.99/0.001]
A-WSAL10-LMT[17-39.9/0.1]-P[7-9.99/0.001]
A-WSAS3-[25-35/5]-P[1-2.99/0.001]
A-WSAS3-LC[17-34.9/0.1]-P[1-2.99/0.001]
A-WSAS3-LCT[17-34.9/0.1]-P[1-2.99/0.001]
A-WSAS3-LMT[17-34.9/0.1]-P[1-2.99/0.001]
A-WSAS4-[25-35/5]-P[2-3.99/0.001]
A-WSAS4-LC[17-34.9/0.1]-P[2-3.99/0.001]
A-WSAS4-LCT[17-34.9/0.1]-P[2-3.99/0.001]
A-WSAS4-LMT[17-34.9/0.1]-P[2-3.99/0.001]
A-WSAS5-[25-35/5]-P[2-4.99/0.001]
A-WSAS5-LC[17-34.9/0.1]-P[2-4.99/0.001]
A-WSAS5-LCT[17-34.9/0.1]-P[2-4.99/0.001]
A-WSAS5-LMT[17-34.9/0.1]-P[2-4.99/0.001]
A-WSAS6-[25-35/5]-P[2.5-5.99/0.001]
A-WSAS6-LC[17-34.9/0.1]-P[2.5-5.99/0.001]
A-WSAS6-LCT[17-34.9/0.1]-P[2.5-5.99/0.001]
A-WSAS6-LMT[17-34.9/0.1]-P[2.5-5.99/0.001]
A-WSAS8-[25-35/5]-P[5-7.99/0.001]
A-WSAS8-LC[17-34.9/0.1]-P[5-7.99/0.001]
A-WSAS8-LCT[17-34.9/0.1]-P[5-7.99/0.001]
A-WSAS8-LMT[17-34.9/0.1]-P[5-7.99/0.001]
A-WSAS10-[25-35/5]-P[7-9.99/0.001]
A-WSAS10-LC[17-34.9/0.1]-P[7-9.99/0.001]
A-WSAS10-LCT[17-34.9/0.1]-P[7-9.99/0.001]
A-WSAS10-LMT[17-34.9/0.1]-P[7-9.99/0.001]
A-WXSAL3-[30-40/5]-P[1-2.99/0.001]
A-WXSAL3-LC[17-39.9/0.1]-P[1-2.99/0.001]
A-WXSAL3-LCT[17-39.9/0.1]-P[1-2.99/0.001]
A-WXSAL3-LMT[17-39.9/0.1]-P[1-2.99/0.001]
A-WXSAL4-[30-40/5]-P[2-3.99/0.001]
A-WXSAL4-LC[17-39.9/0.1]-P[2-3.99/0.001]
A-WXSAL4-LCT[17-39.9/0.1]-P[2-3.99/0.001]
A-WXSAL4-LMT[17-39.9/0.1]-P[2-3.99/0.001]
A-WXSAL5-[30-40/5]-P[2-4.99/0.001]
A-WXSAL5-LC[17-39.9/0.1]-P[2-4.99/0.001]
A-WXSAL5-LCT[17-39.9/0.1]-P[2-4.99/0.001]
A-WXSAL5-LMT[17-39.9/0.1]-P[2-4.99/0.001]
A-WXSAL6-[30-40/5]-P[2.5-5.99/0.001]
A-WXSAL6-LC[17-39.9/0.1]-P[2.5-5.99/0.001]
A-WXSAL6-LCT[17-39.9/0.1]-P[2.5-5.99/0.001]
A-WXSAL6-LMT[17-39.9/0.1]-P[2.5-5.99/0.001]
A-WXSAS3-[25-35/5]-P[1-2.99/0.001]
A-WXSAS3-LC[17-34.9/0.1]-P[1-2.99/0.001]
A-WXSAS3-LCT[17-34.9/0.1]-P[1-2.99/0.001]
A-WXSAS3-LMT[17-34.9/0.1]-P[1-2.99/0.001]
A-WXSAS4-[25-35/5]-P[2-3.99/0.001]
A-WXSAS4-LC[17-34.9/0.1]-P[2-3.99/0.001]
A-WXSAS4-LCT[17-34.9/0.1]-P[2-3.99/0.001]
A-WXSAS4-LMT[17-34.9/0.1]-P[2-3.99/0.001]
A-WXSAS5-[25-35/5]-P[2-4.99/0.001]
A-WXSAS5-LC[17-34.9/0.1]-P[2-4.99/0.001]
A-WXSAS5-LCT[17-34.9/0.1]-P[2-4.99/0.001]
A-WXSAS5-LMT[17-34.9/0.1]-P[2-4.99/0.001]
A-WXSAS6-[25-35/5]-P[2.5-5.99/0.001]
A-WXSAS6-LC[17-34.9/0.1]-P[2.5-5.99/0.001]
A-WXSAS6-LCT[17-34.9/0.1]-P[2.5-5.99/0.001]
A-WXSAS6-LMT[17-34.9/0.1]-P[2.5-5.99/0.001]
AH-WSAL3-[30-40/5]-P[1-2.99/0.01]
AH-WSAL3-LC[17-39.9/0.1]-P[1-2.99/0.01]
AH-WSAL3-LCT[17-39.9/0.1]-P[1-2.99/0.01]
AH-WSAL3-LMT[17-39.9/0.1]-P[1-2.99/0.01]
AH-WSAL4-[30-40/5]-P[2-3.99/0.01]
AH-WSAL4-LC[17-39.9/0.1]-P[2-3.99/0.01]
AH-WSAL4-LCT[17-39.9/0.1]-P[2-3.99/0.01]
AH-WSAL4-LMT[17-39.9/0.1]-P[2-3.99/0.01]
AH-WSAL5-[30-40/5]-P[2-4.99/0.01]
AH-WSAL5-LC[17-39.9/0.1]-P[2-4.99/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Surface treatment Shank diameter D tolerance Tip length D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L330 ~ 40---1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L3-17 ~ 39.9--1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L3--17 ~ 39.9-1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L3---17 ~ 39.91 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L430 ~ 40---2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L4-17 ~ 39.9--2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L4--17 ~ 39.9-2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L4---17 ~ 39.92 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L530 ~ 40---2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L5-17 ~ 39.9--2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L5--17 ~ 39.9-2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L5---17 ~ 39.92 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L630 ~ 40---2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L6-17 ~ 39.9--2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L6--17 ~ 39.9-2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L6---17 ~ 39.92.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L830 ~ 40---5 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L8-17 ~ 39.9--5 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L8--17 ~ 39.9-5 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0L8---17 ~ 39.95 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 4 Day(s) 10Carbide V30 (HIP)None+0.005/0L1030 ~ 40---7 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 4 Day(s) 10Carbide V30 (HIP)None+0.005/0L10-17 ~ 39.9--7 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 4 Day(s) 10Carbide V30 (HIP)None+0.005/0L10--17 ~ 39.9-7 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 4 Day(s) 10Carbide V30 (HIP)None+0.005/0L10---17 ~ 39.97 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S325 ~ 35---1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S3-17 ~ 34.9--1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S3--17 ~ 34.9-1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S3---17 ~ 34.91 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S425 ~ 35---2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S4-17 ~ 34.9--2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S4--17 ~ 34.9-2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S4---17 ~ 34.92 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S525 ~ 35---2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S5-17 ~ 34.9--2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S5--17 ~ 34.9-2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S5---17 ~ 34.92 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S625 ~ 35---2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S6-17 ~ 34.9--2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S6--17 ~ 34.9-2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S6---17 ~ 34.92.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S825 ~ 35---5 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S8-17 ~ 34.9--5 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S8--17 ~ 34.9-5 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S8---17 ~ 34.95 ~ 7.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S1025 ~ 35---7 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S10-17 ~ 34.9--7 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S10--17 ~ 34.9-7 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)None+0.005/0S10---17 ~ 34.97 ~ 9.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L330 ~ 40---1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L3-17 ~ 39.9--1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L3--17 ~ 39.9-1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L3---17 ~ 39.91 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L430 ~ 40---2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L4-17 ~ 39.9--2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L4--17 ~ 39.9-2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L4---17 ~ 39.92 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L530 ~ 40---2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L5-17 ~ 39.9--2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L5--17 ~ 39.9-2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L5---17 ~ 39.92 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L630 ~ 40---2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L6-17 ~ 39.9--2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L6--17 ~ 39.9-2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0L6---17 ~ 39.92.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S325 ~ 35---1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S3-17 ~ 34.9--1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S3--17 ~ 34.9-1 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S3---17 ~ 34.91 ~ 2.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S425 ~ 35---2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S4-17 ~ 34.9--2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S4--17 ~ 34.9-2 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S4---17 ~ 34.92 ~ 3.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S525 ~ 35---2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S5-17 ~ 34.9--2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S5--17 ~ 34.9-2 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S5---17 ~ 34.92 ~ 4.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S625 ~ 35---2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S6-17 ~ 34.9--2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S6--17 ~ 34.9-2.5 ~ 5.99

-

CARBIDE PUNCH 1 Piece(s) 3 Day(s) 10Carbide super fine grain (HIP)None+0.005/0S6---17 ~ 34.92.5 ~ 5.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L330 ~ 40---1 ~ 2.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L3-17 ~ 39.9--1 ~ 2.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L3--17 ~ 39.9-1 ~ 2.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L3---17 ~ 39.91 ~ 2.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L430 ~ 40---2 ~ 3.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L4-17 ~ 39.9--2 ~ 3.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L4--17 ~ 39.9-2 ~ 3.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L4---17 ~ 39.92 ~ 3.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L530 ~ 40---2 ~ 4.99

-

COATING PUNCH 1 Piece(s) 3 Day(s) 10Carbide V30 (HIP)TiCN+0.005/0L5-17 ~ 39.9--2 ~ 4.99

Loading...

 

Basic Information

Tip shapes One-step Jector None Tip shape A
Shank (mounting part) shape Standard