1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PRECISION Flange Stopper Punches Normal, Lapping

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKD11
  • CARBIDE
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A precision grade (coaxiality 0.005, roundness 0.003) collar stopper punch with a collar stopper on the mounting part to prevent the punch from slipping out. Materials can be selected from die steel and powdered high speed steel. You can choose between normal type and lap finish.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
L-VPHTAL4-P[0.5-2/0.001]-T[13,​16,​20,​25]-B[2-6/1]
L-VPHTAL4-P[0.5-2/0.001]-TC[13.1-24.9/0.1]-B[2-6/1]
L-VPHTAL5-[40-60/10]-P[1-3/0.001]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-[40-60/10]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-[40-60/10]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-[40-60/10]-T[13,​16,​20,​25]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-[40-60/10]-T[13,​16,​20,​25]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-[40-60/10]-T[13,​16,​20,​25]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-[40-60/10]-TC[13.1-24.9/0.1]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-[40-60/10]-TC[13.1-24.9/0.1]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-[40-60/10]-TC[13.1-24.9/0.1]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-T[13,​16,​20,​25]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-T[13,​16,​20,​25]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-T[13,​16,​20,​25]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-TC[13.1-24.9/0.1]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-TC[13.1-24.9/0.1]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-LC[40.1-49.9/0.1]-TC[13.1-24.9/0.1]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-T[13,​16,​20,​25]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-T[13,​16,​20,​25]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-T[13,​16,​20,​25]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-TC[13.1-24.9/0.1]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-TC[13.1-24.9/0.1]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-LC[50.1-59.9/0.1]-TC[13.1-24.9/0.1]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-P[1-3/0.001]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-T[13,​16,​20,​25]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-T[13,​16,​20,​25]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-TC[13.1-24.9/0.1]-T[13,​16,​20,​25]-B[2-8/1]
L-VPHTAL5-P[1-3/0.001]-TC[13.1-24.9/0.1]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VPHTAL6-LC[40.1-49.9/0.1]-T[13,​16,​20,​25]-B[2-13/1]
L-VPHTAL6-LC[40.1-49.9/0.1]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VPHTAL6-LC[50.1-69.9/0.1]-T[13,​16,​20,​25]-B[2-13/1]
L-VPHTAL6-LC[50.1-69.9/0.1]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VPHTAL6-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VPHTAL6-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VPHTAL8-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VPHTAL8-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VSPTAL4-P[0.5-2/0.001]-T[13,​16,​20,​25]-B[2-6/1]
L-VSPTAL4-P[0.5-2/0.001]-TC[13.1-24.9/0.1]-B[2-6/1]
L-VSPTAL5-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
L-VSPTAL5-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
L-VSPTAL6-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VSPTAL6-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
L-VSPTAL8-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
L-VSPTAL8-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VPHTAL4-[40-50/10]-P[0.5-2/0.001]-T[13,​16,​20,​25]-B[2-6/1]
VPHTAL4-[40-50/10]-P[0.5-2/0.001]-TC[13.1-24.9/0.1]-B[2-6/1]
VPHTAL4-LC[40.1-49.9/0.1]-P[0.5-2/0.001]-T[13,​16,​20,​25]-B[2-6/1]
VPHTAL4-LC[40.1-49.9/0.1]-P[0.5-2/0.001]-TC[13.1-24.9/0.1]-B[2-6/1]
VPHTAL5-[40-60/10]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VPHTAL5-[40-60/10]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VPHTAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VPHTAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VPHTAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VPHTAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VPHTAL6-[40-70/10]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VPHTAL6-[40-70/10]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VPHTAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VPHTAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VPHTAL6-LC[50.1-69.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VPHTAL6-LC[50.1-69.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VPHTAL8-[40-70/10]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VPHTAL8-[40-70/10]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VPHTAL8-LC[40.1-49.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VPHTAL8-LC[40.1-49.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VPHTAL8-LC[50.1-69.9/0.1]-P[2-6/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VPHTAL8-LC[50.1-69.9/0.1]-P[2-6/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VSPTAL4-[40-50/10]-P[0.5-2/0.001]-T[13,​16,​20,​25]-B[2-6/1]
VSPTAL4-[40-50/10]-P[0.5-2/0.001]-TC[13.1-24.9/0.1]-B[2-6/1]
VSPTAL4-LC[40.1-49.9/0.1]-P[0.5-2/0.001]-T[13,​16,​20,​25]-B[2-6/1]
VSPTAL4-LC[40.1-49.9/0.1]-P[0.5-2/0.001]-TC[13.1-24.9/0.1]-B[2-6/1]
VSPTAL5-[40-60/10]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VSPTAL5-[40-60/10]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VSPTAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VSPTAL5-LC[40.1-49.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VSPTAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-T[13,​16,​20,​25]-B[2-8/1]
VSPTAL5-LC[50.1-59.9/0.1]-P[1-3/0.001]-TC[13.1-24.9/0.1]-B[2-8/1]
VSPTAL6-[40-70/10]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VSPTAL6-[40-70/10]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
VSPTAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-T[13,​16,​20,​25]-B[2-13/1]
VSPTAL6-LC[40.1-49.9/0.1]-P[1.5-4/0.001]-TC[13.1-24.9/0.1]-B[2-13/1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial With/without lapping finish D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
T (Head length)
(mm)
T dimension alteration [TC]
(mm)

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith42 ~ 6--0.5 ~ 213 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith42 ~ 6--0.5 ~ 2-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60-1 ~ 3--

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60-1 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60--13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60--13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60--13 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60---13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60--13 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 840 ~ 60---13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.91 ~ 3--

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.91 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.91 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.9-13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.9-13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.9-13 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.9--13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.9-13 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-40.1 ~ 49.9--13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.91 ~ 3--

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.91 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.91 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.9-13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.9-13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.9-13 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.9--13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.9-13 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8-50.1 ~ 59.9--13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 3--

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 313 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 313 ~ 2513.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith52 ~ 8--1 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith62 ~ 13-40.1 ~ 49.9-13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith62 ~ 13-40.1 ~ 49.9--13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith62 ~ 13-50.1 ~ 69.9-13 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith62 ~ 13-50.1 ~ 69.9--13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith62 ~ 13--1.5 ~ 413 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith62 ~ 13--1.5 ~ 4-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith82 ~ 13--2 ~ 613 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelWith82 ~ 13--2 ~ 6-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith42 ~ 6--0.5 ~ 213 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith42 ~ 6--0.5 ~ 2-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith52 ~ 8--1 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith52 ~ 8--1 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith62 ~ 13--1.5 ~ 413 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith62 ~ 13--1.5 ~ 4-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith82 ~ 13--2 ~ 613 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentWith82 ~ 13--2 ~ 6-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O42 ~ 640 ~ 50-0.5 ~ 213 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O42 ~ 640 ~ 50-0.5 ~ 2-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O42 ~ 6-40.1 ~ 49.90.5 ~ 213 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O42 ~ 6-40.1 ~ 49.90.5 ~ 2-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O52 ~ 840 ~ 60-1 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O52 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O52 ~ 8-40.1 ~ 49.91 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O52 ~ 8-40.1 ~ 49.91 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O52 ~ 8-50.1 ~ 59.91 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O52 ~ 8-50.1 ~ 59.91 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O62 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O62 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O62 ~ 13-40.1 ~ 49.91.5 ~ 413 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O62 ~ 13-40.1 ~ 49.91.5 ~ 4-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O62 ~ 13-50.1 ~ 69.91.5 ~ 413 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O62 ~ 13-50.1 ~ 69.91.5 ~ 4-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O82 ~ 1340 ~ 70-2 ~ 613 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O82 ~ 1340 ~ 70-2 ~ 6-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O82 ~ 13-40.1 ~ 49.92 ~ 613 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O82 ~ 13-40.1 ~ 49.92 ~ 6-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O82 ~ 13-50.1 ~ 69.92 ~ 613 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelW/O82 ~ 13-50.1 ~ 69.92 ~ 6-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O42 ~ 640 ~ 50-0.5 ~ 213 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O42 ~ 640 ~ 50-0.5 ~ 2-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O42 ~ 6-40.1 ~ 49.90.5 ~ 213 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O42 ~ 6-40.1 ~ 49.90.5 ~ 2-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O52 ~ 840 ~ 60-1 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O52 ~ 840 ~ 60-1 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O52 ~ 8-40.1 ~ 49.91 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O52 ~ 8-40.1 ~ 49.91 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O52 ~ 8-50.1 ~ 59.91 ~ 313 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O52 ~ 8-50.1 ~ 59.91 ~ 3-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O62 ~ 1340 ~ 70-1.5 ~ 413 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O62 ~ 1340 ~ 70-1.5 ~ 4-13.1 ~ 24.9

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O62 ~ 13-40.1 ~ 49.91.5 ~ 413 ~ 25-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKD11 EquivalentW/O62 ~ 13-40.1 ~ 49.91.5 ~ 4-13.1 ~ 24.9

Loading...

 

Basic Information

Punches/Button dies Punches With/without air hole W/O Tip shape Round
Punch shank (mounting part) shape Flange stopper