1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PRECISION Shoulder Punches with Air Holes Normal, Lapping

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Precision grade (coaxiality 0.005, roundness 0.003) shoulder punch with air hole. Materials can be selected from high-speed steel and powdered high-speed steel. Normal type and wrap finish are also available.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
L-VPJAL4-P[1.5-3.99/0.001]
L-VPJAL5-P[2-4.99/0.001]
L-VPJAL5-PC[1.8-1.99/0.001]
L-VPJAL6-P[2-5.99/0.001]
L-VPJAL6-PC[1.8-1.99/0.001]
L-VPJAS4-P[1.5-3.99/0.001]
L-VPJAS5-P[2-4.99/0.001]
L-VPJAS5-PC[1.8-1.99/0.001]
L-VPJAS6-P[2-5.99/0.001]
L-VPJAS6-PC[1.8-1.99/0.001]
L-VSJAL4-P[1.5-3.99/0.001]
L-VSJAL5-P[2-4.99/0.001]
L-VSJAL5-PC[1.8-1.99/0.001]
L-VSJAL6-P[2-5.99/0.001]
L-VSJAL6-PC[1.8-1.99/0.001]
L-VSJAS4-P[1.5-3.99/0.001]
L-VSJAS5-P[2-4.99/0.001]
L-VSJAS5-PC[1.8-1.99/0.001]
L-VSJAS6-[40-70/5]-P[2-5.99/0.001]
L-VSJAS6-[40-70/5]-PC[1.8-1.99/0.001]
L-VSJAS6-LC[31-69.9/0.1]-P[2-5.99/0.001]
L-VSJAS6-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VPJAL4-[50-60/5]-P[1.5-3.99/0.001]
VPJAL4-LC[31-59.9/0.1]-P[1.5-3.99/0.001]
VPJAL5-[50-70/5]-P[2-4.99/0.001]
VPJAL5-[50-70/5]-PC[1.8-1.99/0.001]
VPJAL5-LC[31-69.9/0.1]-P[2-4.99/0.001]
VPJAL5-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VPJAL6-[50-70/5]-P[2-5.99/0.001]
VPJAL6-[50-70/5]-PC[1.8-1.99/0.001]
VPJAL6-LC[31-69.9/0.1]-P[2-5.99/0.001]
VPJAL6-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VPJAS4-[40-60/5]-P[1.5-3.99/0.001]
VPJAS4-LC[31-59.9/0.1]-P[1.5-3.99/0.001]
VPJAS5-[40-70/5]-P[2-4.99/0.001]
VPJAS5-[40-70/5]-PC[1.8-1.99/0.001]
VPJAS5-LC[31-69.9/0.1]-P[2-4.99/0.001]
VPJAS5-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VPJAS6-[40-70/5]-P[2-5.99/0.001]
VPJAS6-[40-70/5]-PC[1.8-1.99/0.001]
VPJAS6-LC[31-69.9/0.1]-P[2-5.99/0.001]
VPJAS6-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VSJAL4-[50-60/5]-P[1.5-3.99/0.001]
VSJAL4-LC[31-59.9/0.1]-P[1.5-3.99/0.001]
VSJAL5-[50-70/5]-P[2-4.99/0.001]
VSJAL5-[50-70/5]-PC[1.8-1.99/0.001]
VSJAL5-LC[31-69.9/0.1]-P[2-4.99/0.001]
VSJAL5-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VSJAL6-[50-70/5]-P[2-5.99/0.001]
VSJAL6-[50-70/5]-PC[1.8-1.99/0.001]
VSJAL6-LC[31-69.9/0.1]-P[2-5.99/0.001]
VSJAL6-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VSJAS4-[40-60/5]-P[1.5-3.99/0.001]
VSJAS4-LC[31-59.9/0.1]-P[1.5-3.99/0.001]
VSJAS5-[40-70/5]-P[2-4.99/0.001]
VSJAS5-[40-70/5]-PC[1.8-1.99/0.001]
VSJAS5-LC[31-69.9/0.1]-P[2-4.99/0.001]
VSJAS5-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
VSJAS6-[40-70/5]-P[2-5.99/0.001]
VSJAS6-[40-70/5]-PC[1.8-1.99/0.001]
VSJAS6-LC[31-69.9/0.1]-P[2-5.99/0.001]
VSJAS6-LC[31-69.9/0.1]-PC[1.8-1.99/0.001]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Tip length With/without lapping finish D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLWith4--1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLWith5--2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLWith5---1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLWith6--2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLWith6---1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSWith4--1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSWith5--2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSWith5---1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSWith6--2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSWith6---1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLWith4--1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLWith5--2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLWith5---1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLWith6--2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLWith6---1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSWith4--1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSWith5--2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSWith5---1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSWith640 ~ 70-2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSWith640 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSWith6-31 ~ 69.92 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSWith6-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O450 ~ 60-1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O4-31 ~ 59.91.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O550 ~ 70-2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O550 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O5-31 ~ 69.92 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O5-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O650 ~ 70-2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O650 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O6-31 ~ 69.92 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelLW/O6-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O440 ~ 60-1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O4-31 ~ 59.91.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O540 ~ 70-2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O540 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O5-31 ~ 69.92 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O5-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O640 ~ 70-2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O640 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O6-31 ~ 69.92 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10Powdered high-speed steelSW/O6-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O450 ~ 60-1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O4-31 ~ 59.91.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O550 ~ 70-2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O550 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O5-31 ~ 69.92 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O5-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O650 ~ 70-2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O650 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O6-31 ~ 69.92 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentLW/O6-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O440 ~ 60-1.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O4-31 ~ 59.91.5 ~ 3.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O540 ~ 70-2 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O540 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O5-31 ~ 69.92 ~ 4.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O5-31 ~ 69.9-1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O640 ~ 70-2 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O640 ~ 70--1.8 ~ 1.99

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O6-31 ~ 69.92 ~ 5.99-

-

PUNCH 1 Piece(s) 7 Day(s) 10SKH51 EquivalentSW/O6-31 ~ 69.9-1.8 ~ 1.99

Loading...

  1. 1
 

Basic Information

Punches/Button dies Punches With/without air hole With Tip shape Round
Punch shank (mounting part) shape Standard