1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Scrap Retention Block Dies -Configurable Size-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PRESS-FIT
  • SKD11
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a block die of a free-form type to prevent scrap build-up. The material can be selected from die steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SR-FBLD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDE-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDG-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDR-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.15-7.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.15-7.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDD-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDD-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDE-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDE-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDG-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDG-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDR-V[6-25/0.1]-H[6-25/0.1]-L[16,​20,​22,​25,​30,​35]-P[1-16/0.01]-W[1-16/0.01]-R[0.15-7.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
SR-FPBLDR-V[6-25/0.1]-H[6-25/0.1]-LC[10-34.9/0.1]-P[1-16/0.01]-W[1-16/0.01]-R[0.15-7.99/0.01]-MT[0.15-8/0.01]-C[0.01-0.8/0.005]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
C (Clearance)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
MT(Workpiece material thickness)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 160.15 ~ 7.991 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 160.15 ~ 7.991 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10APowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10APowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10GPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10GPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 16-1 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10RPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.816 ~ 35-0.15 ~ 81 ~ 160.15 ~ 7.991 ~ 16

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10RPowdered high-speed steel6 ~ 256 ~ 250.01 ~ 0.8-10 ~ 34.90.15 ~ 81 ~ 160.15 ~ 7.991 ~ 16

Loading...

  1. 1
 

Basic Information

Shank type Straight Scrap retention With