1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Dies -Small, Single Flange Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKD11
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Single flange type small diameter block die. Materials can be selected from die steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SBLDDF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDDF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDDF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDDF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDDF0404-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-2/0.01]
SBLDDF0404-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-2/0.01]
SBLDDF0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDDF0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDDF0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDDF0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDDF0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDDF0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDEF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDEF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDEF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDEF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDEF0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDEF0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDEF0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDEF0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDEF0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDEF0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDEF0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDEF0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]
SBLDF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]
SBLDF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SBLDF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]
SBLDF0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SBLDF0404-LC[10-24.9/0.1]-P[0.6-2/0.01]
SBLDF0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SBLDF0503-LC[10-24.9/0.1]-P[0.6-3/0.01]
SBLDF0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SBLDF0504-LC[10-24.9/0.1]-P[0.6-3/0.01]
SBLDF0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]
SBLDF0505-LC[10-24.9/0.1]-P[0.6-3/0.01]
SBLDGF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDGF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SBLDGF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDGF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDGF0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDGF0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SBLDGF0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDGF0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDGF0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDGF0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDGF0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDGF0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SBLDRF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]-R[0.15-1.49/0.01]
SBLDRF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]-R[0.15-1.49/0.01]
SBLDRF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.49/0.01]
SBLDRF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.49/0.01]
SBLDRF0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.99/0.01]
SBLDRF0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]-R[0.15-1.99/0.01]
SBLDRF0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.49/0.01]
SBLDRF0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.49/0.01]
SBLDRF0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.99/0.01]
SBLDRF0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-1.99/0.01]
SBLDRF0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-2.99/0.01]
SBLDRF0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]-R[0.15-2.99/0.01]
SPBLDDF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDDF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDDF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDDF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDDF0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDDF0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDDF0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDDF0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDDF0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDDF0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDDF0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDDF0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDEF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDEF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]-W[0.6-1/0.01]
SPBLDEF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDEF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDEF0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDEF0404-LC[10-24.9/0.1]-P[0.6-2/0.01]-W[0.6-2/0.01]
SPBLDEF0503-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDEF0503-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDEF0504-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDEF0504-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDEF0505-[10,​13,​16,​20,​22,​25]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDEF0505-LC[10-24.9/0.1]-P[0.6-3/0.01]-W[0.6-3/0.01]
SPBLDF0303-[10,​13,​16,​20,​22,​25]-P[0.6-1/0.01]
SPBLDF0303-LC[10-24.9/0.1]-P[0.6-1/0.01]
SPBLDF0403-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SPBLDF0403-LC[10-24.9/0.1]-P[0.6-2/0.01]
SPBLDF0404-[10,​13,​16,​20,​22,​25]-P[0.6-2/0.01]
SPBLDF0404-LC[10-24.9/0.1]-P[0.6-2/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent3310 ~ 25-0.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent33-10 ~ 24.90.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent4310 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent43-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent4410 ~ 25-0.6 ~ 3-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent44-10 ~ 24.90.6 ~ 3-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent5310 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent53-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent5410 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent54-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent5510 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent55-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent3310 ~ 25-0.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent33-10 ~ 24.90.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent4310 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent43-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent4410 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent44-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent5310 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent53-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent5410 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent54-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent5510 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ESKD11 Equivalent55-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent3310 ~ 25-0.6 ~ 1--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent33-10 ~ 24.90.6 ~ 1--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent4310 ~ 25-0.6 ~ 2--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent43-10 ~ 24.90.6 ~ 2--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent4410 ~ 25-0.6 ~ 2--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent44-10 ~ 24.90.6 ~ 2--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent5310 ~ 25-0.6 ~ 3--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent53-10 ~ 24.90.6 ~ 3--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent5410 ~ 25-0.6 ~ 3--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent54-10 ~ 24.90.6 ~ 3--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent5510 ~ 25-0.6 ~ 3--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent55-10 ~ 24.90.6 ~ 3--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent3310 ~ 25-0.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent33-10 ~ 24.90.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent4310 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent43-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent4410 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent44-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent5310 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent53-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent5410 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent54-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent5510 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10GSKD11 Equivalent55-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent3310 ~ 25-0.6 ~ 10.15 ~ 1.490.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent33-10 ~ 24.90.6 ~ 10.15 ~ 1.490.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent4310 ~ 25-0.6 ~ 20.15 ~ 1.490.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent43-10 ~ 24.90.6 ~ 20.15 ~ 1.490.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent4410 ~ 25-0.6 ~ 20.15 ~ 1.990.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent44-10 ~ 24.90.6 ~ 20.15 ~ 1.990.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent5310 ~ 25-0.6 ~ 30.15 ~ 1.490.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent53-10 ~ 24.90.6 ~ 30.15 ~ 1.490.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent5410 ~ 25-0.6 ~ 30.15 ~ 1.990.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent54-10 ~ 24.90.6 ~ 30.15 ~ 1.990.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent5510 ~ 25-0.6 ~ 30.15 ~ 2.990.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10RSKD11 Equivalent55-10 ~ 24.90.6 ~ 30.15 ~ 2.990.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel3310 ~ 25-0.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel33-10 ~ 24.90.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel4310 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel43-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel4410 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel44-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel5310 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel53-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel5410 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel54-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel5510 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10DPowdered high-speed steel55-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel3310 ~ 25-0.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel33-10 ~ 24.90.6 ~ 1-0.6 ~ 1

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel4310 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel43-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel4410 ~ 25-0.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel44-10 ~ 24.90.6 ~ 2-0.6 ~ 2

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel5310 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel53-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel5410 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel54-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel5510 ~ 25-0.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10EPowdered high-speed steel55-10 ~ 24.90.6 ~ 3-0.6 ~ 3

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10APowdered high-speed steel3310 ~ 25-0.6 ~ 1--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10APowdered high-speed steel33-10 ~ 24.90.6 ~ 1--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10APowdered high-speed steel4310 ~ 25-0.6 ~ 2--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10APowdered high-speed steel43-10 ~ 24.90.6 ~ 2--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10APowdered high-speed steel4410 ~ 25-0.6 ~ 2--

-

BLOCK DIES 1 Piece(s) 5 Day(s) 10APowdered high-speed steel44-10 ~ 24.90.6 ~ 2--

Loading...

 

Basic Information

Shank type Single-flanged Scrap retention W/O