1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Dies -Straight Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PRESS-FIT
  • SKD11
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight type block die. Materials can be selected from die steel and powdered high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
BLD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BLD0606-LC[10-35/0.1]-P[1-3/0.01]
BLD0806-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BLD0806-LC[10-35/0.1]-P[1-3/0.01]
BLD0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BLD0808-LC[10-35/0.1]-P[1-4/0.01]
BLD1006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BLD1006-LC[10-35/0.1]-P[1-3/0.01]
BLD1008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BLD1008-LC[10-35/0.1]-P[1-4/0.01]
BLD1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BLD1010-LC[10-35/0.1]-P[1-6/0.01]
BLD1306-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BLD1306-LC[10-35/0.1]-P[1-3/0.01]
BLD1308-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
BLD1308-LC[10-35/0.1]-P[1-8/0.01]
BLD1310-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BLD1310-LC[10-35/0.1]-P[1-6/0.01]
BLD1313-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
BLD1313-LC[10-34.9/0.1]-P[1-8/0.01]
BLD1606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BLD1606-LC[10-35/0.1]-P[1-3/0.01]
BLD1608-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BLD1608-LC[10-35/0.1]-P[1-4/0.01]
BLD1610-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BLD1610-LC[10-35/0.1]-P[1-6/0.01]
BLD1613-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
BLD1613-LC[10-35/0.1]-P[1-8/0.01]
BLD1616-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]
BLD1616-LC[10-35/0.1]-P[1-10/0.01]
BLD2006-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BLD2008-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BLD2008-LC[10-35/0.1]-P[1-4/0.01]
BLD2010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BLD2010-LC[10-35/0.1]-P[1-6/0.01]
BLD2013-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
BLD2013-LC[10-35/0.1]-P[1-8/0.01]
BLD2016-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]
BLD2016-LC[10-35/0.1]-P[1-10/0.01]
BLD2020-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]
BLD2020-LC[10-35/0.1]-P[1.5-12/0.01]
BLD2506-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]
BLD2506-LC[10-35/0.1]-P[1-3/0.01]
BLD2508-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]
BLD2508-LC[10-35/0.1]-P[1-4/0.01]
BLD2510-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]
BLD2510-LC[10-35/0.1]-P[1-6/0.01]
BLD2513-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]
BLD2513-LC[10-35/0.1]-P[1-8/0.01]
BLD2516-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]
BLD2516-LC[10-35/0.1]-P[1-10/0.01]
BLD2520-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]
BLD2520-LC[10-35/0.1]-P[1.5-12/0.01]
BLD2525-[16,​20,​22,​25,​30,​35]-P[1.5-16/0.01]
BLD2525-LC[10-35/0.1]-P[1.5-16/0.01]
BLDD0606-[16,​20,​22,​25,​30,​35]-P[1-3/0.01]-W[1-3/0.01]
BLDD0606-LC[10-35/0.1]-P[1-3/0.01]-W[1-3/0.01]
BLDD0806-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-3/0.01]
BLDD0806-LC[10-35/0.1]-P[1-4/0.01]-W[1-3/0.01]
BLDD0808-[16,​20,​22,​25,​30,​35]-P[1-4/0.01]-W[1-4/0.01]
BLDD0808-LC[10-35/0.1]-P[1-4/0.01]-W[1-4/0.01]
BLDD1006-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-3/0.01]
BLDD1006-LC[10-35/0.1]-P[1-6/0.01]-W[1-3/0.01]
BLDD1008-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-4/0.01]
BLDD1008-LC[10-35/0.1]-P[1-6/0.01]-W[1-4/0.01]
BLDD1010-[16,​20,​22,​25,​30,​35]-P[1-6/0.01]-W[1-6/0.01]
BLDD1010-LC[10-35/0.1]-P[1-6/0.01]-W[1-6/0.01]
BLDD1306-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-3/0.01]
BLDD1306-LC[10-35/0.1]-P[1-8/0.01]-W[1-3/0.01]
BLDD1308-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-4/0.01]
BLDD1308-LC[10-35/0.1]-P[1-8/0.01]-W[1-4/0.01]
BLDD1310-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-6/0.01]
BLDD1310-LC[10-35/0.1]-P[1-8/0.01]-W[1-6/0.01]
BLDD1313-[16,​20,​22,​25,​30,​35]-P[1-8/0.01]-W[1-8/0.01]
BLDD1313-LC[10-35/0.1]-P[1-8/0.01]-W[1-8/0.01]
BLDD1606-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-3/0.01]
BLDD1606-LC[10-35/0.1]-P[1-10/0.01]-W[1-3/0.01]
BLDD1608-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-10/0.01]
BLDD1608-LC[10-35/0.1]-P[1-10/0.01]-W[1-10/0.01]
BLDD1610-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-6/0.01]
BLDD1610-LC[10-35/0.1]-P[1-10/0.01]-W[1-6/0.01]
BLDD1613-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-8/0.01]
BLDD1613-LC[10-35/0.1]-P[1-10/0.01]-W[1-8/0.01]
BLDD1616-[16,​20,​22,​25,​30,​35]-P[1-10/0.01]-W[1-10/0.01]
BLDD1616-LC[10-35/0.1]-P[1-10/0.01]-W[1-10/0.01]
BLDD2006-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-3/0.01]
BLDD2006-LC[10-35/0.1]-P[1.5-12/0.01]-W[1-3/0.01]
BLDD2008-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-4/0.01]
BLDD2008-LC[10-35/0.1]-P[1.5-12/0.01]-W[1-4/0.01]
BLDD2010-[16,​20,​22,​25,​30,​35]-P[1.5-12/0.01]-W[1-6/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material V (Outer shape)
(mm)
H (Outer shape)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
R (Tip corner R)
(mm)
W (Tip dimension)
(mm)

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent6616 ~ 35-1 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent66-10 ~ 351 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent8616 ~ 35-1 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent86-10 ~ 351 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent8816 ~ 35-1 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent88-10 ~ 351 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent10616 ~ 35-1 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent106-10 ~ 351 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent10816 ~ 35-1 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent108-10 ~ 351 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent101016 ~ 35-1 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent1010-10 ~ 351 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent13616 ~ 35-1 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent136-10 ~ 351 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent13816 ~ 35-1 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent138-10 ~ 351 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent131016 ~ 35-1 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent1310-10 ~ 351 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent131316 ~ 35-1 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent1313-10 ~ 34.91 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent16616 ~ 35-1 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent166-10 ~ 351 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent16816 ~ 35-1 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent168-10 ~ 351 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent161016 ~ 35-1 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent1610-10 ~ 351 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent161316 ~ 35-1 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent1613-10 ~ 351 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent161616 ~ 35-1 ~ 10--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent1616-10 ~ 351 ~ 10--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent20616 ~ 35-1 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent20816 ~ 35-1 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent208-10 ~ 351 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent201016 ~ 35-1 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2010-10 ~ 351 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent201316 ~ 35-1 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2013-10 ~ 351 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent201616 ~ 35-1 ~ 10--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2016-10 ~ 351 ~ 10--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent202016 ~ 35-1.5 ~ 12--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2020-10 ~ 351.5 ~ 12--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent25616 ~ 35-1 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent256-10 ~ 351 ~ 3--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent25816 ~ 35-1 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent258-10 ~ 351 ~ 4--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent251016 ~ 35-1 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2510-10 ~ 351 ~ 6--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent251316 ~ 35-1 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2513-10 ~ 351 ~ 8--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent251616 ~ 35-1 ~ 10--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2516-10 ~ 351 ~ 10--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent252016 ~ 35-1.5 ~ 12--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2520-10 ~ 351.5 ~ 12--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent252516 ~ 35-1.5 ~ 16--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10ASKD11 Equivalent2525-10 ~ 351.5 ~ 16--

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent6616 ~ 35-1 ~ 3-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent66-10 ~ 351 ~ 3-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent8616 ~ 35-1 ~ 4-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent86-10 ~ 351 ~ 4-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent8816 ~ 35-1 ~ 4-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent88-10 ~ 351 ~ 4-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent10616 ~ 35-1 ~ 6-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent106-10 ~ 351 ~ 6-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent10816 ~ 35-1 ~ 6-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent108-10 ~ 351 ~ 6-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent101016 ~ 35-1 ~ 6-1 ~ 6

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent1010-10 ~ 351 ~ 6-1 ~ 6

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent13616 ~ 35-1 ~ 8-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent136-10 ~ 351 ~ 8-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent13816 ~ 35-1 ~ 8-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent138-10 ~ 351 ~ 8-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent131016 ~ 35-1 ~ 8-1 ~ 6

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent1310-10 ~ 351 ~ 8-1 ~ 6

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent131316 ~ 35-1 ~ 8-1 ~ 8

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent1313-10 ~ 351 ~ 8-1 ~ 8

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent16616 ~ 35-1 ~ 10-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent166-10 ~ 351 ~ 10-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent16816 ~ 35-1 ~ 10-1 ~ 10

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent168-10 ~ 351 ~ 10-1 ~ 10

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent161016 ~ 35-1 ~ 10-1 ~ 6

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent1610-10 ~ 351 ~ 10-1 ~ 6

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent161316 ~ 35-1 ~ 10-1 ~ 8

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent1613-10 ~ 351 ~ 10-1 ~ 8

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent161616 ~ 35-1 ~ 10-1 ~ 10

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent1616-10 ~ 351 ~ 10-1 ~ 10

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent20616 ~ 35-1.5 ~ 12-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent206-10 ~ 351.5 ~ 12-1 ~ 3

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent20816 ~ 35-1.5 ~ 12-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent208-10 ~ 351.5 ~ 12-1 ~ 4

-

BLOCK DIE 1 Piece(s) 5 Day(s) 10DSKD11 Equivalent201016 ~ 35-1.5 ~ 12-1 ~ 6

Loading...

 

Basic Information

Shank type Straight Scrap retention W/O