1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches -Configurable Size, TiCN Coating-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • SKH51
  • POWDER HSS
  • TiCN
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A shape-free type block punch with TiCN coating that improves wear resistance. Materials can be selected from high-speed steel and powdered high-speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-F[0,​90,​180,​270]
H-FHSFG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSFR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-F[0,​90,​180,​270]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKD-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-K[0,​90,​180,​270]-T[2-95/0.1]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKE-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKG-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-P[2-30/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-P[2-30/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSKR-V[3-30/0.1]-H[3-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]-T[2-95/0.1]-K[0,​90,​180,​270]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-W[1-30/0.01]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-WC[0-7.49/0.01]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-P[3-30/0.01]-W[1-30/0.01]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-P[3-30/0.01]-WC[0-7.49/0.01]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]
H-FHSMD-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-W[1-30/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-WC[0-7.49/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-P[3-30/0.01]-W[1-30/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-P[3-30/0.01]-WC[0-7.49/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]
H-FHSME-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-W[1-30/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-WC[0-7.49/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-W[1-30/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-PC[1-11.99/0.01]-WC[0-7.49/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-P[3-30/0.01]-W[1-30/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-P[3-30/0.01]-WC[0-7.49/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-W[1-30/0.01]
H-FHSMG-V[5.1-30/0.1]-H[5.1-30/0.1]-LC[32-99.9/0.1]-PC[1-11.99/0.01]-WC[0-7.49/0.01]
H-FHSMR-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-W[1-30/0.01]-R[0.15-15/0.01]
H-FHSMR-V[5.1-30/0.1]-H[5.1-30/0.1]-[40-100/10]-P[3-30/0.01]-WC[0-7.49/0.01]-R[0.15-15/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Shank (mounting part) shape V (Shank)
(mm)
H (Shank)
(mm)
F (Flange position designation)
(°)
K (Key groove position designation)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Key groove position)
(mm)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)
WF (Flange position designation)
(°)

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30-0.15 ~ 15-1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100-2 ~ 30-0.15 ~ 15--0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.990.15 ~ 15-1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270-40 ~ 100--1 ~ 11.990.15 ~ 15--0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30-0.15 ~ 15-1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.92 ~ 30-0.15 ~ 15--0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.990.15 ~ 15-1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentSingle-flanged3 ~ 303 ~ 300 ~ 270--32 ~ 99.9-1 ~ 11.990.15 ~ 15--0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30--2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30--2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.99-2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.99-2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30--2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30--2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.99-2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.99-2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30--2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30--2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.99-2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.99-2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30--2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30--2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.99-2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.99-2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30--2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30--2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.99-2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.99-2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30--2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30--2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.99-2 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.99-2 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30-0.15 ~ 152 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100-2 ~ 30-0.15 ~ 152 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.990.15 ~ 152 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 27040 ~ 100--1 ~ 11.990.15 ~ 152 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30-0.15 ~ 152 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.92 ~ 30-0.15 ~ 152 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.990.15 ~ 152 ~ 951 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentWith key groove3 ~ 303 ~ 30-0 ~ 270-32 ~ 99.9-1 ~ 11.990.15 ~ 152 ~ 95-0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100--1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100--1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.93 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.93 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.9-1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10DSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.9-1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100--1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100--1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.93 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.93 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.9-1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10ESKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.9-1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100--1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100--1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.93 ~ 30---1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.93 ~ 30----0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.9-1 ~ 11.99--1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10GSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30---32 ~ 99.9-1 ~ 11.99---0 ~ 7.49-

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30-0.15 ~ 15-1 ~ 30--

-

COATING BLOCK 1 Piece(s) 11 Day(s) 10RSKH51 EquivalentTapped5.1 ~ 305.1 ~ 30--40 ~ 100-3 ~ 30-0.15 ~ 15--0 ~ 7.49-

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment TiCN