1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Punches -Flange Stopper Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • FLANGE
  • SKH51
  • SKD11
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

collar stop type block punch with a choice of 4 types of cutting edge shapes. The material can be selected from die steel, high speed steel, and powder high speed steel.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HSTDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-[40-100/10]-P[3-6/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0606-[40-100/10]-PC[1-3/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-[40-100/10]-PC[1-3/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0606-[40-100/10]-PC[1-3/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-[40-100/10]-PC[1-3/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-PC[1-3/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-PC[1-3/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-PC[1-3/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0606-LC[32-99.9/0.1]-PC[1-3/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-P[3-8/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-P[3-8/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-P[3-8/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-P[3-8/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-PC[2-3/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-PC[2-3/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-PC[2-3/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-[40-100/10]-PC[2-3/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-P[3-8/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-PC[2-3/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-PC[2-3/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-PC[2-3/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0806-LC[32-99.9/0.1]-PC[2-3/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-P[3-8/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-P[3-8/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-P[3-8/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-P[3-8/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-PC[2-3/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-PC[2-3/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-PC[2-3/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-[40-100/10]-PC[2-3/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-P[3-8/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-PC[2-3/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-PC[2-3/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-PC[2-3/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL0808-LC[32-99.9/0.1]-PC[2-3/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-P[4-10/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-P[4-10/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-P[4-10/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-P[4-10/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-PC[3-4/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-PC[3-4/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-PC[3-4/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-[40-100/10]-PC[3-4/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-P[4-10/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-P[4-10/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-P[4-10/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-P[4-10/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-PC[3-4/0.01]-W[1-6/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-PC[3-4/0.01]-W[1-6/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-PC[3-4/0.01]-WC[0-1.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1006-LC[32-99.9/0.1]-PC[3-4/0.01]-WC[0-1.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-P[4-10/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-P[4-10/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-P[4-10/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-P[4-10/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-PC[3-4/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-PC[3-4/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-PC[3-4/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-[40-100/10]-PC[3-4/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-P[4-10/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-P[4-10/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-P[4-10/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-P[4-10/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-PC[3-4/0.01]-W[2-8/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-PC[3-4/0.01]-W[2-8/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-PC[3-4/0.01]-WC[1-2/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1008-LC[32-99.9/0.1]-PC[3-4/0.01]-WC[1-2/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-P[4-10/0.01]-W[2-10/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-P[4-10/0.01]-W[2-10/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-P[4-10/0.01]-WC[1-2.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-P[4-10/0.01]-WC[1-2.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-PC[3-4/0.01]-W[2-10/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-PC[3-4/0.01]-W[2-10/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-PC[3-4/0.01]-WC[1-2.5/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1010-[40-100/10]-PC[3-4/0.01]-WC[1-2.5/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
HSTDL1010-LC[32-99.9/0.1]-P[4-10/0.01]-W[2-10/0.01]-T[13,​16,​20,​22,​25]-TF[0,​90,​180,​270]
HSTDL1010-LC[32-99.9/0.1]-P[4-10/0.01]-W[2-10/0.01]-TC[2-24.9/0.1]-TF[0,​90,​180,​270]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Tip length V (Shank)
(mm)
H (Shank)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
R (Tip corner R)
(mm)
T (Head length)
(mm)
TC (Head thickness change)
(mm)
TF (Head position designation)
(°)
W (Tip dimension)
(mm)
WC (Tip dimension alteration)
(mm)

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6--13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6---2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6--13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100-3 ~ 6---2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 3-13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 3--2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 3-13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL6640 ~ 100--1 ~ 3--2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6--13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6---2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6--13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.93 ~ 6---2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 3-13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 3--2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 3-13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL66-32 ~ 99.9-1 ~ 3--2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100-3 ~ 8--13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100-3 ~ 8---2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100-3 ~ 8--13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100-3 ~ 8---2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100--2 ~ 3-13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100--2 ~ 3--2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100--2 ~ 3-13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8640 ~ 100--2 ~ 3--2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8--13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8---2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8--13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.93 ~ 8---2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 3-13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 3--2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 3-13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL86-32 ~ 99.9-2 ~ 3--2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100-3 ~ 8--13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100-3 ~ 8---2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100-3 ~ 8--13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100-3 ~ 8---2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100--2 ~ 3-13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100--2 ~ 3--2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100--2 ~ 3-13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL8840 ~ 100--2 ~ 3--2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8--13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8---2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8--13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.93 ~ 8---2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 3-13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 3--2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 3-13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL88-32 ~ 99.9-2 ~ 3--2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100-4 ~ 10--13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100-4 ~ 10---2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100-4 ~ 10--13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100-4 ~ 10---2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100--3 ~ 4-13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100--3 ~ 4--2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100--3 ~ 4-13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10640 ~ 100--3 ~ 4--2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.94 ~ 10--13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.94 ~ 10---2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.94 ~ 10--13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.94 ~ 10---2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.9-3 ~ 4-13 ~ 25-0 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.9-3 ~ 4--2 ~ 24.90 ~ 2701 ~ 6-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.9-3 ~ 4-13 ~ 25-0 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL106-32 ~ 99.9-3 ~ 4--2 ~ 24.90 ~ 270-0 ~ 1.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100-4 ~ 10--13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100-4 ~ 10---2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100-4 ~ 10--13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100-4 ~ 10---2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100--3 ~ 4-13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100--3 ~ 4--2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100--3 ~ 4-13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL10840 ~ 100--3 ~ 4--2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.94 ~ 10--13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.94 ~ 10---2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.94 ~ 10--13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.94 ~ 10---2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.9-3 ~ 4-13 ~ 25-0 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.9-3 ~ 4--2 ~ 24.90 ~ 2702 ~ 8-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.9-3 ~ 4-13 ~ 25-0 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL108-32 ~ 99.9-3 ~ 4--2 ~ 24.90 ~ 270-1 ~ 2

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100-4 ~ 10--13 ~ 25-0 ~ 2702 ~ 10-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100-4 ~ 10---2 ~ 24.90 ~ 2702 ~ 10-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100-4 ~ 10--13 ~ 25-0 ~ 270-1 ~ 2.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100-4 ~ 10---2 ~ 24.90 ~ 270-1 ~ 2.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100--3 ~ 4-13 ~ 25-0 ~ 2702 ~ 10-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100--3 ~ 4--2 ~ 24.90 ~ 2702 ~ 10-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100--3 ~ 4-13 ~ 25-0 ~ 270-1 ~ 2.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL101040 ~ 100--3 ~ 4--2 ~ 24.90 ~ 270-1 ~ 2.5

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL1010-32 ~ 99.94 ~ 10--13 ~ 25-0 ~ 2702 ~ 10-

-

PUNCH 1 Piece(s) 5 Day(s) 10DSKH51 EquivalentL1010-32 ~ 99.94 ~ 10---2 ~ 24.90 ~ 2702 ~ 10-

Loading...

 

Basic Information

Shank type Normal With/without jector W/O Surface treatment None
Shank (mounting part) shape Flange stopper