(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a block punch that is fixed and held with a key instead of a flange, and the punch can be removed from the molding surface side. Materials can be selected from die steel, high speed steel, and powder high speed steel.
Part Number |
---|
HKDL0303-[40-70/10]-P[1-3/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0303-[40-70/10]-P[1-3/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0303-[40-70/10]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0303-[40-70/10]-PC[1-1.49/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0303-LC[32-69.9/0.1]-P[1-3/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0303-LC[32-69.9/0.1]-P[1-3/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0303-LC[32-69.9/0.1]-PC[1-1.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0303-LC[32-69.9/0.1]-PC[1-1.49/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-[40-70/10]-P[2-4/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-[40-70/10]-P[2-4/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-[40-70/10]-PC[1.2-1.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-[40-70/10]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-LC[32-69.9/0.1]-P[2-4/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-LC[32-69.9/0.1]-P[2-4/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-LC[32-69.9/0.1]-PC[1.2-1.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0403-LC[32-69.9/0.1]-PC[1.2-1.99/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-[40-70/10]-P[2-4/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-[40-70/10]-P[2-4/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-[40-70/10]-PC[1.2-1.99/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-[40-70/10]-PC[1.2-1.99/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-LC[32-69.9/0.1]-P[2-4/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-LC[32-69.9/0.1]-P[2-4/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-LC[32-69.9/0.1]-PC[1.2-1.99/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0404-LC[32-69.9/0.1]-PC[1.2-1.99/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-[40-70/10]-P[2-5/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-[40-70/10]-P[2-5/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-[40-70/10]-PC[1.5-2.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-[40-70/10]-PC[1.5-2.49/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-LC[32-69.9/0.1]-P[2-5/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-LC[32-69.9/0.1]-P[2-5/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-LC[32-69.9/0.1]-PC[1.5-2.49/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0503-LC[32-69.9/0.1]-PC[1.5-2.49/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-[40-70/10]-P[2-5/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-[40-70/10]-P[2-5/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-[40-70/10]-PC[1-2.49/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-[40-70/10]-PC[1-2.49/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-LC[32-69.9/0.1]-P[2-5/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-LC[32-69.9/0.1]-P[2-5/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-LC[32-69.9/0.1]-PC[1-2.49/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0504-LC[32-69.9/0.1]-PC[1-2.49/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-[40-100/10]-P[2-5/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-[40-100/10]-P[2-5/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-[40-100/10]-PC[1.5-2.49/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-[40-100/10]-PC[1.5-2.49/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-LC[32-99.9/0.1]-P[2-5/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-LC[32-99.9/0.1]-PC[1.5-2.49/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0505-LC[32-99.9/0.1]-PC[1.5-2.49/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-[40-70/10]-P[3-6/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-[40-70/10]-P[3-6/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-[40-70/10]-PC[1.8-2.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-[40-70/10]-PC[1.8-2.99/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-LC[32-69.9/0.1]-P[3-6/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-LC[32-69.9/0.1]-P[3-6/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-LC[32-69.9/0.1]-PC[1.8-2.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0603-LC[32-69.9/0.1]-PC[1.8-2.99/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-[40-70/10]-P[3-6/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-[40-70/10]-P[3-6/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-[40-70/10]-PC[1.8-2.99/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-[40-70/10]-PC[1.8-2.99/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-LC[32-69.9/0.1]-P[3-6/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-LC[32-69.9/0.1]-P[3-6/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-LC[32-69.9/0.1]-PC[1.8-2.99/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0604-LC[32-69.9/0.1]-PC[1.8-2.99/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-[40-100/10]-P[3-6/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-[40-100/10]-P[3-6/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-[40-100/10]-PC[1-2.99/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-[40-100/10]-PC[1-2.99/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-W[1-5/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0605-LC[32-99.9/0.1]-PC[1-2.99/0.01]-WC[0.75-1.19/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-[40-100/10]-P[3-6/0.01]-W[1-6/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-[40-100/10]-P[3-6/0.01]-WC[0.9-1.49/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-[40-100/10]-PC[1.8-2.99/0.01]-W[1-6/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-[40-100/10]-PC[1.8-2.99/0.01]-WC[0.9-1.49/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-W[1-6/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-LC[32-99.9/0.1]-P[3-6/0.01]-WC[0.9-1.49/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-LC[32-99.9/0.1]-PC[1.8-2.99/0.01]-W[1-6/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0606-LC[32-99.9/0.1]-PC[1.8-2.99/0.01]-WC[0.9-1.49/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-[40-70/10]-P[3-8/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-[40-70/10]-P[3-8/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-[40-70/10]-PC[2.4-2.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-[40-70/10]-PC[2.4-2.99/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-LC[32-69.9/0.1]-P[3-8/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-LC[32-69.9/0.1]-P[3-8/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-LC[32-69.9/0.1]-PC[2.4-2.99/0.01]-W[1-3/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0803-LC[32-69.9/0.1]-PC[2.4-2.99/0.01]-WC[0.5-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0804-[40-70/10]-P[3-8/0.01]-W[1-4/0.01]-K[0,90,180,270]-T[2-55/0.1] |
HKDL0804-[40-70/10]-P[3-8/0.01]-WC[0.6-0.99/0.01]-K[0,90,180,270]-T[2-55/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Tip length | V (Shank) (mm) | H (Shank) (mm) | K (Key groove position designation) (°) | L (L dimension) (mm) | LC (Full length alteration) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | T (Key groove position) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | 40 ~ 70 | - | 1 ~ 3 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | 40 ~ 70 | - | 1 ~ 3 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | 40 ~ 70 | - | - | 1 ~ 1.49 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | 40 ~ 70 | - | - | 1 ~ 1.49 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | - | 32 ~ 69.9 | 1 ~ 3 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | - | 32 ~ 69.9 | 1 ~ 3 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | - | 32 ~ 69.9 | - | 1 ~ 1.49 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 3 | 3 | 0 | - | 32 ~ 69.9 | - | 1 ~ 1.49 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | 40 ~ 70 | - | 2 ~ 4 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | 40 ~ 70 | - | 2 ~ 4 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | 40 ~ 70 | - | - | 1.2 ~ 1.99 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | 40 ~ 70 | - | - | 1.2 ~ 1.99 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | - | 32 ~ 69.9 | 2 ~ 4 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | - | 32 ~ 69.9 | 2 ~ 4 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | - | 32 ~ 69.9 | - | 1.2 ~ 1.99 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 3 | 0 | - | 32 ~ 69.9 | - | 1.2 ~ 1.99 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | 40 ~ 70 | - | 2 ~ 4 | - | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | 40 ~ 70 | - | 2 ~ 4 | - | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | 40 ~ 70 | - | - | 1.2 ~ 1.99 | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | 40 ~ 70 | - | - | 1.2 ~ 1.99 | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | - | 32 ~ 69.9 | 2 ~ 4 | - | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | - | 32 ~ 69.9 | 2 ~ 4 | - | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | - | 32 ~ 69.9 | - | 1.2 ~ 1.99 | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 4 | 4 | 0 | - | 32 ~ 69.9 | - | 1.2 ~ 1.99 | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | 40 ~ 70 | - | 2 ~ 5 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | 40 ~ 70 | - | 2 ~ 5 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | 40 ~ 70 | - | - | 1.5 ~ 2.49 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | 40 ~ 70 | - | - | 1.5 ~ 2.49 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | - | 32 ~ 69.9 | 2 ~ 5 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | - | 32 ~ 69.9 | 2 ~ 5 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | - | 32 ~ 69.9 | - | 1.5 ~ 2.49 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 3 | 0 | - | 32 ~ 69.9 | - | 1.5 ~ 2.49 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | 40 ~ 70 | - | 2 ~ 5 | - | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | 40 ~ 70 | - | 2 ~ 5 | - | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | 40 ~ 70 | - | - | 1 ~ 2.49 | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | 40 ~ 70 | - | - | 1 ~ 2.49 | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | - | 32 ~ 69.9 | 2 ~ 5 | - | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | - | 32 ~ 69.9 | 2 ~ 5 | - | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | - | 32 ~ 69.9 | - | 1 ~ 2.49 | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 4 | 0 | - | 32 ~ 69.9 | - | 1 ~ 2.49 | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | 40 ~ 100 | - | 2 ~ 5 | - | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | 40 ~ 100 | - | 2 ~ 5 | - | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | 40 ~ 100 | - | - | 1.5 ~ 2.49 | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | 40 ~ 100 | - | - | 1.5 ~ 2.49 | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | - | 32 ~ 99.9 | 2 ~ 5 | - | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | - | 32 ~ 99.9 | 2 ~ 5 | - | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | - | 32 ~ 99.9 | - | 1.5 ~ 2.49 | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 5 | 5 | 0 | - | 32 ~ 99.9 | - | 1.5 ~ 2.49 | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | 40 ~ 70 | - | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | 40 ~ 70 | - | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | 40 ~ 70 | - | - | 1.8 ~ 2.99 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | 40 ~ 70 | - | - | 1.8 ~ 2.99 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | - | 32 ~ 69.9 | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | - | 32 ~ 69.9 | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | - | 32 ~ 69.9 | - | 1.8 ~ 2.99 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 3 | 0 | - | 32 ~ 69.9 | - | 1.8 ~ 2.99 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | 40 ~ 70 | - | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | 40 ~ 70 | - | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | 40 ~ 70 | - | - | 1.8 ~ 2.99 | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | 40 ~ 70 | - | - | 1.8 ~ 2.99 | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | - | 32 ~ 69.9 | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | - | 32 ~ 69.9 | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | - | 32 ~ 69.9 | - | 1.8 ~ 2.99 | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 4 | 0 | - | 32 ~ 69.9 | - | 1.8 ~ 2.99 | - | 2 ~ 55 | - | 0.6 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | 40 ~ 100 | - | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | 40 ~ 100 | - | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | 40 ~ 100 | - | - | 1 ~ 2.99 | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | 40 ~ 100 | - | - | 1 ~ 2.99 | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | - | 32 ~ 99.9 | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | - | 32 ~ 99.9 | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | - | 32 ~ 99.9 | - | 1 ~ 2.99 | - | 2 ~ 55 | 1 ~ 5 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 6 | 5 | 0 | - | 32 ~ 99.9 | - | 1 ~ 2.99 | - | 2 ~ 55 | - | 0.75 ~ 1.19 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | 40 ~ 100 | - | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 6 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | 40 ~ 100 | - | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.9 ~ 1.49 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | 40 ~ 100 | - | - | 1.8 ~ 2.99 | - | 2 ~ 55 | 1 ~ 6 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | 40 ~ 100 | - | - | 1.8 ~ 2.99 | - | 2 ~ 55 | - | 0.9 ~ 1.49 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | - | 32 ~ 99.9 | 3 ~ 6 | - | - | 2 ~ 55 | 1 ~ 6 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | - | 32 ~ 99.9 | 3 ~ 6 | - | - | 2 ~ 55 | - | 0.9 ~ 1.49 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | - | 32 ~ 99.9 | - | 1.8 ~ 2.99 | - | 2 ~ 55 | 1 ~ 6 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | L | 6 | 6 | 0 | - | 32 ~ 99.9 | - | 1.8 ~ 2.99 | - | 2 ~ 55 | - | 0.9 ~ 1.49 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | 40 ~ 70 | - | 3 ~ 8 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | 40 ~ 70 | - | 3 ~ 8 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | 40 ~ 70 | - | - | 2.4 ~ 2.99 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | 40 ~ 70 | - | - | 2.4 ~ 2.99 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | - | 32 ~ 69.9 | 3 ~ 8 | - | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | - | 32 ~ 69.9 | 3 ~ 8 | - | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | - | 32 ~ 69.9 | - | 2.4 ~ 2.99 | - | 2 ~ 55 | 1 ~ 3 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 3 | 0 | - | 32 ~ 69.9 | - | 2.4 ~ 2.99 | - | 2 ~ 55 | - | 0.5 ~ 0.99 | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 4 | 0 | 40 ~ 70 | - | 3 ~ 8 | - | - | 2 ~ 55 | 1 ~ 4 | - | ||
- | PUNCH | 1 Piece(s) | 5 Day(s) | 10 | D | SKH51 Equivalent | L | 8 | 4 | 0 | 40 ~ 70 | - | 3 ~ 8 | - | - | 2 ~ 55 | - | 0.6 ~ 0.99 |
Loading...
Shank type | Normal | With/without jector | W/O | Surface treatment | None |
---|---|---|---|---|---|
Shank (mounting part) shape | With key groove |
How can we improve?
How can we improve?