(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This is a blank before angular button die cutting edge processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance. A cut is made on one side of the collar or shank to prevent rotation.
Part Number |
---|
A-AHD-B6-[16,20,22,25,30,35] |
A-AHD-B6-LC[10-34.9/0.1] |
A-AHD-B8-[16,20,22,25,30,35] |
A-AHD-B8-LC[10-34.9/0.1] |
A-AHD-B10-[16,20,22,25,30,35] |
A-AHD-B10-LC[10-34.9/0.1] |
A-AHD-B13-[16,20,22,25,30,35] |
A-AHD-B13-LC[10-34.9/0.1] |
A-AHD-B16-[16,20,22,25,30,35] |
A-AHD-B16-LC[10-34.9/0.1] |
A-ASD-B8-[16,20,22,25,30,35] |
A-ASD-B8-LC[10-34.9/0.1] |
A-ASD-B10-[16,20,22,25,30,35] |
A-ASD-B10-LC[10-34.9/0.1] |
A-ASD-B13-[16,20,22,25,30,35] |
A-ASD-B13-LC[10-34.9/0.1] |
A-ASD-B16-[16,20,22,25,30,35] |
A-ASD-B16-LC[10-34.9/0.1] |
AHD-B6-[16,20,22,25,30,35] |
AHD-B6-LC[10-34.9/0.1] |
AHD-B8-[16,20,22,25,30,35] |
AHD-B8-LC[10-34.9/0.1] |
AHD-B10-[16,20,22,25,30,35,40] |
AHD-B10-LC[10-39.9/0.1] |
AHD-B13-[16,20,22,25,30,35,40] |
AHD-B13-LC[10-39.9/0.1] |
AHD-B16-[16,20,22,25,30,35,40] |
AHD-B16-LC[10-39.9/0.1] |
AHD-B20-[16,20,22,25,30,35] |
AHD-B20-LC[10-34.9/0.1] |
AHD-B25-[16,20,22,25,30,35] |
AHD-B25-LC[10-34.9/0.1] |
ASD-B8-[16,20,22,25,30,35] |
ASD-B8-LC[10-34.9/0.1] |
ASD-B10-[16,20,22,25,30,35] |
ASD-B10-LC[10-34.9/0.1] |
ASD-B13-[16,20,22,25,30,35] |
ASD-B13-LC[10-34.9/0.1] |
ASD-B16-[16,20,22,25,30,35] |
ASD-B16-LC[10-34.9/0.1] |
ASD-B20-[16,20,22,25,30,35] |
ASD-B20-LC[10-34.9/0.1] |
ASD-B25-[16,20,22,25,30,35] |
ASD-B25-LC[10-34.9/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Shank diameter D tolerance | D (Shank diameter) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 6 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 6 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 8 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 8 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 10 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 10 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 13 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 13 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 16 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Headed type | +0.005/0 | 16 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 8 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 8 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 10 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 10 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 13 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 13 | - | 10 ~ 34.9 | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 16 | 16 ~ 35 | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | Straight | +0.005/0 | 16 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 6 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 6 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 8 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 8 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 10 | 16 ~ 40 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 10 | - | 10 ~ 39.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 13 | 16 ~ 40 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 13 | - | 10 ~ 39.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 16 | 16 ~ 40 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 16 | - | 10 ~ 39.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 20 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 20 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 25 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Headed type | m5 | 25 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 8 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 8 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 10 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 10 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 13 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 13 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 16 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 16 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 20 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 20 | - | 10 ~ 34.9 | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 25 | 16 ~ 35 | - | ||
- | BUTTON DIE | 1 Piece(s) | 3 Day(s) | 10 | Straight | n5 | 25 | - | 10 ~ 34.9 |
Loading...
Inside shape | Angular | Scrap retention | None | Machining to prevent scrap clogging | No |
---|---|---|---|---|---|
Material | SKD11 Equivalent |
How can we improve?
How can we improve?