1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Button Die Blanks

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Button Die Blanks
  • Button Die Blanks
  • Button Die Blanks
You can add up to 6 items per a category to the compare list.

  • SKD11
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a blank before button die cutting edge processing. It has been heat treated and the shank diameter D has been finished to the specified tolerance. A cut is made on one side of the collar or shank to prevent rotation.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-HD-B6-[16,​20,​22,​25,​28,​30,​32,​35]
A-HD-B6-LC[14-34.9/0.1]
A-HD-B8-[16,​20,​22,​25,​28,​30,​32,​35,​40]
A-HD-B8-LC[9-40/0.1]
A-HD-B10-[16,​20,​22,​25,​28,​30,​32,​35,​40]
A-HD-B10-LC[9-40/0.1]
A-HD-B13-[16,​20,​22,​25,​28,​30,​32,​35,​40]
A-HD-B13-LC[9-40/0.1]
A-HD-B16-[16,​20,​22,​25,​28,​30,​32,​35,​40]
A-HD-B16-LC[9-40/0.1]
A-SD-B8-[16,​20,​22,​25,​28,​30,​32,​35]
A-SD-B8-LC[10-34.9/0.1]
A-SD-B10-[16,​20,​22,​25,​28,​30,​32,​35]
A-SD-B10-LC[10-34.9/0.1]
A-SD-B13-[16,​20,​22,​25,​28,​30,​32,​35]
A-SD-B13-LC[10-34.9/0.1]
A-SD-B16-[16,​20,​22,​25,​28,​30,​32,​35]
A-SD-B16-LC[10-34.9/0.1]
HD-B6-[16,​20,​22,​25,​28,​30,​32,​35]
HD-B6-LC[14-34.9/0.1]
HD-B8-[16,​20,​22,​25,​28,​30,​32,​35,​40]
HD-B8-LC[9-39.9/0.1]
HD-B10-45
HD-B10-LC[9-44.9/0.1]
HD-B13-45
HD-B13-LC[9-44.9/0.1]
HD-B16-45
HD-B16-LC[9-44.9/0.1]
HD-B20-45
HD-B20-LC[9-44.9/0.1]
HD-B22-45
HD-B22-LC[10-44.9/0.1]
HD-B25-45
HD-B25-LC[9-44.9/0.1]
HD-B32-[16,​20,​22,​25,​28,​30,​32,​35]
HD-B32-LC[9-34.9/0.1]
HD-B38-[16,​20,​22,​25,​30,​35]
HD-B38-LC[9-34.9/0.1]
HD-B45-[16,​20,​22,​25,​30,​35]
HD-B45-LC[13-34.9/0.1]
HD-B50-[16,​20,​22,​25,​30,​35]
HD-B50-LC[13-34.9/0.1]
HD-B56-[16,​20,​22,​25,​30,​35]
HD-B56-LC[13-34.9/0.1]
SD-B8-[16,​20,​22,​25,​28,​30,​32,​35,​40]
SD-B8-LC[10-39.9/0.1]
SD-B10-[16,​20,​22,​25,​28,​30,​32,​35,​40]
SD-B10-LC[10-39.9/0.1]
SD-B13-[16,​20,​22,​25,​28,​30,​32,​35,​40]
SD-B13-LC[10-39.9/0.1]
SD-B16-[16,​20,​22,​25,​28,​30,​32,​35,​40]
SD-B16-LC[10-39.9/0.1]
SD-B20-[16,​20,​22,​25,​28,​30,​32,​35,​40]
SD-B20-LC[10-39.9/0.1]
SD-B22-[16,​20,​22,​25,​28,​30,​32,​35,​40]
SD-B22-LC[10-39.9/0.1]
SD-B25-[16,​20,​22,​25,​28,​30,​32,​35,​40]
SD-B25-LC[10-39.9/0.1]
SD-B32-[16,​20,​22,​25,​28,​30,​32,​35]
SD-B32-LC[10-34.9/0.1]
SD-B38-[16,​20,​22,​25,​30,​35]
SD-B38-LC[10-34.9/0.1]
SD-B45-[20,​22,​25,​30,​35]
SD-B45-LC[10-34.9/0.1]
SD-B50-[20,​22,​25,​30,​35]
SD-B50-LC[10-34.9/0.1]
SD-B56-[20,​22,​25,​30,​35]
SD-B56-LC[10-34.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/0616 ~ 35-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/06-14 ~ 34.9

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/0816 ~ 40-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/08-9 ~ 40

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/01016 ~ 40-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/010-9 ~ 40

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/01316 ~ 40-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/013-9 ~ 40

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/01616 ~ 40-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Headed type+0.005/016-9 ~ 40

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/0816 ~ 35-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/08-10 ~ 34.9

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/01016 ~ 35-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/010-10 ~ 34.9

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/01316 ~ 35-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/013-10 ~ 34.9

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/01616 ~ 35-

-

BUTTON DIES 1 Piece(s) 5 Day(s) 10Straight+0.005/016-10 ~ 34.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem5616 ~ 35-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem56-14 ~ 34.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem5816 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem58-9 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem51016 ~ 45-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem510-9 ~ 44.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem51316 ~ 45-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem513-9 ~ 44.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem51616 ~ 45-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem516-9 ~ 44.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem52016 ~ 45-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem520-9 ~ 44.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem52216 ~ 45-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem522-10 ~ 44.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem52516 ~ 45-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem525-9 ~ 44.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem53216 ~ 35-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Headed typem532-9 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem53816 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem538-9 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem54516 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem545-13 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem55016 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem550-13 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem55616 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Headed typem556-13 ~ 34.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn5816 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn58-10 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn51016 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn510-10 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn51316 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn513-10 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn51616 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn516-10 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn52016 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn520-10 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn52216 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn522-10 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn52516 ~ 40-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn525-10 ~ 39.9

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn53216 ~ 35-

-

BUTTON DIE 1 Piece(s) 3 Day(s) 10Straightn532-10 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn53816 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn538-10 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn54520 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn545-10 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn55020 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn550-10 ~ 34.9

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn55620 ~ 35-

-

BUTTON DIE 1 Piece(s) 5 Day(s) 10Straightn556-10 ~ 34.9

Loading...

  1. 1
 

Basic Information

Inside shape Regular Scrap retention None Machining to prevent scrap clogging No
Material SKD11 Equivalent