(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Part Number |
---|
A-AHD3-[8,13]-P[0.3-0.7/0.01] |
A-AHD3-[8,13]-PC[0.71-0.9/0.01] |
A-AHD3-LC[10-12.9/0.1]-P[0.3-0.7/0.01] |
A-AHD3-LC[10-12.9/0.1]-PC[0.71-0.9/0.01] |
A-AHD4-[8,13,16,20,22,25,30]-P[0.5-1.5/0.01] |
A-AHD4-[8,13,16,20,22,25,30]-PC[1.51-1.7/0.01] |
A-AHD4-LC[10-30/0.1]-P[0.5-1.5/0.01] |
A-AHD4-LC[10-30/0.1]-PC[1.51-1.7/0.01] |
A-AHD4-LCT[16-30/0.01]-P[0.5-1.5/0.01] |
A-AHD4-LCT[16-30/0.01]-PC[1.51-1.7/0.01] |
A-AHD4-LMT[16-30/0.01]-P[0.5-1.5/0.01] |
A-AHD4-LMT[16-30/0.01]-PC[1.51-1.7/0.01] |
A-AHD5-[8,13,16,20,22,25,30]-P[0.5-2.5/0.01] |
A-AHD5-[8,13,16,20,22,25,30]-PC[2.51-2.7/0.01] |
A-AHD5-LC[10-30/0.1]-P[0.5-2.5/0.01] |
A-AHD5-LC[10-30/0.1]-PC[2.51-2.7/0.01] |
A-AHD5-LCT[16-30/0.01]-P[0.5-2.5/0.01] |
A-AHD5-LCT[16-30/0.01]-PC[2.51-2.7/0.01] |
A-AHD5-LMT[16-30/0.01]-P[0.5-2.5/0.01] |
A-AHD5-LMT[16-30/0.01]-PC[2.51-2.7/0.01] |
A-AHD6-[16,20,22,25,30,35]-P[1-3/0.01] |
A-AHD6-[16,20,22,25,30,35]-PC[0.5-0.99/0.01] |
A-AHD6-[16,20,22,25,30,35]-PC[3.01-3.2/0.01] |
A-AHD6-LC[10-34.9/0.1]-P[1-3/0.01] |
A-AHD6-LC[10-34.9/0.1]-PC[0.5-0.99/0.01] |
A-AHD6-LC[10-34.9/0.1]-PC[3.01-3.2/0.01] |
A-AHD6-LCT[16-34.99/0.01]-P[1-3/0.01] |
A-AHD6-LCT[16-34.99/0.01]-PC[0.5-0.99/0.01] |
A-AHD6-LCT[16-34.99/0.01]-PC[3.01-3.2/0.01] |
A-AHD6-LMT[16-34.99/0.01]-P[1-3/0.01] |
A-AHD6-LMT[16-34.99/0.01]-PC[0.5-0.99/0.01] |
A-AHD6-LMT[16-34.99/0.01]-PC[3.01-3.2/0.01] |
A-AHD8-[16,20,22,25,30,35]-P[1-4/0.01] |
A-AHD8-[16,20,22,25,30,35]-PC[0.5-0.99/0.01] |
A-AHD8-[16,20,22,25,30,35]-PC[4.01-4.2/0.01] |
A-AHD8-LC[10-34.9/0.1]-P[1-4/0.01] |
A-AHD8-LC[10-34.9/0.1]-PC[0.5-0.99/0.01] |
A-AHD8-LC[10-34.9/0.1]-PC[4.01-4.2/0.01] |
A-AHD8-LCT[16-34.99/0.01]-P[1-4/0.01] |
A-AHD8-LCT[16-34.99/0.01]-PC[0.5-0.99/0.01] |
A-AHD8-LCT[16-34.99/0.01]-PC[4.01-4.2/0.01] |
A-AHD8-LMT[16-34.99/0.01]-P[1-4/0.01] |
A-AHD8-LMT[16-34.99/0.01]-PC[0.5-0.99/0.01] |
A-AHD8-LMT[16-34.99/0.01]-PC[4.01-4.2/0.01] |
A-AHD10-[16,20,22,25,30,35]-P[2-6/0.01] |
A-AHD10-[16,20,22,25,30,35]-PC[1-1.99/0.01] |
A-AHD10-[16,20,22,25,30,35]-PC[6.01-6.2/0.01] |
A-AHD10-LC[10-34.9/0.1]-P[2-6/0.01] |
A-AHD10-LC[10-34.9/0.1]-PC[1-1.99/0.01] |
A-AHD10-LC[10-34.9/0.1]-PC[6.01-6.2/0.01] |
A-AHD10-LCT[16-34.99/0.01]-P[2-6/0.01] |
A-AHD10-LCT[16-34.99/0.01]-PC[1-1.99/0.01] |
A-AHD10-LCT[16-34.99/0.01]-PC[6.01-6.2/0.01] |
A-AHD10-LMT[16-34.99/0.01]-P[2-6/0.01] |
A-AHD10-LMT[16-34.99/0.01]-PC[1-1.99/0.01] |
A-AHD10-LMT[16-34.99/0.01]-PC[6.01-6.2/0.01] |
A-AHD13-[16,20,22,25,30,35]-P[3-8/0.01] |
A-AHD13-[16,20,22,25,30,35]-PC[1.5-2.99/0.01] |
A-AHD13-[16,20,22,25,30,35]-PC[8.01-8.2/0.01] |
A-AHD13-LC[10-35/0.1]-P[3-8/0.01] |
A-AHD13-LC[10-35/0.1]-PC[1.5-2.99/0.01] |
A-AHD13-LC[10-35/0.1]-PC[8.01-8.2/0.01] |
A-AHD13-LCT[16-35/0.01]-P[3-8/0.01] |
A-AHD13-LCT[16-35/0.01]-PC[1.5-2.99/0.01] |
A-AHD13-LCT[16-35/0.01]-PC[8.01-8.2/0.01] |
A-AHD13-LMT[16-35/0.01]-P[3-8/0.01] |
A-AHD13-LMT[16-35/0.01]-PC[1.5-2.99/0.01] |
A-AHD13-LMT[16-35/0.01]-PC[8.01-8.2/0.01] |
A-AHD16-[16,20,22,25,30,35]-P[5-10/0.01] |
A-AHD16-[16,20,22,25,30,35]-PC[2.5-4.99/0.01] |
A-AHD16-[16,20,22,25,30,35]-PC[10.01-10.2/0.01] |
A-AHD16-LC[10-35/0.1]-P[5-10/0.01] |
A-AHD16-LC[10-35/0.1]-PC[2.5-4.99/0.01] |
A-AHD16-LC[10-35/0.1]-PC[10.01-10.2/0.01] |
A-AHD16-LCT[16-35/0.01]-P[5-10/0.01] |
A-AHD16-LCT[16-35/0.01]-PC[2.5-4.99/0.01] |
A-AHD16-LCT[16-35/0.01]-PC[10.01-10.2/0.01] |
A-AHD16-LMT[16-35/0.01]-P[5-10/0.01] |
A-AHD16-LMT[16-35/0.01]-PC[2.5-4.99/0.01] |
A-AHD16-LMT[16-35/0.01]-PC[10.01-10.2/0.01] |
A-AHDD6-[16,20,22,25,30,35]-P[1-3/0.01]-W[1-3/0.01] |
A-AHDD6-[16,20,22,25,30,35]-P[1-3/0.01]-WC[3.01-3.2/0.01] |
A-AHDD6-[16,20,22,25,30,35]-PC[3.01-3.2/0.01]-W[1-3/0.01] |
A-AHDD6-[16,20,22,25,30,35]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01] |
A-AHDD6-LC[10-35/0.1]-P[1-3/0.01]-W[1-3/0.01] |
A-AHDD6-LC[10-35/0.1]-P[1-3/0.01]-WC[3.01-3.2/0.01] |
A-AHDD6-LC[10-35/0.1]-PC[3.01-3.2/0.01]-W[1-3/0.01] |
A-AHDD6-LC[10-35/0.1]-PC[3.01-3.2/0.01]-WC[3.01-3.2/0.01] |
A-AHDD6-LCT[16-35/0.01]-P[1-3/0.01]-W[1-3/0.01] |
A-AHDD6-LCT[16-35/0.01]-P[1-3/0.01]-WC[3.01-3.2/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Shank diameter D tolerance | D (Shank diameter) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness/L dimension tolerance change and L dimension change) (mm) | LMT (Head thickness/L dimension tolerance change and L dimension change) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | - | - | - | 0.3 ~ 0.7 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | - | - | - | - | 0.71 ~ 0.9 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | 10 ~ 12.9 | - | - | 0.3 ~ 0.7 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | 10 ~ 12.9 | - | - | - | 0.71 ~ 0.9 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | - | - | 0.5 ~ 1.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | - | - | - | 1.51 ~ 1.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | 10 ~ 30 | - | - | 0.5 ~ 1.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | 10 ~ 30 | - | - | - | 1.51 ~ 1.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | 16 ~ 30 | - | 0.5 ~ 1.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | 16 ~ 30 | - | - | 1.51 ~ 1.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | - | 16 ~ 30 | 0.5 ~ 1.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | - | 16 ~ 30 | - | 1.51 ~ 1.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | - | - | 0.5 ~ 2.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | - | - | - | 2.51 ~ 2.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | 10 ~ 30 | - | - | 0.5 ~ 2.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | 10 ~ 30 | - | - | - | 2.51 ~ 2.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | 16 ~ 30 | - | 0.5 ~ 2.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | 16 ~ 30 | - | - | 2.51 ~ 2.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | - | 16 ~ 30 | 0.5 ~ 2.5 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | - | 16 ~ 30 | - | 2.51 ~ 2.7 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | - | 1 ~ 3 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | - | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | - | - | 3.01 ~ 3.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 34.9 | - | - | 1 ~ 3 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 34.9 | - | - | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 34.9 | - | - | - | 3.01 ~ 3.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | 16 ~ 34.99 | - | 1 ~ 3 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | 16 ~ 34.99 | - | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | 16 ~ 34.99 | - | - | 3.01 ~ 3.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | 16 ~ 34.99 | 1 ~ 3 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | 16 ~ 34.99 | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | 16 ~ 34.99 | - | 3.01 ~ 3.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | - | - | 1 ~ 4 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | - | - | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | - | - | - | 4.01 ~ 4.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | 10 ~ 34.9 | - | - | 1 ~ 4 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | 10 ~ 34.9 | - | - | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | 10 ~ 34.9 | - | - | - | 4.01 ~ 4.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | 16 ~ 34.99 | - | 1 ~ 4 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | 16 ~ 34.99 | - | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | 16 ~ 34.99 | - | - | 4.01 ~ 4.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | - | 16 ~ 34.99 | 1 ~ 4 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | - | 16 ~ 34.99 | - | 0.5 ~ 0.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | - | 16 ~ 34.99 | - | 4.01 ~ 4.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | - | 2 ~ 6 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | - | - | 1 ~ 1.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | - | - | 6.01 ~ 6.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | 10 ~ 34.9 | - | - | 2 ~ 6 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | 10 ~ 34.9 | - | - | - | 1 ~ 1.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | 10 ~ 34.9 | - | - | - | 6.01 ~ 6.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | 16 ~ 34.99 | - | 2 ~ 6 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | 16 ~ 34.99 | - | - | 1 ~ 1.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | 16 ~ 34.99 | - | - | 6.01 ~ 6.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | 16 ~ 34.99 | 2 ~ 6 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | 16 ~ 34.99 | - | 1 ~ 1.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | 16 ~ 34.99 | - | 6.01 ~ 6.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | - | 3 ~ 8 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | - | - | 8.01 ~ 8.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | 10 ~ 35 | - | - | 3 ~ 8 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | 10 ~ 35 | - | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | 10 ~ 35 | - | - | - | 8.01 ~ 8.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | 16 ~ 35 | - | 3 ~ 8 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | 16 ~ 35 | - | - | 1.5 ~ 2.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | 16 ~ 35 | - | - | 8.01 ~ 8.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | 16 ~ 35 | 3 ~ 8 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | 16 ~ 35 | - | 1.5 ~ 2.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | 16 ~ 35 | - | 8.01 ~ 8.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | - | - | 5 ~ 10 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | - | - | - | 2.5 ~ 4.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | - | - | - | 10.01 ~ 10.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | 10 ~ 35 | - | - | 5 ~ 10 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | 10 ~ 35 | - | - | - | 2.5 ~ 4.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | 10 ~ 35 | - | - | - | 10.01 ~ 10.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | 16 ~ 35 | - | 5 ~ 10 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | 16 ~ 35 | - | - | 2.5 ~ 4.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | 16 ~ 35 | - | - | 10.01 ~ 10.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | - | 16 ~ 35 | 5 ~ 10 | - | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | - | 16 ~ 35 | - | 2.5 ~ 4.99 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 3 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | - | 16 ~ 35 | - | 10.01 ~ 10.2 | - | - | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | - | 1 ~ 3 | - | - | 1 ~ 3 | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | - | 1 ~ 3 | - | - | - | 3.01 ~ 3.2 | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | - | - | 3.01 ~ 3.2 | - | 1 ~ 3 | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | - | - | 3.01 ~ 3.2 | - | - | 3.01 ~ 3.2 | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 35 | - | - | 1 ~ 3 | - | - | 1 ~ 3 | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 35 | - | - | 1 ~ 3 | - | - | - | 3.01 ~ 3.2 | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 35 | - | - | - | 3.01 ~ 3.2 | - | 1 ~ 3 | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 35 | - | - | - | 3.01 ~ 3.2 | - | - | 3.01 ~ 3.2 | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | - | 16 ~ 35 | - | 1 ~ 3 | - | - | 1 ~ 3 | - | ||
- | BUTTON DIES | 1 Piece(s) | 5 Day(s) | 10 | D | SKD11 Equivalent | +0.005/0 | 6 | - | - | 16 ~ 35 | - | 1 ~ 3 | - | - | - | 3.01 ~ 3.2 |
Loading...
Shape | Headed type | Inside shape | Angular | Scrap retention | None |
---|---|---|---|---|---|
Machining to prevent scrap clogging | No |
How can we improve?
How can we improve?