1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Non-clogging Button Dies -Straight Type-

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • PRESS-FIT
  • SKD11
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight button die that is intended to be used in conjunction with a suction device such as a vacuum pump to prevent scraps from rising and clogging thin plate materials. An air inlet hole is provided near the die tip to create air flow inside the button die when suction is performed using a vacuum pump, etc.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
SV-MSD3-[16,​20]-P[0.5-1/0.01]
SV-MSD3-[16,​20]-PC[1.01-1.2/0.01]
SV-MSD3-LC[10-19.9/0.1]-P[0.5-1/0.01]
SV-MSD3-LC[10-19.9/0.1]-PC[1.01-1.2/0.01]
SV-MSD3-SLC[10-19.99/0.01]-P[0.5-1/0.01]
SV-MSD3-SLC[10-19.99/0.01]-PC[1.01-1.2/0.01]
SV-MSD4-[16,​20,​22,​25]-P[0.5-2/0.01]
SV-MSD4-[16,​20,​22,​25]-PC[2.01-2.2/0.01]
SV-MSD4-LC[10-24.9/0.1]-P[0.5-2/0.01]
SV-MSD4-LC[10-24.9/0.1]-PC[2.01-2.2/0.01]
SV-MSD4-SLC[10-24.99/0.01]-P[0.5-2/0.01]
SV-MSD4-SLC[10-24.99/0.01]-PC[2.01-2.2/0.01]
SV-MSD5-[16,​20,​22,​25]-P[0.5-2.5/0.01]
SV-MSD5-[16,​20,​22,​25]-PC[2.51-2.7/0.01]
SV-MSD5-LC[10-24.9/0.1]-P[0.5-2.5/0.01]
SV-MSD5-LC[10-24.9/0.1]-PC[2.51-2.7/0.01]
SV-MSD5-SLC[10-24.99/0.01]-P[0.5-2.5/0.01]
SV-MSD5-SLC[10-24.99/0.01]-PC[2.51-2.7/0.01]
SV-MSD6-[16,​20,​22,​25]-P[1-3/0.01]
SV-MSD6-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-MSD6-[16,​20,​22,​25]-PC[3.01-3.2/0.01]
SV-MSD6-LC[10-24.9/0.1]-P[1-3/0.01]
SV-MSD6-LC[10-24.9/0.1]-PC[0.5-0.99/0.01]
SV-MSD6-LC[10-24.9/0.1]-PC[3.01-3.2/0.01]
SV-MSD6-SLC[10-24.99/0.01]-P[1-3/0.01]
SV-MSD6-SLC[10-24.99/0.01]-PC[0.5-0.99/0.01]
SV-MSD6-SLC[10-24.99/0.01]-PC[3.01-3.2/0.01]
SV-MSD8-[16,​20,​22,​25]-P[1-4/0.01]
SV-MSD8-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-MSD8-[16,​20,​22,​25]-PC[4.01-4.2/0.01]
SV-MSD8-LC[10-24.9/0.1]-P[1-4/0.01]
SV-MSD8-LC[10-24.9/0.1]-PC[0.5-0.99/0.01]
SV-MSD8-LC[10-24.9/0.1]-PC[4.01-4.2/0.01]
SV-MSD8-SLC[10-24.99/0.01]-P[1-4/0.01]
SV-MSD8-SLC[10-24.99/0.01]-PC[0.5-0.99/0.01]
SV-MSD8-SLC[10-24.99/0.01]-PC[4.01-4.2/0.01]
SV-MSD10-[16,​20,​22,​25]-P[2-6/0.01]
SV-MSD10-[16,​20,​22,​25]-PC[1-1.99/0.01]
SV-MSD10-[16,​20,​22,​25]-PC[6.01-6.2/0.01]
SV-MSD10-LC[10-24.9/0.1]-P[2-6/0.01]
SV-MSD10-LC[10-24.9/0.1]-PC[1-1.99/0.01]
SV-MSD10-LC[10-24.9/0.1]-PC[6.01-6.2/0.01]
SV-MSD10-SLC[10-24.99/0.01]-P[2-6/0.01]
SV-MSD10-SLC[10-24.99/0.01]-PC[1-1.99/0.01]
SV-MSD10-SLC[10-24.99/0.01]-PC[6.01-6.2/0.01]
SV-PMSD6-[16,​20,​22,​25]-P[1-3/0.01]
SV-PMSD6-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-PMSD6-[16,​20,​22,​25]-PC[3.01-3.2/0.01]
SV-PMSD6-LC[10-24.9/0.1]-P[1-3/0.01]
SV-PMSD6-LC[10-24.9/0.1]-PC[0.5-0.99/0.01]
SV-PMSD6-LC[10-24.9/0.1]-PC[3.01-3.2/0.01]
SV-PMSD6-SLC[10-24.99/0.01]-P[1-3/0.01]
SV-PMSD6-SLC[10-24.99/0.01]-PC[0.5-0.99/0.01]
SV-PMSD6-SLC[10-24.99/0.01]-PC[3.01-3.2/0.01]
SV-PMSD8-[16,​20,​22,​25]-P[1-4/0.01]
SV-PMSD8-[16,​20,​22,​25]-PC[0.5-0.99/0.01]
SV-PMSD8-[16,​20,​22,​25]-PC[4.01-4.2/0.01]
SV-PMSD8-LC[10-24.9/0.1]-P[1-4/0.01]
SV-PMSD8-LC[10-24.9/0.1]-PC[0.5-0.99/0.01]
SV-PMSD8-LC[10-24.9/0.1]-PC[4.01-4.2/0.01]
SV-PMSD8-SLC[10-24.99/0.01]-P[1-4/0.01]
SV-PMSD8-SLC[10-24.99/0.01]-PC[0.5-0.99/0.01]
SV-PMSD8-SLC[10-24.99/0.01]-PC[4.01-4.2/0.01]
SV-PMSD10-[16,​20,​22,​25]-P[2-6/0.01]
SV-PMSD10-[16,​20,​22,​25]-PC[1-1.99/0.01]
SV-PMSD10-[16,​20,​22,​25]-PC[6.01-6.2/0.01]
SV-PMSD10-LC[10-24.9/0.1]-P[2-6/0.01]
SV-PMSD10-LC[10-24.9/0.1]-PC[1-1.99/0.01]
SV-PMSD10-LC[10-24.9/0.1]-PC[6.01-6.2/0.01]
SV-PMSD10-SLC[10-24.99/0.01]-P[2-6/0.01]
SV-PMSD10-SLC[10-24.99/0.01]-PC[1-1.99/0.01]
SV-PMSD10-SLC[10-24.99/0.01]-PC[6.01-6.2/0.01]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
SLC (Full length alteration tolerance change)
(mm)

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent316 ~ 20-0.5 ~ 1--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent316 ~ 20--1.01 ~ 1.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent3-10 ~ 19.90.5 ~ 1--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent3-10 ~ 19.9-1.01 ~ 1.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent3--0.5 ~ 1-10 ~ 19.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent3---1.01 ~ 1.210 ~ 19.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent416 ~ 25-0.5 ~ 2--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent416 ~ 25--2.01 ~ 2.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent4-10 ~ 24.90.5 ~ 2--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent4-10 ~ 24.9-2.01 ~ 2.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent4--0.5 ~ 2-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent4---2.01 ~ 2.210 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent516 ~ 25-0.5 ~ 2.5--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent516 ~ 25--2.51 ~ 2.7-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent5-10 ~ 24.90.5 ~ 2.5--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent5-10 ~ 24.9-2.51 ~ 2.7-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent5--0.5 ~ 2.5-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKH51 Equivalent5---2.51 ~ 2.710 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent616 ~ 25-1 ~ 3--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent616 ~ 25--0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent616 ~ 25--3.01 ~ 3.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent6-10 ~ 24.91 ~ 3--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent6-10 ~ 24.9-0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent6-10 ~ 24.9-3.01 ~ 3.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent6--1 ~ 3-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent6---0.5 ~ 0.9910 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent6---3.01 ~ 3.210 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent816 ~ 25-1 ~ 4--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent816 ~ 25--0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent816 ~ 25--4.01 ~ 4.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent8-10 ~ 24.91 ~ 4--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent8-10 ~ 24.9-0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent8-10 ~ 24.9-4.01 ~ 4.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent8--1 ~ 4-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent8---0.5 ~ 0.9910 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent8---4.01 ~ 4.210 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent1016 ~ 25-2 ~ 6--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent1016 ~ 25--1 ~ 1.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent1016 ~ 25--6.01 ~ 6.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent10-10 ~ 24.92 ~ 6--

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent10-10 ~ 24.9-1 ~ 1.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent10-10 ~ 24.9-6.01 ~ 6.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent10--2 ~ 6-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent10---1 ~ 1.9910 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10SKD11 Equivalent10---6.01 ~ 6.210 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel616 ~ 25-1 ~ 3--

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel616 ~ 25--0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel616 ~ 25--3.01 ~ 3.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel6-10 ~ 24.91 ~ 3--

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel6-10 ~ 24.9-0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel6-10 ~ 24.9-3.01 ~ 3.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel6--1 ~ 3-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel6---0.5 ~ 0.9910 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel6---3.01 ~ 3.210 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel816 ~ 25-1 ~ 4--

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel816 ~ 25--0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel816 ~ 25--4.01 ~ 4.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel8-10 ~ 24.91 ~ 4--

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel8-10 ~ 24.9-0.5 ~ 0.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel8-10 ~ 24.9-4.01 ~ 4.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel8--1 ~ 4-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel8---0.5 ~ 0.9910 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel8---4.01 ~ 4.210 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel1016 ~ 25-2 ~ 6--

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel1016 ~ 25--1 ~ 1.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel1016 ~ 25--6.01 ~ 6.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel10-10 ~ 24.92 ~ 6--

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel10-10 ~ 24.9-1 ~ 1.99-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel10-10 ~ 24.9-6.01 ~ 6.2-

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel10--2 ~ 6-10 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel10---1 ~ 1.9910 ~ 24.99

-

SVDIE 1 Piece(s) 5 Day(s) 10Powdered high-speed steel10---6.01 ~ 6.210 ~ 24.99

Loading...

  1. 1
 

Basic Information

Shape Straight Tip shape A Inside shape Regular
Scrap retention None Machining to prevent scrap clogging Yes Shank diameter D tolerance n5