Scrap Retention Button Dies -Headed, Regular Type-

Caution
Product Description
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
We want to extend the lifespan of button dies as well as punches,” and ``trial and error is involved in coating button dies.''
Processing technology"αprocessing" solves the problem.
[Features of &alpha treatment®]
・Achieves improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a microtexture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
*What is a button die that prevents scrap build-up?
The button die that prevents scrap build-up suppresses scrap lift by using the inclined grooves machined on the inner surface of the button die. This is a product that does.

