1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tapped Jector Punch Blanks

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • BOLT
  • POWDER HSS
Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a bolt-fixed type punch blank before cutting edge processing. Also, a jetter pin for removing waste is incorporated inside the punch. It has been heat treated and the shank diameter D has been finished to the specified tolerance.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
A-MJB6-[40-80/10]
A-MJB6-LC[30-79.9/0.1]
A-MJB8-[40-100/10]
A-MJB8-LC[30-99.9/0.1]
A-MJB10-[40-100/10]
A-MJB10-LC[30-99.9/0.1]
A-MJB13-[40-100/10]
A-MJB13-LC[30-99.9/0.1]
A-MJB16-[40-100/10]
A-MJB16-LC[30-99.9/0.1]
A-MJB20-[40-100/10]
A-MJB20-LC[30-99.9/0.1]
A-MJB25-[40-100/10]
A-MJB25-LC[30-99.9/0.1]
MJB6-[40-80/10]
MJB6-LC[30-39.9/0.1]
MJB6-LC[40.1-49.9/0.1]
MJB6-LC[50.1-59.9/0.1]
MJB6-LC[60.1-69.9/0.1]
MJB6-LC[70.1-79.9/0.1]
MJB8-[40-100/10]
MJB8-LC[30-39.9/0.1]
MJB8-LC[40.1-49.9/0.1]
MJB8-LC[50.1-59.9/0.1]
MJB8-LC[60.1-69.9/0.1]
MJB8-LC[70.1-79.9/0.1]
MJB8-LC[80.1-89.9/0.1]
MJB8-LC[90.1-99.9/0.1]
MJB10-[40-100/10]
MJB10-LC[30-39.9/0.1]
MJB10-LC[40.1-49.9/0.1]
MJB10-LC[50.1-59.9/0.1]
MJB10-LC[60.1-69.9/0.1]
MJB10-LC[70.1-79.9/0.1]
MJB10-LC[80.1-89.9/0.1]
MJB10-LC[90.1-99.9/0.1]
MJB13-[40-100/10]
MJB13-LC[30-39.9/0.1]
MJB13-LC[40.1-49.9/0.1]
MJB13-LC[50.1-59.9/0.1]
MJB13-LC[60.1-69.9/0.1]
MJB13-LC[70.1-79.9/0.1]
MJB13-LC[80.1-89.9/0.1]
MJB13-LC[90.1-99.9/0.1]
MJB16-[40-100/10]
MJB16-LC[30-39.9/0.1]
MJB16-LC[40.1-49.9/0.1]
MJB16-LC[50.1-59.9/0.1]
MJB16-LC[60.1-69.9/0.1]
MJB16-LC[70.1-79.9/0.1]
MJB16-LC[80.1-89.9/0.1]
MJB16-LC[90.1-99.9/0.1]
MJB20-[40-100/10]
MJB20-LC[30-39.9/0.1]
MJB20-LC[40.1-49.9/0.1]
MJB20-LC[50.1-59.9/0.1]
MJB20-LC[60.1-69.9/0.1]
MJB20-LC[70.1-79.9/0.1]
MJB20-LC[80.1-89.9/0.1]
MJB20-LC[90.1-99.9/0.1]
MJB25-[40-100/10]
MJB25-LC[30-39.9/0.1]
MJB25-LC[40.1-49.9/0.1]
MJB25-LC[50.1-59.9/0.1]
MJB25-LC[60.1-69.9/0.1]
MJB25-LC[70.1-79.9/0.1]
MJB25-LC[80.1-89.9/0.1]
MJB25-LC[90.1-99.9/0.1]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
S dimension
(mm)
LC (Full length alteration)
(mm)

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0640 ~ 8020-

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/06-2030 ~ 79.9

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/0840 ~ 10027-

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/08-2730 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/01040 ~ 10028-

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/010-2830 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/01340 ~ 10028-

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/013-2830 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/01640 ~ 10036-

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/016-3630 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/02040 ~ 10036-

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/020-3630 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/02540 ~ 10036-

-

PUNCH 1 Piece(s) 3 Day(s) 10+0.005/025-3630 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m5640 ~ 8020-

-

PUNCH 1 Piece(s) 3 Day(s) 10m56-2030 ~ 39.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m56-2040.1 ~ 49.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m56-2050.1 ~ 59.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m56-2060.1 ~ 69.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m56-2070.1 ~ 79.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m5840 ~ 10027-

-

PUNCH 1 Piece(s) 3 Day(s) 10m58-2730 ~ 39.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m58-2740.1 ~ 49.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m58-2750.1 ~ 59.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m58-2760.1 ~ 69.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m58-2770.1 ~ 79.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m58-2780.1 ~ 89.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m58-2790.1 ~ 99.9

-

PUNCH 1 Piece(s) 2 Day(s) 10m51040 ~ 10028-

-

PUNCH 1 Piece(s) 2 Day(s) 10m510-2830 ~ 39.9

-

PUNCH 1 Piece(s) 2 Day(s) 10m510-2840.1 ~ 49.9

-

PUNCH 1 Piece(s) 2 Day(s) 10m510-2850.1 ~ 59.9

-

PUNCH 1 Piece(s) 2 Day(s) 10m510-2860.1 ~ 69.9

-

PUNCH 1 Piece(s) 2 Day(s) 10m510-2870.1 ~ 79.9

-

PUNCH 1 Piece(s) 2 Day(s) 10m510-2880.1 ~ 89.9

-

PUNCH 1 Piece(s) 2 Day(s) 10m510-2890.1 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m51340 ~ 10028-

-

PUNCH 1 Piece(s) 3 Day(s) 10m513-2830 ~ 39.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m513-2840.1 ~ 49.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m513-2850.1 ~ 59.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m513-2860.1 ~ 69.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m513-2870.1 ~ 79.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m513-2880.1 ~ 89.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m513-2890.1 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m51640 ~ 10036-

-

PUNCH 1 Piece(s) 3 Day(s) 10m516-3630 ~ 39.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m516-3640.1 ~ 49.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m516-3650.1 ~ 59.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m516-3660.1 ~ 69.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m516-3670.1 ~ 79.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m516-3680.1 ~ 89.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m516-3690.1 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m52040 ~ 10036-

-

PUNCH 1 Piece(s) 3 Day(s) 10m520-3630 ~ 39.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m520-3640.1 ~ 49.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m520-3650.1 ~ 59.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m520-3660.1 ~ 69.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m520-3670.1 ~ 79.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m520-3680.1 ~ 89.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m520-3690.1 ~ 99.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m52540 ~ 10036-

-

PUNCH 1 Piece(s) 3 Day(s) 10m525-3630 ~ 39.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m525-3640.1 ~ 49.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m525-3650.1 ~ 59.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m525-3660.1 ~ 69.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m525-3670.1 ~ 79.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m525-3680.1 ~ 89.9

-

PUNCH 1 Piece(s) 3 Day(s) 10m525-3690.1 ~ 99.9

Loading...

  1. 1
 

Basic Information

Heavy-load punches No Shank type Blank Jector Standard type
Material SKD11 Equivalent Surface treatment None Shank (mounting part) shape Tapped
Specification Tap standard type