(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
A-AJB8-[50-130/10] |
A-AJB8-LC[40-99.9/0.1] |
A-AJB10-[50-130/10] |
A-AJB10-LC[40-99.9/0.1] |
A-AJB13-[50-130/10] |
A-AJB13-LC[40-99.9/0.1] |
A-AJB16-[50-130/10] |
A-AJB16-LC[40-99.9/0.1] |
A-AJB20-[50-130/10] |
A-AJB20-LC[40-99.9/0.1] |
A-AJB25-[50-130/10] |
A-AJB25-LC[40-99.9/0.1] |
A-AJVB8-[50-100/10] |
A-AJVB8-LC[40-99.9/0.1] |
A-AJVB10-[50-100/10] |
A-AJVB10-LC[40-99.9/0.1] |
A-AJVB13-[50-100/10] |
A-AJVB13-LC[40-99.9/0.1] |
A-AJVB16-[50-100/10] |
A-AJVB16-LC[40-99.9/0.1] |
A-AJVB20-[50-100/10] |
A-AJVB20-LC[40-99.9/0.1] |
A-AJVB25-[50-100/10] |
A-AJVB25-LC[40-99.9/0.1] |
A-LFAJB8-[70-130/10] |
A-LFAJB8-LC[50-129.9/0.1] |
A-LFAJB10-[70-130/10] |
A-LFAJB10-LC[50-129.9/0.1] |
A-LFAJB13-[70-130/10] |
A-LFAJB13-LC[50-129.9/0.1] |
A-LFAJB16-[80-130/10] |
A-LFAJB16-LC[50-129.9/0.1] |
A-LFAJB20-[80-130/10] |
A-LFAJB20-LC[50-129.9/0.1] |
A-LFAJB25-[80-130/10] |
A-LFAJB25-LC[50-129.9/0.1] |
A-LFAJVB8-[70-100/10] |
A-LFAJVB8-LC[50-99.9/0.1] |
A-LFAJVB10-[70-100/10] |
A-LFAJVB10-LC[50-99.9/0.1] |
A-LFAJVB13-[70-100/10] |
A-LFAJVB13-LC[50-99.9/0.1] |
A-LFAJVB16-[80-100/10] |
A-LFAJVB16-LC[50-99.9/0.1] |
A-LFAJVB20-[80-100/10] |
A-LFAJVB20-LC[50-99.9/0.1] |
A-LFAJVB25-[80-100/10] |
A-LFAJVB25-LC[50-99.9/0.1] |
AJB8-[50-130/10] |
AJB8-LC[40-99.9/0.1] |
AJB10-[50-130/10] |
AJB10-LC[40-99.9/0.1] |
AJB13-[50-130/10] |
AJB13-LC[40-99.9/0.1] |
AJB16-[50-130/10] |
AJB16-LC[40-99.9/0.1] |
AJB20-[50-130/10] |
AJB20-LC[40-99.9/0.1] |
AJB25-[50-130/10] |
AJB25-LC[40-99.9/0.1] |
AJVB8-[50-100/10] |
AJVB8-LC[40-99.9/0.1] |
AJVB10-[50-100/10] |
AJVB10-LC[40-99.9/0.1] |
AJVB13-[50-100/10] |
AJVB13-LC[40-99.9/0.1] |
AJVB16-[50-100/10] |
AJVB16-LC[40-99.9/0.1] |
AJVB20-[50-100/10] |
AJVB20-LC[40-99.9/0.1] |
AJVB25-[50-100/10] |
AJVB25-LC[40-99.9/0.1] |
LFAJB8-[70-130/10] |
LFAJB8-LC[50-129.9/0.1] |
LFAJB10-[70-130/10] |
LFAJB10-LC[50-129.9/0.1] |
LFAJB13-[70-130/10] |
LFAJB13-LC[50-129.9/0.1] |
LFAJB16-[80-130/10] |
LFAJB16-LC[50-129.9/0.1] |
LFAJB20-[80-130/10] |
LFAJB20-LC[50-129.9/0.1] |
LFAJB25-[80-130/10] |
LFAJB25-LC[50-129.9/0.1] |
LFAJVB8-[70-100/10] |
LFAJVB8-LC[50-99.9/0.1] |
LFAJVB10-[70-100/10] |
LFAJVB10-LC[50-99.9/0.1] |
LFAJVB13-[70-100/10] |
LFAJVB13-LC[50-99.9/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Jector | Shank diameter D tolerance | D (Shank diameter) (mm) | L (L dimension) (mm) | S dimension (mm) | LC (Full length alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 8 | 50 ~ 130 | 28 | - | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 8 | - | 28 | 40 ~ 99.9 | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 10 | 50 ~ 130 | 28 | - | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 10 | - | 28 | 40 ~ 99.9 | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 13 | 50 ~ 130 | 36 | - | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 13 | - | 36 | 40 ~ 99.9 | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 16 | 50 ~ 130 | 36 | - | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 16 | - | 36 | 40 ~ 99.9 | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 20 | 50 ~ 130 | 36 | - | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 20 | - | 36 | 40 ~ 99.9 | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 25 | 50 ~ 130 | 36 | - | ||
- | PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | +0.005/0 | 25 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 8 | 50 ~ 100 | 28 | - | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 8 | - | 28 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 10 | 50 ~ 100 | 28 | - | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 10 | - | 28 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 13 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 13 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 16 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 16 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 20 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 20 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 25 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(A-AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 25 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 8 | 70 ~ 130 | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 8 | - | 40 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 10 | 70 ~ 130 | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 10 | - | 40 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 13 | 70 ~ 130 | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 13 | - | 40 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 16 | 80 ~ 130 | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 16 | - | 50 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 20 | 80 ~ 130 | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 20 | - | 50 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 25 | 80 ~ 130 | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | +0.005/0 | 25 | - | 50 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 8 | 70 ~ 100 | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 8 | - | 40 | 50 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 10 | 70 ~ 100 | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 10 | - | 40 | 50 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 13 | 70 ~ 100 | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 13 | - | 40 | 50 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 16 | 80 ~ 100 | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 16 | - | 50 | 50 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 20 | 80 ~ 100 | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 20 | - | 50 | 50 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 25 | 80 ~ 100 | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | +0.005/0 | 25 | - | 50 | 50 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 8 | 50 ~ 130 | 28 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 8 | - | 28 | 40 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 10 | 50 ~ 130 | 28 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 10 | - | 28 | 40 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 13 | 50 ~ 130 | 36 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 13 | - | 36 | 40 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 16 | 50 ~ 130 | 36 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 16 | - | 36 | 40 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 20 | 50 ~ 130 | 36 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 20 | - | 36 | 40 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 25 | 50 ~ 130 | 36 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | m5 | 25 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 8 | 50 ~ 100 | 28 | - | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 8 | - | 28 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 10 | 50 ~ 100 | 28 | - | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 10 | - | 28 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 13 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 13 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 16 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 16 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 20 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 20 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 25 | 50 ~ 100 | 36 | - | ||
- | JECTOR PUNCH BLANK(AJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 25 | - | 36 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 8 | 70 ~ 130 | 40 | - | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 8 | - | 40 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 10 | 70 ~ 130 | 40 | - | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 10 | - | 40 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 13 | 70 ~ 130 | 40 | - | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 13 | - | 40 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 16 | 80 ~ 130 | 50 | - | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 16 | - | 50 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 20 | 80 ~ 130 | 50 | - | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 20 | - | 50 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 25 | 80 ~ 130 | 50 | - | ||
- | JECTOR PUNCH BLANK(LFAJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | m5 | 25 | - | 50 | 50 ~ 129.9 | ||
- | JECTOR PUNCH BLANK(LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 8 | 70 ~ 100 | 40 | - | ||
- | JECTOR PUNCH BLANK(LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 8 | - | 40 | 50 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 10 | 70 ~ 100 | 40 | - | ||
- | JECTOR PUNCH BLANK(LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 10 | - | 40 | 50 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 13 | 70 ~ 100 | 40 | - | ||
- | JECTOR PUNCH BLANK(LFAJVB) | 1 Piece(s) | 4 Day(s) | 10 | Spring and pin reinforced type | m5 | 13 | - | 40 | 50 ~ 99.9 |
Loading...
Heavy-load punches | Yes | Shank type | Blank | Material | Powdered high-speed steel |
---|---|---|---|---|---|
Surface treatment | None | Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 8 |
How can we improve?
How can we improve?