(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
A-LFSJB5-[50-80/10] |
A-LFSJB5-LC[40-79.9/0.1] |
A-LFSJB5-LCT[40-79.9/0.1] |
A-LFSJB5-LMT[40-79.9/0.1] |
A-LFSJB6-[50-80/10] |
A-LFSJB6-LC[40-79.9/0.1] |
A-LFSJB6-LCT[40-79.9/0.1] |
A-LFSJB6-LMT[40-79.9/0.1] |
A-LFSJB8-[60-100/10] |
A-LFSJB8-LC[40-99.9/0.1] |
A-LFSJB8-LCT[40-99.9/0.1] |
A-LFSJB8-LMT[40-99.9/0.1] |
A-LFSJB10-[60-100/10] |
A-LFSJB10-LC[40-99.9/0.1] |
A-LFSJB10-LCT[40-99.9/0.1] |
A-LFSJB10-LMT[40-99.9/0.1] |
A-LFSJB13-[60-100/10] |
A-LFSJB13-LC[40-99.9/0.1] |
A-LFSJB13-LCT[40-99.9/0.1] |
A-LFSJB13-LMT[40-99.9/0.1] |
A-LFSJB16-[70-100/10] |
A-LFSJB16-LC[40-99.9/0.1] |
A-LFSJB16-LCT[40-99.9/0.1] |
A-LFSJB16-LMT[40-99.9/0.1] |
A-LFSJB20-[70-100/10] |
A-LFSJB20-LC[40-99.9/0.1] |
A-LFSJB20-LCT[40-99.9/0.1] |
A-LFSJB20-LMT[40-99.9/0.1] |
A-LFSJB25-[70-100/10] |
A-LFSJB25-LC[40-99.9/0.1] |
A-LFSJB25-LCT[40-99.9/0.1] |
A-LFSJB25-LMT[40-99.9/0.1] |
A-LFSJVB8-[60-100/10] |
A-LFSJVB8-LC[40-99.9/0.1] |
A-LFSJVB8-LCT[40-99.9/0.1] |
A-LFSJVB8-LMT[40-99.9/0.1] |
A-LFSJVB10-[60-100/10] |
A-LFSJVB10-LC[40-99.9/0.1] |
A-LFSJVB10-LCT[40-99.9/0.1] |
A-LFSJVB10-LMT[40-99.9/0.1] |
A-LFSJVB13-[60-100/10] |
A-LFSJVB13-LC[40-99.9/0.1] |
A-LFSJVB13-LCT[40-99.9/0.1] |
A-LFSJVB13-LMT[40-99.9/0.1] |
A-LFSJVB16-[70-100/10] |
A-LFSJVB16-LC[40-99.9/0.1] |
A-LFSJVB16-LCT[40-99.9/0.1] |
A-LFSJVB16-LMT[40-99.9/0.1] |
A-LFSJVB20-[70-100/10] |
A-LFSJVB20-LC[40-99.9/0.1] |
A-LFSJVB20-LCT[40-99.9/0.1] |
A-LFSJVB20-LMT[40-99.9/0.1] |
A-LFSJVB25-[70-100/10] |
A-LFSJVB25-LC[40-99.9/0.1] |
A-LFSJVB25-LCT[40-99.9/0.1] |
A-LFSJVB25-LMT[40-99.9/0.1] |
A-PJB4-[40-80/10] |
A-PJB4-LC[30-79.9/0.1] |
A-PJB4-LCT[30-99.9/0.1] |
A-PJB4-LMT[30-79.9/0.1] |
A-PJB5-[40-80/10] |
A-PJB5-LC[30-79.9/0.1] |
A-PJB5-LCT[30-99.9/0.1] |
A-PJB5-LMT[30-79.9/0.1] |
A-PJB6-[40-80/10] |
A-PJB6-LC[30-79.9/0.1] |
A-PJB6-LCT[30-99.9/0.1] |
A-PJB6-LMT[30-79.9/0.1] |
A-PJB8-[40-100/10] |
A-PJB8-LC[30-99.9/0.1] |
A-PJB8-LCT[30-99.9/0.1] |
A-PJB8-LMT[30-99.9/0.1] |
A-PJB10-[40-100/10] |
A-PJB10-LC[30-99.9/0.1] |
A-PJB10-LCT[30-99.9/0.1] |
A-PJB10-LMT[30-99.9/0.1] |
A-PJB13-[40-100/10] |
A-PJB13-LC[30-99.9/0.1] |
A-PJB13-LCT[30-99.9/0.1] |
A-PJB13-LMT[30-99.9/0.1] |
A-PJB16-[40-100/10] |
A-PJB16-LC[30-99.9/0.1] |
A-PJB16-LCT[30-99.9/0.1] |
A-PJB16-LMT[30-99.9/0.1] |
A-PJB20-[40-100/10] |
A-PJB20-LC[30-99.9/0.1] |
A-PJB20-LCT[30-99.9/0.1] |
A-PJB20-LMT[30-99.9/0.1] |
A-PJB25-[40-100/10] |
A-PJB25-LC[30-99.9/0.1] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Jector | Material | Shank diameter D tolerance | D (Shank diameter) (mm) | L (L dimension) (mm) | Specification | S dimension (mm) | LC (Full length alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 5 | 50 ~ 80 | - | 32 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 5 | - | - | 32 | 40 ~ 79.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 5 | - | - | 32 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 5 | - | - | 32 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 6 | 50 ~ 80 | - | 32 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 6 | - | - | 32 | 40 ~ 79.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 6 | - | - | 32 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKH51 Equivalent | +0.005/0 | 6 | - | - | 32 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 8 | 60 ~ 100 | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 8 | - | - | 40 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 8 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 8 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 10 | 60 ~ 100 | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 10 | - | - | 40 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 10 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 10 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 13 | 60 ~ 100 | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 13 | - | - | 40 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 13 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 13 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 16 | 70 ~ 100 | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 16 | - | - | 50 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 16 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 16 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 20 | 70 ~ 100 | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 20 | - | - | 50 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 20 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 20 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 25 | 70 ~ 100 | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 25 | - | - | 50 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 25 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Standard type | SKD11 Equivalent | +0.005/0 | 25 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 8 | 60 ~ 100 | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 8 | - | - | 40 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 8 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 8 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 10 | 60 ~ 100 | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 10 | - | - | 40 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 10 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 10 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 13 | 60 ~ 100 | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 13 | - | - | 40 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 13 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 13 | - | - | 40 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 16 | 70 ~ 100 | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 16 | - | - | 50 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 16 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 16 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 20 | 70 ~ 100 | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 20 | - | - | 50 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 20 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 20 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 25 | 70 ~ 100 | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 25 | - | - | 50 | 40 ~ 99.9 | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 25 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK(A-LFSJB) | 1 Piece(s) | 4 Day(s) | 10 | Spring reinforced type | SKD11 Equivalent | +0.005/0 | 25 | - | - | 50 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 4 | 40 ~ 80 | - | 13 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 4 | - | - | 13 | 30 ~ 79.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 4 | - | - | 13 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 4 | - | - | 13 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 5 | 40 ~ 80 | - | 20 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 5 | - | - | 20 | 30 ~ 79.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 5 | - | - | 20 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 5 | - | - | 20 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 6 | 40 ~ 80 | - | 20 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 6 | - | - | 20 | 30 ~ 79.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 6 | - | - | 20 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 6 | - | - | 20 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 8 | 40 ~ 100 | - | 27 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 8 | - | - | 27 | 30 ~ 99.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 8 | - | - | 27 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 8 | - | - | 27 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 10 | 40 ~ 100 | - | 28 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 10 | - | - | 28 | 30 ~ 99.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 10 | - | - | 28 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 10 | - | - | 28 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 13 | 40 ~ 100 | - | 28 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 13 | - | - | 28 | 30 ~ 99.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 13 | - | - | 28 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 13 | - | - | 28 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 16 | 40 ~ 100 | - | 36 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 16 | - | - | 36 | 30 ~ 99.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 16 | - | - | 36 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 16 | - | - | 36 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 20 | 40 ~ 100 | - | 36 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 20 | - | - | 36 | 30 ~ 99.9 | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 20 | - | - | 36 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 20 | - | - | 36 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 25 | 40 ~ 100 | - | 36 | - | ||
- | JECTOR PUNCH BLANK | 1 Piece(s) | 3 Day(s) | 10 | Standard type | Powdered high-speed steel | +0.005/0 | 25 | - | - | 36 | 30 ~ 99.9 |
Loading...
Heavy-load punches | No | Shank type | Blank | Surface treatment | None |
---|---|---|---|---|---|
Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?