(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
L-MSPC8-[40-100/10]-P[6-8/0.001] |
L-MSPC8-LC[30-99.9/0.1]-P[6-8/0.001] |
L-MSPC10-[40-100/10]-P[8.001-10/0.001] |
L-MSPC10-LC[30-99.9/0.1]-P[8.001-10/0.001] |
L-MSPC13-[40-100/10]-P[10.001-13/0.001] |
L-MSPC13-LC[30-99.9/0.1]-P[10.001-13/0.001] |
L-MSPC16-[40-100/10]-P[13.001-16/0.001] |
L-MSPC16-LC[30-99.9/0.1]-P[13.001-16/0.001] |
L-MSPC20-[40-100/10]-P[16.001-20/0.001] |
L-MSPC20-LC[30-99.9/0.1]-P[16.001-20/0.001] |
L-MSPC25-[40-100/10]-P[20.001-25/0.001] |
L-MSPC25-LC[30-99.9/0.1]-P[20.001-25/0.001] |
MSPC8-[40-100/10]-P[6-8/0.01] |
MSPC8-LC[30-99.9/0.1]-P[6-8/0.01] |
MSPC10-[40-100/10]-P[8.01-10/0.01] |
MSPC10-LC[30-99.9/0.1]-P[8.01-10/0.01] |
MSPC13-[40-100/10]-P[10.01-13/0.01] |
MSPC13-LC[30-99.9/0.1]-P[10.01-13/0.01] |
MSPC16-[40-100/10]-P[13.01-16/0.01] |
MSPC16-LC[30-99.9/0.1]-P[13.01-16/0.01] |
MSPC20-[40-100/10]-P[16.01-20/0.01] |
MSPC20-LC[30-99.9/0.1]-P[16.01-20/0.01] |
MSPC25-[40-100/10]-P[20.01-25/0.01] |
MSPC25-LC[30-99.9/0.1]-P[20.01-25/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Surface treatment | No. (Nominal diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 8 | 6 ~ 8 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 8 | 6 ~ 8 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 10 | 8.001 ~ 10 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 10 | 8.001 ~ 10 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 13 | 10.001 ~ 13 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 13 | 10.001 ~ 13 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 16 | 13.001 ~ 16 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 16 | 13.001 ~ 16 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 20 | 16.001 ~ 20 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 20 | 16.001 ~ 20 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 25 | 20.001 ~ 25 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 2 Day(s) | 10 | Lapping | 25 | 20.001 ~ 25 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 8 | 6 ~ 8 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 8 | 6 ~ 8 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 10 | 8.01 ~ 10 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 10 | 8.01 ~ 10 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 13 | 10.01 ~ 13 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 13 | 10.01 ~ 13 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 16 | 13.01 ~ 16 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 16 | 13.01 ~ 16 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 20 | 16.01 ~ 20 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 20 | 16.01 ~ 20 | - | 30 ~ 99.9 | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 25 | 20.01 ~ 25 | 40 ~ 100 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | None | 25 | 20.01 ~ 25 | - | 30 ~ 99.9 |
Loading...
Heavy-load punches | No | Shank type | Straight | Jector | None |
---|---|---|---|---|---|
Material | SKD11 Equivalent | Shank (mounting part) shape | Tapped | Specification | Tap standard type |
How can we improve?
How can we improve?