(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
กรุณาตรวจสอบรหัสสินค้าที่ถูกต้องก่อนขอราคาและสั่งซื้อ เนื่องจากเป็นสินค้าสั่งทำจึงไม่สามารถเปลี่ยนคืนได้
- หากเลือกความยาวแบบ LC ค่า B จะไม่สามารถอ้างอิงตามตาราง standard ได้
- สอบถามข้อมูลเพิ่มเติม ติดต่อมิซูมิ
Please recheck part number before quoting or ordering products, due to this is made-to-order item and cannot be returned.
If you have any questions, please contact MISUMI.
Part Number |
---|
H-SJAL-C10-[70-120/10]-P[3-9.99/0.01] |
H-SJAL-C10-[70-120/10]-PC[2.8-3/0.01] |
H-SJAL-C10-LC[34-119.9/0.1]-P[3-9.99/0.01] |
H-SJAL-C10-LC[34-119.9/0.1]-PC[2.8-3/0.01] |
H-SJAL-C13-[70-120/10]-P[6-12.99/0.01] |
H-SJAL-C13-[70-120/10]-PC[5-6/0.01] |
H-SJAL-C13-LC[34-119.9/0.1]-P[6-12.99/0.01] |
H-SJAL-C13-LC[34-119.9/0.1]-PC[5-6/0.01] |
H-SJAL-C16-[70-120/10]-P[10-15.99/0.01] |
H-SJAL-C16-[70-120/10]-PC[8-10/0.01] |
H-SJAL-C16-LC[34-119.9/0.1]-P[10-15.99/0.01] |
H-SJAL-C16-LC[34-119.9/0.1]-PC[8-10/0.01] |
H-SJAL-C20-[70-120/10]-P[13-19.99/0.01] |
H-SJAL-C20-[70-120/10]-PC[9-13/0.01] |
H-SJAL-C20-LC[34-119.9/0.1]-P[13-19.99/0.01] |
H-SJAL-C20-LC[34-119.9/0.1]-PC[9-13/0.01] |
H-SJAL-C25-[70-120/10]-P[18-24.99/0.01] |
H-SJAL-C25-[70-120/10]-PC[9-18/0.01] |
H-SJAL-C25-LC[34-119.9/0.1]-P[18-24.99/0.01] |
H-SJAL-C25-LC[34-119.9/0.1]-PC[9-18/0.01] |
H-SJAL-C32-[70-120/10]-P[20-31.99/0.01] |
H-SJAL-C32-[70-120/10]-PC[15-19.99/0.01] |
H-SJAL-C32-LC[47-119.9/0.1]-P[20-31.99/0.01] |
H-SJAL-C32-LC[47-119.9/0.1]-PC[15-19.99/0.01] |
H-SJAL-C38-[70-120/10]-P[28-37.99/0.01] |
H-SJAL-C38-[70-120/10]-PC[23-27.99/0.01] |
H-SJAL-C38-LC[47-119.9/0.1]-P[28-37.99/0.01] |
H-SJAL-C38-LC[47-119.9/0.1]-PC[23-27.99/0.01] |
H-SJAL-C45-[70-120/10]-P[35-44.99/0.01] |
H-SJAL-C45-[70-120/10]-PC[30-34.99/0.01] |
H-SJAL-C45-LC[47-119.9/0.1]-P[35-44.99/0.01] |
H-SJAL-C45-LC[47-119.9/0.1]-PC[30-34.99/0.01] |
H-SJAS-C10-[60-120/10]-P[3-9.99/0.01] |
H-SJAS-C10-[60-120/10]-PC[2.8-2.99/0.01] |
H-SJAS-C10-LC[34-119.9/0.1]-P[3-9.99/0.01] |
H-SJAS-C10-LC[34-119.9/0.1]-PC[2.8-2.99/0.01] |
H-SJAS-C13-[60-120/10]-P[6-12.99/0.01] |
H-SJAS-C13-[60-120/10]-PC[5-6/0.01] |
H-SJAS-C13-LC[34-119.9/0.1]-P[6-12.99/0.01] |
H-SJAS-C13-LC[34-119.9/0.1]-PC[5-6/0.01] |
H-SJAS-C16-[60-120/10]-P[10-15.99/0.01] |
H-SJAS-C16-[60-120/10]-PC[8-10/0.01] |
H-SJAS-C16-LC[34-119.9/0.1]-P[10-15.99/0.01] |
H-SJAS-C16-LC[34-119.9/0.1]-PC[8-10/0.01] |
H-SJAS-C20-[60-120/10]-P[13-19.99/0.01] |
H-SJAS-C20-[60-120/10]-PC[9-13/0.01] |
H-SJAS-C20-LC[34-119.9/0.1]-P[13-19.99/0.01] |
H-SJAS-C20-LC[34-119.9/0.1]-PC[9-13/0.01] |
H-SJAS-C25-[60-120/10]-P[18-24.99/0.01] |
H-SJAS-C25-[60-120/10]-PC[9-18/0.01] |
H-SJAS-C25-LC[34-119.9/0.1]-P[18-24.99/0.01] |
H-SJAS-C25-LC[34-119.9/0.1]-PC[9-18/0.01] |
H-SJAS-C32-[60-120/10]-P[20-31.99/0.01] |
H-SJAS-C32-[60-120/10]-PC[15-19.99/0.01] |
H-SJAS-C32-LC[49-119.9/0.1]-P[20-31.99/0.01] |
H-SJAS-C32-LC[49-119.9/0.1]-PC[15-19.99/0.01] |
H-SJAS-C38-[60-120/10]-P[28-37.99/0.01] |
H-SJAS-C38-[60-120/10]-PC[23-27.99/0.01] |
H-SJAS-C38-LC[49-119.9/0.1]-P[28-37.99/0.01] |
H-SJAS-C38-LC[49-119.9/0.1]-PC[23-27.99/0.01] |
H-SJAS-C45-[60-120/10]-P[35-44.99/0.01] |
H-SJAS-C45-[60-120/10]-PC[30-34.99/0.01] |
H-SJAS-C45-LC[49-119.9/0.1]-P[35-44.99/0.01] |
H-SJAS-C45-LC[49-119.9/0.1]-PC[30-34.99/0.01] |
H-SJAX-C10-[80-120/10]-P[6-9.99/0.01] |
H-SJAX-C10-[80-120/10]-PC[3-5.99/0.01] |
H-SJAX-C10-LC[52-119.9/0.1]-P[6-9.99/0.01] |
H-SJAX-C10-LC[52-119.9/0.1]-PC[3-5.99/0.01] |
H-SJAX-C13-[80-120/10]-P[6-12.99/0.01] |
H-SJAX-C13-[80-120/10]-PC[3-5.99/0.01] |
H-SJAX-C13-LC[52-119.9/0.1]-P[6-12.99/0.01] |
H-SJAX-C13-LC[52-119.9/0.1]-PC[3-5.99/0.01] |
H-SJAX-C16-[100-120/10]-P[10-15.99/0.01] |
H-SJAX-C16-[100-120/10]-PC[5-9.99/0.01] |
H-SJAX-C16-LC[60-119.9/0.1]-P[10-15.99/0.01] |
H-SJAX-C16-LC[60-119.9/0.1]-PC[5-9.99/0.01] |
H-SJAX-C20-[100-120/10]-P[13-19.99/0.01] |
H-SJAX-C20-[100-120/10]-PC[6.5-12.99/0.01] |
H-SJAX-C20-LC[60-119.9/0.1]-P[13-19.99/0.01] |
H-SJAX-C20-LC[60-119.9/0.1]-PC[6.5-12.99/0.01] |
H-SJAX-C25-[100-120/10]-P[18-24.99/0.01] |
H-SJAX-C25-[100-120/10]-PC[9-17.99/0.01] |
H-SJAX-C25-LC[60-119.9/0.1]-P[18-24.99/0.01] |
H-SJAX-C25-LC[60-119.9/0.1]-PC[9-17.99/0.01] |
H-SJAX-C32-[100-120/10]-P[20-31.99/0.01] |
H-SJAX-C32-[100-120/10]-PC[15-19.99/0.01] |
H-SJAX-C32-LC[62-119.9/0.1]-P[20-31.99/0.01] |
H-SJAX-C32-LC[62-119.9/0.1]-PC[15-19.99/0.01] |
H-SJDL-C10-[70-120/10]-P[3-9.97/0.01]-W[3-9.97/0.01] |
H-SJDL-C10-[70-120/10]-P[3-9.97/0.01]-WC[2.8-2.99/0.01] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Jector | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 10 | 3 ~ 9.99 | 70 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 10 | - | 70 ~ 120 | - | 2.8 ~ 3 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 10 | 3 ~ 9.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 10 | - | - | 34 ~ 119.9 | 2.8 ~ 3 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 13 | 6 ~ 12.99 | 70 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 13 | - | 70 ~ 120 | - | 5 ~ 6 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 13 | 6 ~ 12.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 13 | - | - | 34 ~ 119.9 | 5 ~ 6 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 16 | 10 ~ 15.99 | 70 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 16 | - | 70 ~ 120 | - | 8 ~ 10 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 16 | 10 ~ 15.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 16 | - | - | 34 ~ 119.9 | 8 ~ 10 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 20 | 13 ~ 19.99 | 70 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 20 | - | 70 ~ 120 | - | 9 ~ 13 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 20 | 13 ~ 19.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 20 | - | - | 34 ~ 119.9 | 9 ~ 13 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 25 | 18 ~ 24.99 | 70 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 25 | - | 70 ~ 120 | - | 9 ~ 18 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 25 | 18 ~ 24.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | L | 25 | - | - | 34 ~ 119.9 | 9 ~ 18 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | L | 32 | 20 ~ 31.99 | 70 ~ 120 | - | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | L | 32 | - | 70 ~ 120 | - | 15 ~ 19.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | L | 32 | 20 ~ 31.99 | - | 47 ~ 119.9 | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | L | 32 | - | - | 47 ~ 119.9 | 15 ~ 19.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 38 | 28 ~ 37.99 | 70 ~ 120 | - | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 38 | - | 70 ~ 120 | - | 23 ~ 27.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 38 | 28 ~ 37.99 | - | 47 ~ 119.9 | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 38 | - | - | 47 ~ 119.9 | 23 ~ 27.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 45 | 35 ~ 44.99 | 70 ~ 120 | - | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 45 | - | 70 ~ 120 | - | 30 ~ 34.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 45 | 35 ~ 44.99 | - | 47 ~ 119.9 | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | L | 45 | - | - | 47 ~ 119.9 | 30 ~ 34.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 10 | 3 ~ 9.99 | 60 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 10 | - | 60 ~ 120 | - | 2.8 ~ 2.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 10 | 3 ~ 9.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 10 | - | - | 34 ~ 119.9 | 2.8 ~ 2.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 13 | 6 ~ 12.99 | 60 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 13 | - | 60 ~ 120 | - | 5 ~ 6 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 13 | 6 ~ 12.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 13 | - | - | 34 ~ 119.9 | 5 ~ 6 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 16 | 10 ~ 15.99 | 60 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 16 | - | 60 ~ 120 | - | 8 ~ 10 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 16 | 10 ~ 15.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 16 | - | - | 34 ~ 119.9 | 8 ~ 10 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 20 | 13 ~ 19.99 | 60 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 20 | - | 60 ~ 120 | - | 9 ~ 13 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 20 | 13 ~ 19.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 20 | - | - | 34 ~ 119.9 | 9 ~ 13 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 25 | 18 ~ 24.99 | 60 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 25 | - | 60 ~ 120 | - | 9 ~ 18 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 25 | 18 ~ 24.99 | - | 34 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | S | 25 | - | - | 34 ~ 119.9 | 9 ~ 18 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | S | 32 | 20 ~ 31.99 | 60 ~ 120 | - | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | S | 32 | - | 60 ~ 120 | - | 15 ~ 19.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | S | 32 | 20 ~ 31.99 | - | 49 ~ 119.9 | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 4 Day(s) | - | Standard type | A | S | 32 | - | - | 49 ~ 119.9 | 15 ~ 19.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 38 | 28 ~ 37.99 | 60 ~ 120 | - | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 38 | - | 60 ~ 120 | - | 23 ~ 27.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 38 | 28 ~ 37.99 | - | 49 ~ 119.9 | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 38 | - | - | 49 ~ 119.9 | 23 ~ 27.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 45 | 35 ~ 44.99 | 60 ~ 120 | - | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 45 | - | 60 ~ 120 | - | 30 ~ 34.99 | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 45 | 35 ~ 44.99 | - | 49 ~ 119.9 | - | - | - | - | ||
- | JECTOR PUNCHES -TiCN- | 1 Piece(s) | 5 Day(s) | - | Standard type | A | S | 45 | - | - | 49 ~ 119.9 | 30 ~ 34.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 10 | 6 ~ 9.99 | 80 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 10 | - | 80 ~ 120 | - | 3 ~ 5.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 10 | 6 ~ 9.99 | - | 52 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 10 | - | - | 52 ~ 119.9 | 3 ~ 5.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 13 | 6 ~ 12.99 | 80 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 13 | - | 80 ~ 120 | - | 3 ~ 5.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 13 | 6 ~ 12.99 | - | 52 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 13 | - | - | 52 ~ 119.9 | 3 ~ 5.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 16 | 10 ~ 15.99 | 100 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 16 | - | 100 ~ 120 | - | 5 ~ 9.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 16 | 10 ~ 15.99 | - | 60 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 16 | - | - | 60 ~ 119.9 | 5 ~ 9.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 20 | 13 ~ 19.99 | 100 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 20 | - | 100 ~ 120 | - | 6.5 ~ 12.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 20 | 13 ~ 19.99 | - | 60 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 20 | - | - | 60 ~ 119.9 | 6.5 ~ 12.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 25 | 18 ~ 24.99 | 100 ~ 120 | - | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 25 | - | 100 ~ 120 | - | 9 ~ 17.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 25 | 18 ~ 24.99 | - | 60 ~ 119.9 | - | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | A | X | 25 | - | - | 60 ~ 119.9 | 9 ~ 17.99 | - | - | - | ||
- | JECTOR PUNCHES | 1 Piece(s) | 4 Day(s) | - | Standard type | A | X | 32 | 20 ~ 31.99 | 100 ~ 120 | - | - | - | - | - | ||
- | JECTOR PUNCHES | 1 Piece(s) | 4 Day(s) | - | Standard type | A | X | 32 | - | 100 ~ 120 | - | 15 ~ 19.99 | - | - | - | ||
- | JECTOR PUNCHES | 1 Piece(s) | 4 Day(s) | - | Standard type | A | X | 32 | 20 ~ 31.99 | - | 62 ~ 119.9 | - | - | - | - | ||
- | JECTOR PUNCHES | 1 Piece(s) | 4 Day(s) | - | Standard type | A | X | 32 | - | - | 62 ~ 119.9 | 15 ~ 19.99 | - | - | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | D | L | 10 | 3 ~ 9.97 | 70 ~ 120 | - | - | - | 3 ~ 9.97 | - | ||
- | PUNCH | 1 Piece(s) | 3 Day(s) | 10 | Standard type | D | L | 10 | 3 ~ 9.97 | 70 ~ 120 | - | - | - | - | 2.8 ~ 2.99 |
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Material | SKD11 Equivalent |
---|---|---|---|---|---|
Surface treatment | TiCN | Shank (mounting part) shape | With locating dowel hole | Shank diameter D tolerance | m5 |
T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?