Single Axis Motorized Goniometer Stages, Positioning Repeatability ±0.006°

Caution
Product Description


E-GMPGH60□□-R-S3


Material: Aluminum alloy
Surface treatment: Black anodized| Type | Motor | Driver | Cable | Mechanical Specifications | Accuracy Specifications | |||||
Type | No. | Stage surface (mm) | Travel range (°) | Load capacity (N) | Weight (kg) | Maximum speed (°/sec) | Repeat positioning accuracy | |||
| E-GMPGH60 | 50 | Blank (with standard stepper motor) S1 (With servo bracket PCD=45) S2 (with servo bracket PCD=46) S3 (with 28-frame stepper motor mounting bracket) | A (Single-axis pulse driver) N (No driver) E (EtherCat bus driver) | 2 (2-meter cable) 4 (4-meter cable) | 60 × 60 | ±8.5 | 49 | 0.5 | 31.5 | ±0.006° |
| 75 | 60 × 60 | ±5.5 | 49 | 0.5 | 21 | |||||
| 100 | 60 × 60 | ±5 | 49 | 0.5 | 16.5 | |||||
| 125 | 60 × 60 | ±4 | 49 | 0.5 | 13.5 | |||||
Driver: The pulse driver model used in this series is E-DR42C.
Bus driver brand and model: Leadshine DM3C-EC522.
Cable: The cable models used in this series are HRS12-2M (2-meter cable) / HRS12-4M (4-meter cable).
Servo motor mounting bracket type. Recommended motor brands: Yaskawa, Inovance, Mitsubishi, Leadshine, Moons, etc. Recommended power: 50W, 100W. Please carefully check the motor mounting dimensions.■ General specifications
| No. | 50 | 75 | 100 | 125 | |
| Feed screw | Ball screw ⌀6, lead 1 mm | ||||
| Motor | Type | 2-phase standard stepper motor 1.3 A/phase, step angle 1.8° | |||
| Resolution (pulse) Full | ≈0.0052° | ≈0.0036° | ≈0.0027° | ≈0.0022° | |
| Pulse driver | Power supply voltage | 24 to 36 V DC | |||
| Output current | 0.3 A to 2.2 A/phase (peak) | ||||
| Pulse signal voltage | 5VDC | ||||
| Pulse input mode | Pulse + direction or dual pulse | ||||
| Microstep settings | 200 to 25600 | ||||
| Connector | Type | HR10A-10R-12P (Hirose) | |||
| Receiver side type | HR10A-10P-12S (Hirose) | ||||
| Sensor board | Limit sensor | Yes | |||
| Origin sensor | Yes | ||||
| Power supply voltage | 24 V DC ±10% | ||||
| Sensor type | Miniature photo sensor RPI-0125 (ROHM) | ||||
| Control output | NPN open collector output | ||||
| Output logic | When detecting (blocked): output transistor OFF (non-conducting) | ||||
■ Connector pin arrangement

■ Timing diagram
Pulse driver

Feature 2: Localized production and optimized structure enable a low price.
Feature 3: Additional positioning holes on the slide table surface allow for quick assembly and disassembly.
Feature 4: The standard driver supports dual pulse and pulse + direction control, meeting the needs of various operating conditions.

■ Slide Table Operating Environment
Operating environment: 10 to 50°C, 20 to 70% RH (non-condensing)
Recommended environment: 22±5°C, 20 to 70% RH (non-condensing)
Please avoid using the slide table in the following environments
(1) Dusty environments (especially metal powder)
(2) Environments with direct sunlight or heat radiation
(3) Near fire sources
(4) Environments with corrosive or flammable gases
(5) Environments with splashing water or oil
(6) Environments with strong vibration or impact
(7) Environments with organic solvents or high salt content
■ Maintenance of the Slide Table
There is no unified regular maintenance standard due to differences in grease types and operating environments. Depending on the drive conditions and the type of guide rail, please be sure to check the grease at least once a month.
| Electronics/Home Appliances | Automotive | Medical | ||
![]() | ![]() | ![]() | ||
| Smartphones | Semiconductors | Lithium batteries | ||
![]() | ![]() | ![]() |
Compatible drivers support dual pulse and pulse + direction control. For installation dimensions and user manual, refer to: E-DR42C
■ Bus Driver
For installation dimensions and user manual of the driver, refer to Leadshine DM3C-EC522
| Direction of movement | ||||||
| X axis | Rotary axis | Goniometer | Z axis | Multi-axis combination | ||
| Guide mechanism | ![]() Linear ball | Thin type, repeatability ±1.5µ Standard type, repeatability ±1µ Standard type, repeatability ±1.5µ With recirculator, standard type, repeatability ±1.5µ/±2µ With recirculator, standard type, repeatability ±1µ With recirculator cover, standard type, repeatability ±1µ Repeatability ±5µ | — | — | Lifting type Repeatability ±5µ Repeatability ±5µ | Repeatability ±5µ |
![]() Crossed roller | Repeatability ±1.5µ Repeatability ±1µ | — | Repeatability ±0.006° Repeatability ±0.01° | Repeatability ±1µ | Repeatability ±0.01° | |
| Displacement mechanism | ![]() Ball screw | — | Repeat positioning accuracy ±0.005° Repeat positioning accuracy ±0.01° | — | — | — |
![]() Worm gear and worm | — | Repeatability ±0.05° Repeatability ±0.08° | — | — | — | |
Motor
Driver
Cable
Type
No.








