(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

Slide Bushing SMT-W-E Type (Double-Chamfered Flange Type With Pilot)
NIPPONBEARING
A linear bushing that can achieve low-friction linear motion with a simple mechanism.
[Features]
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, double double-sided chamfered flange type with pilot. The integrated outer cylinder and flange make it easy to mount.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· Since the low-friction linear motion is obtained using a simple mechanism, the slide bush can be used in a wide variety of applications, including transportation equipment, food processing equipment, and semiconductor manufacturing equipment.
| Standard Price: ฿ 956.83- |
|---|
|
Days to Ship: |

Slide Bushing SMK-W-E Type (Double Square Flange Type With Pilot)
NIPPONBEARING
Double square flange type linear bushing with pilot.
[Features]
· Double square flange type with pilot. Achieves low-friction linear motion using a simple mechanism.
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, the outer cylinder and flange are integrally molded to facilitate installation.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· The simple structure and low-friction linear action make the bushing suitable for transport equipment, food machinery, semiconductor manufacturing installation, etc.
| Standard Price: ฿ 1,022.57- |
|---|
|
Days to Ship: |

Slide Bushing SMF-W-E Type (Double Round Flange Type With Pilot)
NIPPONBEARING
Double-type linear bushing.
[Features]
· Double round flange type with pilot. Achieves low-friction linear motion using a simple mechanism.
· Infinite straight lines possible in combination with slide shaft. Compatible with standardized dimensional tolerances.
Can be randomly combined with shafts due to full compatibility with NB slide bushings.
· Standard and corrosion-resistant specifications of main body can be combined with steel and resin retainers according to the application.
· A flange type with wide variations, the outer cylinder and flange are integrally molded to facilitate installation.
· Appropriate for compact mechanism designs, allows effective use of space resulting from use with round shafts for the guide.
[Applications]
· Since the low-friction linear motion is obtained using a simple mechanism, the slide bush can be used in a wide variety of applications, including transportation equipment, food processing equipment, and semiconductor manufacturing equipment.
| Standard Price: ฿ 873.21- |
|---|
| Special Price |
|
Days to Ship: |

Flanged Linear Bushings LFDTB-Shaped Double Boss-Positioned T-Shaped Flange
OZAK
[Features]
· LFDTB: Standard type linear bearing
· MLFDTB: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFDTB: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFDTB: Ultra-long lifetime, (U ultra) rust-proof type.
[Caution] The product shown in the photograph is the 4 mount hole type. The number of mount holes differs depending on the size (2 or 4). For details, click the catalog tab and check the manufacturer's catalog.
| Standard Price: ฿ 1,439.19- |
|---|
|
Days to Ship: |

OZAK
[Features]
· LFWB: Standard type, double type with lubrication hole, T-type boss position flange, aluminum case, linear bearings.
· Double type incorporating two linear bearings embedded in an aluminum housing with flange.
· Ideal for vertical axis systems or for use when momentum load is acting.
· MLFWB: Rust-prevention type
· ULFWB: An ultra long service lifespan-type with an incorporated ultra bearing.
· UMLFWB: A rust-prevention type with an ultra long service lifespan
| Standard Price: ฿ 4,764.53- |
|---|
|
Days to Ship: |

Flanged Linear Bushings LFDB-Shaped Double Boss-Positioned Round-Shaped Flanges
OZAK
[Features]
· LFDB: Standard type linear bearing
· MLFDB: Rust-proof type, with high-level rust-proofing and reduced cost achieved through use of stainless steel.
· ULFDB: Ultra-long lifetime (U ultra) type with high tolerance of moment loads and ultra-long lifetime that is 18.5 times the lifetime of the standard type.
· UMLFDB: Ultra-long lifetime, (U ultra) rust-proof type.
| Standard Price: ฿ 1,275.92- |
|---|
|
Days to Ship: |

Linear Bushing With Flange, Double LFDKB Type, Boss Position, Rectangular Flange
OZAK
[Features]
· LFDKB: Standard type linear bearing
· MLFDKB: A rust-prevention type that uses stainless steel to achieve a high rust-prevention effect and affordable cost.
· ULFDKB: Ultra-long-lifespan (U ultra) type with high tolerance to moment loads and an ultra-long service lifespan that is 18.5 times that of the standard type.
· UMLFDKB: Ultra-long lifespan (U ultra) rust-proof type.
| Standard Price: ฿ 1,505.70- |
|---|
|
Days to Ship: |
Loading...
How can we improve?
How can we improve?