(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
X-Axis Motorized Positioning Stages
MISUMI
・ Product Type: X-Axis Motorized Positioning Stages, C-XMBS series.
・ Table size [mm]: 40x40, 60x60, 60x100, 80x80
・ Table movement stroke [mm]: 18, 28, 43, 20
・ Cable length [m]: 2, 4
・ Movement structure: Ball Screw Φ6, Lead 1mm with Linear Ball Guide.
・ Maximum movement speed: 10 mm/sec
・ One-Way Positioning Accuracy: Within 20μm
・ Repetitive Positioning Accuracy: Within ±5.0μm
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Standard Price: ฿ 20,185.71- |
---|
Days to Ship: Same day |
X-Axis Manual Stages, Cross Roller Guide
MISUMI
- X-Axis Manual Stages, Cross Roller Guide type, E-XPG series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- 3 stage sizes are available, 40, 60 and 80 mm.
- Load capacity can be selected from 19.6 N to 98 N (Horizontal) and 9.8 N to 49 N (Vertical).
- The minimum scale for reading is 10 μm.
- 10 alteration options for changing the position of the micrometer knob are available.
Standard Price: ฿ 1,716.00- |
---|
Days to Ship: Same day |
XY-Axis Manual Stages, Cross Roller Guide
MISUMI
- XY-Axis Manual Stages, Cross Roller Guide type, E-XYPG series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- 3 stage sizes are available, 40, 60 and 80.
- Load capacity can be selected from 17.6 N to 93.1 N.
- The minimum scale for reading is 10 μm.
- 8 alteration options for changing the position of the micrometer knob are available.
Standard Price: ฿ 3,426.00- |
---|
Days to Ship: Same day |
XYZ-Axis Manual Stages, Cross Roller Guide
MISUMI
- XYZ-Axis Manual Stages, Cross Roller Guide type, E-XYZPG series from MISUMI.
- This is an economy item, The price is cheaper than the MISUMI standard product.
- 3 stage sizes are available, 40, 60 and 80 mm.
- The load capacity can be selected from 9.8 N to 49 N.
- Minimum Reading is 10 μm.
- The material of XYZ-Axis Manual Stages E-XYZSG series are made of Aluminum Alloy with Black Anodized surface treatment.
- Can select 4 types of alteration for changing the position of the micrometer knob, Center (A), Side Up (C), Side Down (CU) and Reverse (R).
Standard Price: ฿ 7,051.00- |
---|
Days to Ship: Same day |
XY-Axis Manual Stages, Linear Ball Guide, Thin Type
MISUMI
- XY-Axis Manual Stages, Linear Ball Guide type, E-XYSSG series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- 4 stage sizes are available, 40, 60, 80 and 100.
- Load capacity can be selected from 88 N to 245 N (Horizontal).
- The minimum scale for reading is 10 μm.
- 3 alteration options for changing the position of the micrometer knob are available.
Standard Price: ฿ 10,098.00- |
---|
Days to Ship: Same day |
Z-Axis Manual Stages, Cross Roller Guide
MISUMI
Z-Axis Manual Stages are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Table Dimensions (mm.) : 40X40, 60X60 and 80X80
● Movement (mm) : ±6.5 for 40X40, 60X60 and ±12.5 for 80X80
● Material : Aluminum Alloy
● Surface Treatment : Black Anodized
[Application]
Z-Axis Manual Stages are commonly used in various applications in factory automation systems
Standard Price: ฿ 2,674.00- |
---|
Days to Ship: Same day |
XYZ-Axis Manual Stages, Linear Ball Guide
MISUMI
- XYZ-Axis Manual Stages, Linear Ball Guide type, E-XYZSG series from MISUMI.
- This is an economy item, The price is cheaper than the MISUMI standard product.
- 3 stage sizes are available, 40, 60 and 80 mm.
- The load capacity is 49 N.
- Minimum Reading is 10 μm.
- The material of XYZ-Axis Manual Stages E-XYZSG series are made of D2 Tool Steel with Chemically Nickel Plating surface treatment.
- Can select 4 types of alteration for changing the position of the micrometer knob, Center (A), Side Up (C), Side Down (CU) and Reverse (R).
Standard Price: ฿ 15,326.00- |
---|
Days to Ship: Same day |
Z-Axis Motorized Positioning Stages
MISUMI
・ Product Type: Z-Axis Motorized Positioning Stages, C-ZMBS series.
・ Table size [mm]: 40x40, 60x60, 60x100, 80x80
・ Table movement stroke [mm]: 18, 28, 43, 20
・ Cable length [m]: 2, 4
・ Movement structure: Ball Screw Φ6 mm, Lead 1mm.
・ Maximum movement speed: 10 mm/sec
・ One-Way Positioning Accuracy: Within 20μm
・ Repetitive Positioning Accuracy: Within ±5.0μm
・ This is an economy item; The price is cheaper than the MISUMI standard product.
Standard Price: ฿ 20,764.94- |
---|
Days to Ship: Same day |
XZ-Axis Manual Stages, Cross Roller Guide
MISUMI
XZ-Axis Manual Stages are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Table Dimensions (mm.) : 40X40, 60X60 and 80X80
● Movement (mm) :
X-Axis for 40X40 and 60X60 ±6.5 and ±12.5 for 80X80
Z-Axis for 40X40 and 60X60 ±6.5 and ±12.5 for 80X80
● Material : Aluminum Alloy
● Surface Treatment : Black Anodized
[Application]
XZ-Axis Manual Stages are commonly used in various applications in factory automation systems
Standard Price: ฿ 4,862.00- |
---|
Days to Ship: Same day |
XY-Axis Manual Stages, Linear Ball Guide
MISUMI
- XY-Axis Manual Stages, Linear Ball Guide type, E-XYSG series from MISUMI.
- This is an economy item; The price is cheaper than the MISUMI standard product.
- 5 stage sizes are available, 25, 40, 60, 80 and 100.
- Load capacity can be selected from 38.2 N to 329 N (Horizontal).
- The minimum scale for reading is 10 μm.
- 8 alteration options for changing the position of the micrometer knob are available.
Standard Price: ฿ 8,607.00- |
---|
Days to Ship: Same day |
XZ-Axis Manual Stages, Linear Ball Guide
MISUMI
XZ-Axis Manual Stages are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Table Dimensions (mm.) : 40X40, 60X60 and 80X80
● Movement (mm) :
X-Axis for 40X40 and 60X60 ±6.5 and ±12.5 for 80X80
Z-Axis for 40X40 and 60X60 ±6.5 and ±12.5 for 80X80
● Material : D2 Tool Steel
● Surface Treatment : Chemically Nickel Plating
[Application]
XZ-Axis Manual Stages are commonly used in various applications in factory automation systems
Standard Price: ฿ 10,540.00- |
---|
Days to Ship: Same day |
Z-Axis Manual Stages, Linear Ball Guide
MISUMI
Z-Axis Manual Stages are an economy item, The price is cheaper than the MISUMI standard product.They offer a wide variety of sizes to choose from.
[Feature]
● Table Dimensions (mm.) : 25X25, 40X40, 60X60 and 80X80
● Movement (mm) : ± 3.25 for 25X25, ±6.5 for 40X40, 60X60 and ±12.5 for 80X80
● Material : D2 Tool Steel
● Surface Treatment : Chemically Nickel Plating
[Application]
Z-Axis Manual Stages are commonly used in various applications in factory automation systems
Standard Price: ฿ 5,262.00- |
---|
Days to Ship: Same day |
Loading...
How can we improve?
How can we improve?